(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust-Proof and Poison-Proof Test Mask TW01SC Series

Dust-Proof and Poison-Proof Test Mask TW01SC Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,125.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-3614-14
62-3614-15
62-3614-17
62-3614-19
62-3614-20
62-3614-21
62-3614-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 1,323.00

POWERED AIR SUPPLYING RESPIRA 1 Piece(s) 40 Day(s) M

฿ 1,125.56

POWERED AIR SUPPLYING RESPIRA 5 Piece(s) 6 Day(s) L

฿ 1,125.56

POWERED AIR SUPPLYING RESPIRA 5 Piece(s) 6 Day(s) M

฿ 1,422.00

POWERED AIR SUPPLYING RESPIRA 1 Piece(s) 40 Day(s) S

฿ 1,422.00

POWERED AIR SUPPLYING RESPIRA 1 Piece(s) 40 Day(s) M

฿ 1,422.00

POWERED AIR SUPPLYING RESPIRA 1 Piece(s) 40 Day(s) L

฿ 1,125.56

POWERED AIR SUPPLYING RESPIRA 1 Piece(s) 6 Day(s) M

Basic Specifications

  • Weight
    Weight 115 g or less (Lightweight and compact)
  • Details
    Model test pass number, Gas mask: No. TN508 Dust Mask: When installing the X1 filter TM651, when installing the T2 filter TM652
  • Features
    Fit checker integrated type / Easy to check adhesion
  • Caution
    Mask only, no filter, no absorbent included
  • Material, Face Contact
    Silicone rubber

Product Description

[Features]
·Since it has passed the certification of both dust mask and gas mask, either filter or gas mask can be installed depending on the working environment.
·Wide field of view (Exhaust valve is installed on the upper part of the mask to secure the lower field of view)
·3 sizes to choose from (S, M, L)
·There are 5 color variations, and you can choose the color that suits your taste.
·Since it is an integrated fit checker, it is easy to check the adhesion.

Part Number
62-3614-14
62-3614-15
62-3614-17
62-3614-19
62-3614-20
62-3614-21
62-3614-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 1,323.00

POWERED AIR SUPPLYING RESPIRA 1 Piece(s) 40 Day(s) M

฿ 1,125.56

POWERED AIR SUPPLYING RESPIRA 5 Piece(s) 6 Day(s) L

฿ 1,125.56

POWERED AIR SUPPLYING RESPIRA 5 Piece(s) 6 Day(s) M

฿ 1,422.00

POWERED AIR SUPPLYING RESPIRA 1 Piece(s) 40 Day(s) S

฿ 1,422.00

POWERED AIR SUPPLYING RESPIRA 1 Piece(s) 40 Day(s) M

฿ 1,422.00

POWERED AIR SUPPLYING RESPIRA 1 Piece(s) 40 Day(s) L

฿ 1,125.56

POWERED AIR SUPPLYING RESPIRA 1 Piece(s) 6 Day(s) M

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1