(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Gas Masks

Gas Masks products from the Safety & General Supplies category can be selected based on many product specifications such as Product uses, Product Type, Standard. The recommended brands for Gas Masks are 3M HEALTH CARE, AS ONE, ESCO. The products of Gas Masks are offered in a total of 45 items and the product details can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • Others
45 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Respirator Hemihedral GM77

    Respirator Hemihedral GM77

    SHIGEMATSU WORKS

    Gas mask that is used with the canister mounted properly on the mask body.
    [Features]
    · Designed with the average shape of a Japanese face in mind. The double cushion structure prevents intrusion of toxic substances.
    · One touch connection enables simple putting on and removal of the mask.
    [Applications]
    · For work where toxic gases are generated at low concentrations (use a canister made for the target gas).
    · Spray coating work, powder coating work, roller coating work, pesticide application work (emulsions/wettable powder/powders), and other toxic gas work.
    · For ortho-toluidine countermeasures.
    From: ฿ 893.11
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Isolation Type Gas Mask GM161-1
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Isolation Type Gas Mask GM161-1

    AS ONE

    [Features]
    ·Wide field of view CS facet
    ·With a voice transmitter, conversation is clear even with the mask on
    From: ฿ 17,422.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Respirator, Sakai-Type 7191DKG-02
    Until 31/03/2024
    Respirator, Sakai-Type 7191DKG-02
    Respirator, Sakai-Type 7191DKG-02

    Sale
    Until 31/03/2024

    Respirator, Sakai-Type 7191DKG-02

    KOKEN

    Gas mask often used in dioxin level 2 work.
    [Features]
    · Mask with speaking apparatus to enable conversation while wearing the mask.
    · Freely position-able under-chin mask with high wearability.
    · RDG-5 canister for organic gases with built-in high-performance filters (class L3) can be mounted. (2 units required)
    [Applications]
    · With RDG-5 mounted can be used for dioxin level 2 work, etc.
    From: ฿ 2,230.89
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    3M, Disposable Dust-Proof Mask, 9913JV-D2

    3M, Disposable Dust-Proof Mask, 9913JV-D2

    3M HEALTH CARE

    3M [TM] unique exhaust valve makes it easy to breathe. Activated carbon is effective against bad odor.
    From: ฿ 1,735.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Painting Mask DPM-77TM

    Painting Mask DPM-77TM

    TRUSCO

    [Features]
    · It removes gas produced from organic solvents such as thinner, toluene, perchlene, xylene, and gasoline.
    · Lightweight and compact mask.
    · A wider field of view can be secured with this new design.
    · Skin friendly styrene elastomer is used for the parts that have contact with the face.
    [Applications]
    · Painting work using organic solvents. (Work during cleaning and bonding)
    From: ฿ 687.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask EOG Mask Set G-7-06
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas Mask EOG Mask Set G-7-06

    AS ONE

    Set with adsorption canister for ethylene oxide gas.
    Comes with fit checker that allows you to check tightness of face contact area.
    From: ฿ 1,482.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Mask GM77/GM77S

    Gas Mask GM77/GM77S

    AS ONE

    Gas masks for low concentration use.
    [Features]
    · 3 sizes: S, M/E, L.
    · Made of skin-friendly silicone material.
    [Applications]
    · For work where there are low concentrations of toxic gases. (0.1% or less)
    From: ฿ 1,124.37
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask GM70J/GM165
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas mask GM70J/GM165

    AS ONE

    With a voice transmitter, you can make conversations clear even while wearing a mask.
    Use at low concentrations of 0.1% or less.
    Size is M.
    From: ฿ 1,958.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Small Gas Mask GM76
    Direct Connect Small Gas Mask GM76
    Direct Connect Small Gas Mask GM76

    Direct Connect Small Gas Mask GM76

    SHIGEMATSU WORKS

    Gas mask that is used with the canister mounted properly on the mask body.
    [Features]
    · Designed with the average shape of a Japanese face in mind. The double cushion structure prevents intrusion of toxic substances.
    · One touch connection enables simple putting on and removal of the mask.
    · Caution: Mask main body only. Canister and pre-filter are sold separately.
    · Fit check can easily be performed with the palm of the hand (GM76DS).
    · Standard canisters/CA-104N2 series can be mounted.
    · Purchase 1 mask body and canister.
    [Applications]
    · For work where toxic gases are generated at low concentrations (use a canister made for the target gas).
    · Spray coating work, powder coating work, roller coating work, pesticide application work (emulsions/water dispersible powders/powders), and other toxic gas work.
    · For ortho-toluidine countermeasures.
    From: ฿ 1,186.50
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Activated Charcoal Mask 50 Sheets Round Rubber Type
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Activated Charcoal Mask 50 Sheets Round Rubber Type【50 Pieces Per Package】

    AS ONE

    【Product Specifications】
    ・Quantity: 1 box (50 sheets)
    ・Dust collection effect (%): 98%
    ・Round rubber type
    ・Individual packaging
    ・Activated charcoal sheet: Basis weight/18g/square meter, Thickness/0.2mm, Activated carbon fiber content/46%, Fiber surface area (activated charcoal)/1200 square meter/g
    From: ฿ 3,437.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Mask Face, S/M Size

    Gas Mask Face, S/M Size

    3M HEALTH CARE

    [Features]
    · Compact/lightweight/non-metal mask body with textured processing to increase comfort during use.
    · A low number of parts enables easier maintenance.
    · Select from the 2 mask sizes designed to match the face size of the wearer.
    [Applications]
    · Organic solvent work such as coating/washing/agitation work.
    From: ฿ 1,237.10
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask 7191DKG-02 with voice transmitter
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas mask 7191DKG-02 with voice transmitter

    AS ONE

    [Specifications]
    ·It is a respiratory protective gear that is both dust-proof and poison-proof.
    ·Can be used in dioxin environments (levels 1 and 2) and in environments where dust is generated simultaneously with organic gas.
    From: ฿ 2,362.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Small Gas Mask GM22

    Direct Connect Small Gas Mask GM22

    SHIGEMATSU WORKS

    [Features]
    · Designed with the average shape of a Japanese face in mind. The double cushion structure prevents intrusion of toxic substances.
    · One touch connection enables simple putting on and removal of the mask.
    [Applications]
    · For work where toxic gases are generated at low concentrations. (Use canisters adapted to the target gas)
    From: ฿ 1,188.76
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Directly Connected Gas Mask GM164/GM164-1
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Directly Connected Gas Mask GM164/GM164-1

    AS ONE

    [Features]
    ·Wide field of view CS facet
    ·With a voice transmitter, conversation is clear even with the mask on
    From: ฿ 16,283.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Gas Mask Medium Concentration Type

    Direct Connect Gas Mask Medium Concentration Type

    SHIGEMATSU WORKS

    [Features]
    · Superior sealability.
    · Full-face mask also protects the eyes.
    · Superior transparency/impact resistance, ensuring a wide downward field of view.
    · With speaking apparatus.
    · Highly safe "double fin" structure.
    [Applications]
    · Work where gases that can irritate the eyes are generated.
    · Work with high gas concentrations.
    From: ฿ 9,479.45
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Small Gas Mask GM185-1

    Direct Connect Small Gas Mask GM185-1

    SHIGEMATSU WORKS

    Scratch-resistant eyepiece directly connected small gas mask GM185-1.
    [Features]
    ・ Even if the mask is placed on a flat surface without care, as it is designed not to touch the eyepiece surface, the eyepiece is not easily scratched.
    ・ The hood stops without covering the eyepiece and does not obstruct your vision. In addition, the shape allows easy taping
    ・ A type in which the canister is screwed directly into the face piece for attachment
    ・ Designed for workability
    ・ Gas mask that is easy to wear with hooded disposable protective clothing and protective cap
    [Applications]
    ・ For measures against dioxins (Level 2)
    ・ Spray painting work / powder coating work / roller painting work
    ・ Agrochemical spraying work (Emulsion / wettable powder / powder)
    ・ Soil contamination countermeasures / ethylbenzene countermeasures / ortho-toluidine countermeasures
    From: ฿ 6,853.96
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Small Gas Mask GM81S

    Direct Connect Small Gas Mask GM81S

    SHIGEMATSU WORKS

    A direct-connection type small gas mask that can be attached to a screw-in type canister Canister facepiece GM81S.
    [Features]
    ·A type in which the canister is screwed directly into the mask.
    ·Comes with a voice transmitter, so you can have clear conversations even with the mask on.
    ·Used in a working environment with a gas concentration of 0.1% or less.
    [Applications]
    ·For measures against dioxins (level 2).
    ·Spray painting work/powder coating work/roller painting work.
    ·Agrochemical spraying work (emulsion/wettable powder/powder).
    ·Soil contamination countermeasures/ortho-toluidine countermeasures.
    From: ฿ 2,260.57
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Respirator Face Piece 7700J

    Respirator Face Piece 7700J

    3M HEALTH CARE

    [Features]
    · Face contact area is soft, enabling comfortable putting on and removal.
    · The face contact area is made of silicone to be less irritating to the skin, and to be highly durable.
    · Use of curtain type exhaust valve achieves a low exhaust resistance (33 to 35 Pa), for easier breathing.
    [Applications]
    · Spray coating work, brush coating of paint work
    · Washing and degreasing work based on use of organic solvents, etc.
    From: ฿ 1,476.11
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask No.3100/No.3200
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas mask No.3100/No.3200

    AS ONE

    Compact, lightweight, metal-free mask that has been textured to reduce discomfort when worn.
    Since it has acquired national certification for both gas and dust-proof, it can also be used as dust mask by attaching 3M filter material holder 3700 and filter material 3753.
    S/M size and M/L size available.
    From: ฿ 1,567.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask 7700JM
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas mask 7700JM

    AS ONE

    The face part is thin and has excellent fit. Reduces sliminess and discomfort when worn. The absorbent can is a quick lock type and is easy to put on and take off.
    From: ฿ 1,478.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    AS ONE Corporation Gas Mask, 6000F
    Until 31/03/2024

    Sale
    Until 31/03/2024

    AS ONE Corporation Gas Mask, 6000F

    AS ONE

    The curtain type exhaust valve discharges the hot air and stuffiness of the exhaled air smoothly, reducing discomfort.
    From: ฿ 11,723.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask G-7-06 (With Fit Checker)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas Mask G-7-06 (With Fit Checker)

    AS ONE

    Gas mask with built-in fit checker.
    [Features]
    · Lightweight, single-type, suitable for painting work.
    · Double-layer bonnet-type structure protects the exhalation valve.
    · Fit testing tools are not required.
    · Voice transmission is effective, so conversation is easy.
    [Applications]
    · Painting work, de-greasing cleaning work using organic solvents, handling of chemicals, work carried out in environments with toxic gases.
    From: ฿ 963.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mask Set For Formaldehyde
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Mask Set For Formaldehyde

    AS ONE

    Set of mask with canister.
    [Features]
    · Uses KGC-1 series.
    · Built-in fit checker.
    · Lightweight, single-type, suitable for painting work.
    · Bonnet-type dual structure protects the exhalation valve.
    [Applications]
    · For work handling formaldehyde.
    From: ฿ 1,427.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    AS ONE Corporation Gas Mask GW-7-03
    Until 31/03/2024

    Sale
    Until 31/03/2024

    AS ONE Corporation Gas Mask GW-7-03

    AS ONE

    Since it is type for 2 canisters used, it makes breathing easier and the usage time is double that of using 1 pc..
    From: ฿ 1,385.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask HV-7
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas mask HV-7

    AS ONE

    A full-face gas mask that can be used with a compact direct-coupled absorption can. Highly airtight, wide visibility, lightweight type.
    From: ฿ 12,703.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask HV-22-03
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas Mask HV-22-03

    AS ONE

    Highly air-tight, lightweight-type gas mask with wide range of vision.
    [Features]
    · Special coating provides improved scratch-resistance compared to previous surface hardening treatments.
    · Effective suction of face seal part provides a high degree of airtightness.
    [Applications]
    · Painting work, de-greasing cleaning work using organic solvents, handling of chemicals, work carried out in environments with toxic gases.
    From: ฿ 10,467.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask (0.1% gas concentration or less)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas mask (0.1% gas concentration or less)

    AS ONE

    Many types of adsorption canisters that can be attached, and it can handle various gases.
    Using 2 adsorption canisters makes it easier to breathe, and usage time is approx. twice as long as single type.
    4-point tightening string type.
    From: ฿ 1,385.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Direct Coupled Gas Mask (for Medium Concentrations of 1.0% or Lower)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Direct Coupled Gas Mask (for Medium Concentrations of 1.0% or Lower)

    AS ONE

    [Features]
    ·With speaking apparatus (1-8554-11)
    ·For middle concentration use, 1.0% or less (1-8554-11)
    From: ฿ 15,095.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Versaflo™, Hood Set, S Series

    Versaflo™, Hood Set, S Series

    3M HEALTH CARE

    [Features]
    · The V shaped blower port on the top of the head can be opened or closed by rotating the head suspension blower adjustment cover.
    · Can change the blower direction inside the hood for a comfortable balance, etc.
    · The S-655J (color type) design has high absorption in the neck area, and a turtleneck shape with elasticity.
    · S-657J (inner cover type) has a dual structure at the neck area, with the inner side cover held inside the gear to prevent intrusion of toxic substances to the inside of the hood, and also take the feed air to the chest.
    From: ฿ 10,674.12
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ESCO Co., Ltd Cartridge-Replaceable Mask (2-Can Type), EA800MS-7A

    ESCO Co., Ltd Cartridge-Replaceable Mask (2-Can Type), EA800MS-7A

    ESCO

    【Product Specifications】
    ・National Examination Certificated (The TN 452th)
    ・Low The density Gas For 2-can Type Mask
    ・The Belt Hook Can Have The Angle Of The Squeezing Cord Freely Adjusted
    ・Grained Face-contacting Section Minimizes Discomfort And Misalignment Of The Mask Due To Sweat.
    ・Filter Separately Sold.Please Choose From EA800MS-22 to -24、-28.
    From: ฿ 1,579.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cartridge-Replaceable Mask EA800MV

    Cartridge-Replaceable Mask EA800MV

    ESCO

    【Product Specifications】
    ・2-can type
    ・Neck or back of the head tying type
    ・Cartridge is separately sold.Select one from EA800MV-11 to -17.
    ・Whenever using a filter (EA800MW-21, -22), cartridge (EA800MV-11 to -17) and filter cover (EA800MV-23) are required.
    From: ฿ 1,354.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Protection Mask Canister For G36 Organic Gas
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas Protection Mask Canister For G36 Organic Gas

    AS ONE

    【Product Specifications】
    ・Model number: G36
    ・Absorption can for organic gas
    From: ฿ 233.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask (For Organic Gas) Absorption Can G37S2
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas Mask (For Organic Gas) Absorption Can G37S2

    AS ONE

    【Product Specifications】
    ・Model number: G37S2
    ・Specification: Absorption can for organic gas (with a dust control filter, division S2)
    From: ฿ 323.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask For Coating Work 1200/3311J-55
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas Mask For Coating Work 1200/3311J-55

    AS ONE

    【Product Specifications】
    ・Model number: 1200/3311J-55
    ・Application: for coating working
    ・Detoxification capabilities: Average 156 minutes
    ・Particle collection efficiency: Average 91.6%
    ・Weight: Facepiece/54g, Absorption can 61g
    ・National examination passed: Mask/No. TN488, Absorption can/No. TN464
    From: ฿ 927.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Protection Mask Canister For Organic Gas KGC-10
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas Protection Mask Canister For Organic Gas KGC-10

    AS ONE

    [Specifications]
    ·Adsorption canister, KGC series.
    ·Compatible gas: for hydrogen sulfide / for organic gas
    From: ฿ 193.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Protection Mask Canister For Hydrogen Sulfide KGC-1L
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas Protection Mask Canister For Hydrogen Sulfide KGC-1L

    AS ONE

    【Product Specifications】
    ・Model number: KGC-1L
    ・Adaptive gas: for hydrogen sulfide
    ・For low concentration
    From: ฿ 242.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask Facepiece (Also Used as a Dust Mask), Absorbent Can
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Gas Mask Facepiece (Also Used as a Dust Mask), Absorbent Can【2 Pieces Per Package】

    AS ONE

    [Features]
    ·Use with 3M mask 6000 series, 6500 series, and FF-400 series.
    From: ฿ 1,130.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Directly Connected Gas Mask
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Directly Connected Gas Mask

    AS ONE

    [Features]
    ·Suitable for confined spaces and long hours of painting work.
    ·Comes with voice transmitter, so you can have clear conversations even with the mask on.
    ·Direct connection type adsorption canister for GM164 and GM164-1.
    From: ฿ 1,947.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Directly Connected Compact Gas Mask GM Series
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Directly Connected Compact Gas Mask GM Series

    AS ONE

    [Features]
    ·Equipped with voice transmitter with improved performance, you can speak clearly even with mask on.
    From: ฿ 1,338.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lung Force Suction Type / Manual Air Blower Type Hose Mask
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Lung Force Suction Type / Manual Air Blower Type Hose Mask

    AS ONE

    [Features]
    ·Place filter in place with fresh air and inhale clean air with power of your own lungs.
    ·For 225, for HM-12.
    From: ฿ 4,453.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Constant Flow Rate Type Airline Mask, AL Series
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Constant Flow Rate Type Airline Mask, AL Series

    AS ONE

    [Features]
    · For painting tasks, etc.
    ·Waist band for AL-15 and AL-2N
    ·With air cleaner
    From: ฿ 10,283.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pressure Demand Type, Airline Mask
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Pressure Demand Type, Airline Mask

    AS ONE

    [Features]
    ·Pressure demand type airline mask.
    ·For Z-ALD, for Z-AL
    ·Waist band for AL-25 and Rye-2N
    ·With air cleaner
    From: ฿ 87,789.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Filter (for Both Dust-Proof and Poison-Proof Masks)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Filter (for Both Dust-Proof and Poison-Proof Masks)

    AS ONE

    [Features]
    ·A filter that can be attached to the TW series of both dust-proof and poison-proof masks.
    ·It can be easily installed by twisting it 60° to the right.
    ·Water / oil repellent filter
    From: ฿ 318.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Absorbent Can (for Both Dust-Proof and Poison-Proof Masks) Replacement Parts for TW Series
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Absorbent Can (for Both Dust-Proof and Poison-Proof Masks) Replacement Parts for TW Series

    AS ONE

    [Features]
    ·An absorbent can that can be attached to the TW series of both dust-proof and poison-proof masks
    ·Easy to install by twisting 60° to the right
    From: ฿ 223.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust-Proof and Poison-Proof Test Mask TW01SC Series
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Dust-Proof and Poison-Proof Test Mask TW01SC Series

    AS ONE

    [Features]
    ·Since it has passed the certification of both dust mask and gas mask, either filter or gas mask can be installed depending on the working environment.
    ·Wide field of view (Exhaust valve is installed on the upper part of the mask to secure the lower field of view)
    ·3 sizes to choose from (S, M, L)
    ·There are 5 color variations, and you can choose the color that suits your taste.
    ·Since it is an integrated fit checker, it is easy to check the adhesion.
    From: ฿ 1,125.56
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Product uses
Product Type
Standard
You can add up to 6 items per a category to the compare list.
Respirator Hemihedral GM77
You can add up to 6 items per a category to the compare list.
Sale
Isolation Type Gas Mask GM161-1
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Respirator, Sakai-Type 7191DKG-02
Until 31/03/2024
Respirator, Sakai-Type 7191DKG-02
Respirator, Sakai-Type 7191DKG-02
You can add up to 6 items per a category to the compare list.
3M, Disposable Dust-Proof Mask, 9913JV-D2
You can add up to 6 items per a category to the compare list.
Painting Mask DPM-77TM
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask EOG Mask Set G-7-06
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Gas Mask GM77/GM77S
You can add up to 6 items per a category to the compare list.
Sale
Gas mask GM70J/GM165
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Direct Connect Small Gas Mask GM76
Direct Connect Small Gas Mask GM76
Direct Connect Small Gas Mask GM76
You can add up to 6 items per a category to the compare list.
Sale
Activated Charcoal Mask 50 Sheets Round Rubber Type
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Gas Mask Face, S/M Size
You can add up to 6 items per a category to the compare list.
Sale
Gas mask 7191DKG-02 with voice transmitter
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Direct Connect Small Gas Mask GM22
You can add up to 6 items per a category to the compare list.
Sale
Directly Connected Gas Mask GM164/GM164-1
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Direct Connect Gas Mask Medium Concentration Type
You can add up to 6 items per a category to the compare list.
Direct Connect Small Gas Mask GM185-1
You can add up to 6 items per a category to the compare list.
Direct Connect Small Gas Mask GM81S
You can add up to 6 items per a category to the compare list.
Respirator Face Piece 7700J
You can add up to 6 items per a category to the compare list.
Sale
Gas mask No.3100/No.3200
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask 7700JM
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
AS ONE Corporation Gas Mask, 6000F
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask G-7-06 (With Fit Checker)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Mask Set For Formaldehyde
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
AS ONE Corporation Gas Mask GW-7-03
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask HV-7
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask HV-22-03
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask (0.1% gas concentration or less)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Direct Coupled Gas Mask (for Medium Concentrations of 1.0% or Lower)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Versaflo™, Hood Set, S Series
You can add up to 6 items per a category to the compare list.
ESCO Co., Ltd Cartridge-Replaceable Mask (2-Can Type), EA800MS-7A
You can add up to 6 items per a category to the compare list.
Cartridge-Replaceable Mask EA800MV
You can add up to 6 items per a category to the compare list.
Sale
Gas Protection Mask Canister For G36 Organic Gas
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask (For Organic Gas) Absorption Can G37S2
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask For Coating Work 1200/3311J-55
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Protection Mask Canister For Organic Gas KGC-10
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Protection Mask Canister For Hydrogen Sulfide KGC-1L
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask Facepiece (Also Used as a Dust Mask), Absorbent Can
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Directly Connected Gas Mask
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Directly Connected Compact Gas Mask GM Series
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Lung Force Suction Type / Manual Air Blower Type Hose Mask
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Constant Flow Rate Type Airline Mask, AL Series
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Pressure Demand Type, Airline Mask
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Filter (for Both Dust-Proof and Poison-Proof Masks)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Absorbent Can (for Both Dust-Proof and Poison-Proof Masks) Replacement Parts for TW Series
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Dust-Proof and Poison-Proof Test Mask TW01SC Series
Until 31/03/2024
Brand

SHIGEMATSU WORKS

AS ONE

KOKEN

3M HEALTH CARE

TRUSCO

AS ONE

AS ONE

AS ONE

SHIGEMATSU WORKS

AS ONE

3M HEALTH CARE

AS ONE

SHIGEMATSU WORKS

AS ONE

SHIGEMATSU WORKS

SHIGEMATSU WORKS

SHIGEMATSU WORKS

3M HEALTH CARE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

3M HEALTH CARE

ESCO

ESCO

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

Product Series

Respirator Hemihedral GM77

Isolation Type Gas Mask GM161-1

Respirator, Sakai-Type 7191DKG-02

3M, Disposable Dust-Proof Mask, 9913JV-D2

Painting Mask DPM-77TM

Gas Mask EOG Mask Set G-7-06

Gas Mask GM77/GM77S

Gas mask GM70J/GM165

Direct Connect Small Gas Mask GM76

Activated Charcoal Mask 50 Sheets Round Rubber Type【50 Pieces Per Package】

Gas Mask Face, S/M Size

Gas mask 7191DKG-02 with voice transmitter

Direct Connect Small Gas Mask GM22

Directly Connected Gas Mask GM164/GM164-1

Direct Connect Gas Mask Medium Concentration Type

Direct Connect Small Gas Mask GM185-1

Direct Connect Small Gas Mask GM81S

Respirator Face Piece 7700J

Gas mask No.3100/No.3200

Gas mask 7700JM

AS ONE Corporation Gas Mask, 6000F

Gas Mask G-7-06 (With Fit Checker)

Mask Set For Formaldehyde

AS ONE Corporation Gas Mask GW-7-03

Gas mask HV-7

Gas Mask HV-22-03

Gas mask (0.1% gas concentration or less)

Direct Coupled Gas Mask (for Medium Concentrations of 1.0% or Lower)

Versaflo™, Hood Set, S Series

ESCO Co., Ltd Cartridge-Replaceable Mask (2-Can Type), EA800MS-7A

Cartridge-Replaceable Mask EA800MV

Gas Protection Mask Canister For G36 Organic Gas

Gas Mask (For Organic Gas) Absorption Can G37S2

Gas Mask For Coating Work 1200/3311J-55

Gas Protection Mask Canister For Organic Gas KGC-10

Gas Protection Mask Canister For Hydrogen Sulfide KGC-1L

Gas Mask Facepiece (Also Used as a Dust Mask), Absorbent Can【2 Pieces Per Package】

Directly Connected Gas Mask

Directly Connected Compact Gas Mask GM Series

Lung Force Suction Type / Manual Air Blower Type Hose Mask

Constant Flow Rate Type Airline Mask, AL Series

Pressure Demand Type, Airline Mask

Filter (for Both Dust-Proof and Poison-Proof Masks)

Absorbent Can (for Both Dust-Proof and Poison-Proof Masks) Replacement Parts for TW Series

Dust-Proof and Poison-Proof Test Mask TW01SC Series

From

฿ 893.11

฿ 17,422.00

Special Price

On Sale Until 31/03/2024

฿ 2,230.89

Special Price

On Sale Until 31/03/2024

฿ 1,735.00

฿ 687.00

฿ 1,482.00

Special Price

On Sale Until 31/03/2024

฿ 1,124.37

฿ 1,958.00

Special Price

On Sale Until 31/03/2024

฿ 1,186.50

฿ 3,437.00

Special Price

On Sale Until 31/03/2024

฿ 1,237.10

฿ 2,362.00

Special Price

On Sale Until 31/03/2024

฿ 1,188.76

฿ 16,283.00

Special Price

On Sale Until 31/03/2024

฿ 9,479.45

฿ 6,853.96

฿ 2,260.57

฿ 1,476.11

฿ 1,567.00

Special Price

On Sale Until 31/03/2024

฿ 1,478.00

Special Price

On Sale Until 31/03/2024

฿ 11,723.00

Special Price

On Sale Until 31/03/2024

฿ 963.00

Special Price

On Sale Until 31/03/2024

฿ 1,427.00

Special Price

On Sale Until 31/03/2024

฿ 1,385.00

Special Price

On Sale Until 31/03/2024

฿ 12,703.00

Special Price

On Sale Until 31/03/2024

฿ 10,467.00

Special Price

On Sale Until 31/03/2024

฿ 1,385.00

Special Price

On Sale Until 31/03/2024

฿ 15,095.00

Special Price

On Sale Until 31/03/2024

฿ 10,674.12

฿ 1,579.00

฿ 1,354.00

฿ 233.00

Special Price

On Sale Until 31/03/2024

฿ 323.00

Special Price

On Sale Until 31/03/2024

฿ 927.00

Special Price

On Sale Until 31/03/2024

฿ 193.00

Special Price

On Sale Until 31/03/2024

฿ 242.00

Special Price

On Sale Until 31/03/2024

฿ 1,130.00

Special Price

On Sale Until 31/03/2024

฿ 1,947.00

Special Price

On Sale Until 31/03/2024

฿ 1,338.00

Special Price

On Sale Until 31/03/2024

฿ 4,453.00

Special Price

On Sale Until 31/03/2024

฿ 10,283.00

Special Price

On Sale Until 31/03/2024

฿ 87,789.00

Special Price

On Sale Until 31/03/2024

฿ 318.00

Special Price

On Sale Until 31/03/2024

฿ 223.00

Special Price

On Sale Until 31/03/2024

฿ 1,125.56

Special Price

On Sale Until 31/03/2024

Days to Ship 10 Day(s) 40 Day(s) Same day 1 Day(s) Same day 40 Day(s) Same day 40 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 40 Day(s) 10 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 7 Day(s) 40 Day(s) 35 Day(s) 40 Day(s) 19 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 35 Day(s) 12 Day(s) 12 Day(s) 15 Day(s) 35 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 19 Day(s) 19 Day(s) 6 Day(s)
Product usesPoison proofing-Poison proofingReplaceable type dust protectingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofing-Poison proofingPoison proofingPoison proofing-Poison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofing-----------------
Product TypeMask Body-Mask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask Body-Mask BodyMask BodyMask Body-Mask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask Body-----------------
Standard---DS2-TNTNTN---TN-----TN--TNTN-TN-TNTNTN-----------------

Loading...

  1. 1

Related Categories to Gas Masks