(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Gas Masks

Gas masks are masks and related products that protect the wearer from chemicals and harmful substances. The gas mask that is worn to prevent gas and dust that may affect the human body due to inhalation is divided into the mask body and mask parts. Types of main body include those for wearing on the nose and mouth, those for covering the entire face, and hood types that cover the upper body. There are various types of parts, such as canisters and filters that can be attached to the main unit, and air line hoses that connect the main unit to the air supply source. Many of the parts are for replacement, and there are also single-use type products that need to be replaced with each use. It is necessary to confirm the type of substances the mask may be used for, sizes, usage methods, etc., in advance for both the main body and parts, and grasp the specifications before making a selection.

Search by specifying the lower class category

Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • Others
105 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Respirator, Sakai-Type 7191DKG-02
    Respirator, Sakai-Type 7191DKG-02
    Respirator, Sakai-Type 7191DKG-02

    Respirator, Sakai-Type 7191DKG-02

    KOKEN

    Gas mask often used in dioxin level 2 work.
    [Features]
    · Mask with speaking apparatus to enable conversation while wearing the mask.
    · Freely position-able under-chin mask with high wearability.
    · RDG-5 canister for organic gases with built-in high-performance filters (class L3) can be mounted. (2 units required)
    [Applications]
    · With RDG-5 mounted can be used for dioxin level 2 work, etc.
    From: ฿ 2,230.89
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Small Gas Mask GM76
    Direct Connect Small Gas Mask GM76
    Direct Connect Small Gas Mask GM76

    Direct Connect Small Gas Mask GM76

    SHIGEMATSU WORKS

    Gas mask that is used with the canister mounted properly on the mask body.
    [Features]
    · Designed with the average shape of a Japanese face in mind. The double cushion structure prevents intrusion of toxic substances.
    · One touch connection enables simple putting on and removal of the mask.
    · Caution: Mask main body only. Canister and pre-filter are sold separately.
    · Fit check can easily be performed with the palm of the hand (GM76DS).
    · Standard canisters/CA-104N2 series can be mounted.
    · Purchase 1 mask body and canister.
    [Applications]
    · For work where toxic gases are generated at low concentrations (use a canister made for the target gas).
    · Spray coating work, powder coating work, roller coating work, pesticide application work (emulsions/water dispersible powders/powders), and other toxic gas work.
    · For ortho-toluidine countermeasures.
    From: ฿ 1,186.50
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Absorption Can for Gas Mask KGC-70
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Absorption Can for Gas Mask KGC-70

    AS ONE

    AS ONE Corporation Gas Mask Parts, Absorbent Can for Gas Mask KGC-70
    From: ฿ 1,028.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Air Supply Mask Hose
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Air Supply Mask Hose

    AS ONE

    [Features]
    ·For airline masks
    ·Pressure resistant rubber hose ø8
    Specifications: 20 m
    From: ฿ 7,563.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Canister Model KGC-10A-03 for Halogen Gas

    Canister Model KGC-10A-03 for Halogen Gas

    KOKEN

    Direct-coupling type compact gas mask part for the G-7 / GW-7 / HV-7 types.
    [Features]
    · Lightweight and compact, and easy to use.
    · Usable as a canister (S1) with dustproof functionality when mounted with the Mighty Micron 10 type -02.
    · If used as canister (S1) with dustproof functionality, a filter stay 10 type is required.
    · Use fit tester U type.
    [Applications]
    · Optimal for work where chlorine gas is generated (low concentrations).
    · Optimal for maintenance work inside waterworks, maintenance work inside water processing facilities, etc.
    From: ฿ 312.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Isolation Type Gas Mask GM161-1
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Isolation Type Gas Mask GM161-1

    AS ONE

    [Features]
    ·Wide field of view CS facet
    ·With a voice transmitter, conversation is clear even with the mask on
    From: ฿ 17,422.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask 7191DKG-02 with voice transmitter
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask 7191DKG-02 with voice transmitter

    AS ONE

    [Specifications]
    ·It is a respiratory protective gear that is both dust-proof and poison-proof.
    ·Can be used in dioxin environments (levels 1 and 2) and in environments where dust is generated simultaneously with organic gas.
    From: ฿ 2,362.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Absorption Canister for Organic Gas with L3 Filtration Material 6001/2091-L3

    Absorption Canister for Organic Gas with L3 Filtration Material 6001/2091-L3

    3M HEALTH CARE

    [Specifications]
    ・ Replacement part for 6000/6000F
    ·Type: 2091 filter media + adapter
    ·Exhalation resistance (Pa): 370 or less
    From: ฿ 1,444.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Directly Connected Gas Mask
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Directly Connected Gas Mask

    AS ONE

    [Features]
    ·Suitable for confined spaces and long hours of painting work.
    ·Comes with voice transmitter, so you can have clear conversations even with the mask on.
    ·Direct connection type adsorption canister for GM164 and GM164-1.
    From: ฿ 1,947.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Gas Mask Medium Concentration Type

    Direct Connect Gas Mask Medium Concentration Type

    SHIGEMATSU WORKS

    [Features]
    · Superior sealability.
    · Full-face mask also protects the eyes.
    · Superior transparency/impact resistance, ensuring a wide downward field of view.
    · With speaking apparatus.
    · Highly safe "double fin" structure.
    [Applications]
    · Work where gases that can irritate the eyes are generated.
    · Work with high gas concentrations.
    From: ฿ 9,479.45
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Small Gas Mask GM185-1

    Direct Connect Small Gas Mask GM185-1

    SHIGEMATSU WORKS

    Scratch-resistant eyepiece directly connected small gas mask GM185-1.
    [Features]
    ・ Even if the mask is placed on a flat surface without care, as it is designed not to touch the eyepiece surface, the eyepiece is not easily scratched.
    ・ The hood stops without covering the eyepiece and does not obstruct your vision. In addition, the shape allows easy taping
    ・ A type in which the canister is screwed directly into the face piece for attachment
    ・ Designed for workability
    ・ Gas mask that is easy to wear with hooded disposable protective clothing and protective cap
    [Applications]
    ・ For measures against dioxins (Level 2)
    ・ Spray painting work / powder coating work / roller painting work
    ・ Agrochemical spraying work (Emulsion / wettable powder / powder)
    ・ Soil contamination countermeasures / ethylbenzene countermeasures / ortho-toluidine countermeasures
    From: ฿ 6,853.96
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Mask Face, S/M Size

    Gas Mask Face, S/M Size

    3M HEALTH CARE

    [Features]
    · Compact/lightweight/non-metal mask body with textured processing to increase comfort during use.
    · A low number of parts enables easier maintenance.
    · Select from the 2 mask sizes designed to match the face size of the wearer.
    [Applications]
    · Organic solvent work such as coating/washing/agitation work.
    From: ฿ 1,237.10
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Respirator Face Piece 7700J

    Respirator Face Piece 7700J

    3M HEALTH CARE

    [Features]
    · Face contact area is soft, enabling comfortable putting on and removal.
    · The face contact area is made of silicone to be less irritating to the skin, and to be highly durable.
    · Use of curtain type exhaust valve achieves a low exhaust resistance (33 to 35 Pa), for easier breathing.
    [Applications]
    · Spray coating work, brush coating of paint work
    · Washing and degreasing work based on use of organic solvents, etc.
    From: ฿ 1,476.11
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask EOG Mask Set G-7-06
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Mask EOG Mask Set G-7-06

    AS ONE

    Set with adsorption canister for ethylene oxide gas.
    Comes with fit checker that allows you to check tightness of face contact area.
    From: ฿ 1,482.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask HV-7
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask HV-7

    AS ONE

    A full-face gas mask that can be used with a compact direct-coupled absorption can. Highly airtight, wide visibility, lightweight type.
    From: ฿ 12,703.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Canister: Applicable Gases: Ammonia to Acid Gases
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Canister: Applicable Gases: Ammonia to Acid Gases

    AS ONE

    Lightweight compact type adsorption canister.
    Compatible gas is organic gas and dust.
    From: ฿ 183.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Mask GM77/GM77S

    Gas Mask GM77/GM77S

    AS ONE

    Gas masks for low concentration use.
    [Features]
    · 3 sizes: S, M/E, L.
    · Made of skin-friendly silicone material.
    [Applications]
    · For work where there are low concentrations of toxic gases. (0.1% or less)
    From: ฿ 1,124.37
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask GM70J/GM165
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask GM70J/GM165

    AS ONE

    With a voice transmitter, you can make conversations clear even while wearing a mask.
    Use at low concentrations of 0.1% or less.
    Size is M.
    From: ฿ 1,958.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M, Disposable Dust-Proof Mask, 9913JV-D2

    3M, Disposable Dust-Proof Mask, 9913JV-D2

    3M HEALTH CARE

    3M [TM] unique exhaust valve makes it easy to breathe. Activated carbon is effective against bad odor.
    From: ฿ 1,735.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask filter cartridge for dioxins/organic gases/soil contaminants
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask filter cartridge for dioxins/organic gases/soil contaminants

    AS ONE

    AS ONE Corporation Gas Mask parts Absorbent Can for Gas Mask; for dioxins countermeasures / organic gas countermeasures / soil contamination countermeasures
    From: ฿ 2,117.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Isolation Type Gas Mask GM161-2
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Isolation Type Gas Mask GM161-2

    AS ONE

    AS ONE Corporation Gas Mask Parts Isolation Type Gas Mask GM161-2 / Adapter Tube Connector UP / Carrying Bag No.01374
    From: ฿ 16,203.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Versaflo™, Hood Set, S Series

    Versaflo™, Hood Set, S Series

    3M HEALTH CARE

    [Features]
    · The V shaped blower port on the top of the head can be opened or closed by rotating the head suspension blower adjustment cover.
    · Can change the blower direction inside the hood for a comfortable balance, etc.
    · The S-655J (color type) design has high absorption in the neck area, and a turtleneck shape with elasticity.
    · S-657J (inner cover type) has a dual structure at the neck area, with the inner side cover held inside the gear to prevent intrusion of toxic substances to the inside of the hood, and also take the feed air to the chest.
    From: ฿ 10,674.12
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Protection Mask Canister For Organic Gas KGC-10
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Protection Mask Canister For Organic Gas KGC-10

    AS ONE

    [Specifications]
    ·Adsorption canister, KGC series.
    ·Compatible gas: for hydrogen sulfide / for organic gas
    From: ฿ 193.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Activated Charcoal Mask 50 Sheets Round Rubber Type
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Activated Charcoal Mask 50 Sheets Round Rubber Type【50 Pieces Per Package】

    AS ONE

    【Product Specifications】
    ・Quantity: 1 box (50 sheets)
    ・Dust collection effect (%): 98%
    ・Round rubber type
    ・Individual packaging
    ・Activated charcoal sheet: Basis weight/18g/square meter, Thickness/0.2mm, Activated carbon fiber content/46%, Fiber surface area (activated charcoal)/1200 square meter/g
    From: ฿ 3,437.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Filtration Device
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Filtration Device

    AS ONE

    [Features]
    ·For airline masks.
    ·Disinfecting of bacteria as small as 0.3 µm.
    ·Replacement part for PD-4F.
    From: ฿ 3,700.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Small Gas Mask GM81S

    Direct Connect Small Gas Mask GM81S

    SHIGEMATSU WORKS

    A direct-connection type small gas mask that can be attached to a screw-in type canister Canister facepiece GM81S.
    [Features]
    ·A type in which the canister is screwed directly into the mask.
    ·Comes with a voice transmitter, so you can have clear conversations even with the mask on.
    ·Used in a working environment with a gas concentration of 0.1% or less.
    [Applications]
    ·For measures against dioxins (level 2).
    ·Spray painting work/powder coating work/roller painting work.
    ·Agrochemical spraying work (emulsion/wettable powder/powder).
    ·Soil contamination countermeasures/ortho-toluidine countermeasures.
    From: ฿ 2,260.57
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Gas Mask Canister
    Direct Connect Gas Mask Canister
    Direct Connect Gas Mask Canister
    Direct Connect Gas Mask Canister
    Direct Connect Gas Mask Canister
    Direct Connect Gas Mask Canister
    Direct Connect Gas Mask Canister
    Direct Connect Gas Mask Canister

    Direct Connect Gas Mask Canister

    SHIGEMATSU WORKS

    Gas mask optimum for toxic gas work.
    [Features]
    · Based on the maximum allowable concentration of the toxic gas, etc., select and mount a canister to the mask body suited to the work environment.
    · Target gas: Halogen acidic gas.
    Japan Certification No.: TN339 JIS T8152.
    · Standard canister.
    · CA-104N2 series.
    [Applications]
    · Spray coating work, powder coating work, roller coating work, pesticide application work (emulsions/water dispersible powders/powders), and other toxic gas work.
    From: ฿ 180.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Gas mask part

    Gas mask part

    SHIGEMATSU WORKS

    Replacement part for GM164, DR175DL4N, DR28U2W
    From: ฿ 149.93
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Painting Mask DPM-77TM

    Painting Mask DPM-77TM

    TRUSCO

    [Features]
    · It removes gas produced from organic solvents such as thinner, toluene, perchlene, xylene, and gasoline.
    · Lightweight and compact mask.
    · A wider field of view can be secured with this new design.
    · Skin friendly styrene elastomer is used for the parts that have contact with the face.
    [Applications]
    · Painting work using organic solvents. (Work during cleaning and bonding)
    From: ฿ 687.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Absorption Can for Painting Mask DPM-77TMF

    Absorption Can for Painting Mask DPM-77TMF

    TRUSCO

    It removes gas produced from organic solvents such as thinner, toluene, perchlene, xylene, and gasoline.
    From: ฿ 141.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)

    Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)

    SHIGEMATSU WORKS

    Canister for low-concentration gas.
    [Features]
    ·Based on the maximum allowable concentration of the toxic gas, etc., select and mount a canister to the mask body suited to the work environment.
    ·A canister that is screwed directly into the mask.
    ·For organic solvent work, measures against dioxins and soil contamination.
    [Applications]
    ·Spray painting work, powder coating work, roller painting work, agricultural chemical spraying work (emulsion, wettable powder, powder), and other toxic gas work.
    From: ฿ 231.01
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
    Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)

    Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)

    SHIGEMATSU WORKS

    Canister for direct-coupling type compact gas masks.
    [Features]
    · Based on the maximum allowable concentration of the toxic gas, etc., select and mount a canister to the mask body suited to the work environment.
    · Simple replacement of canister with "click" and "snap" method.
    [Applications]
    · Spray coating work, powder coating work, roller coating work, pesticide application work (emulsions/water dispersible powders/powders), and other toxic gas work.
    From: ฿ 220.42
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    3M Combination absorption can

    3M Combination absorption can

    3M HEALTH CARE

    [Features]
    · Quarter turn can be performed for easy/certain attachment and removal.
    · 5-year storage period.
    · Can support the 4 types of gases below.
    From: ฿ 333.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Canister Model Sakai RDG-5 for Organic Gas and Dust

    Canister Model Sakai RDG-5 for Organic Gas and Dust

    KOKEN

    Canister for organic gases with built-in high-performance filters (class L3).
    [Features]
    · Compatible masks: Gas mask parts for 7121RG, 7191DKG. (2 canisters required)
    [Applications]
    · Often used with 7121RG or 7191DKG, etc., and can be used in dioxin level 2 work.
    From: ฿ 762.00
    Days to Ship: day to ship 53 Day(s)
    day to ship 53 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Mask Direct Connect Type, Small, Replacement Strap

    Gas Mask Direct Connect Type, Small, Replacement Strap

    3M HEALTH CARE

    [Features]
    · Replacement strap for replacement type dustproof mask 3000 series, and gas mask 300 series.
    From: ฿ 418.06
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Mask Direct Connect Type, Small, Replacement Filter Material

    Gas Mask Direct Connect Type, Small, Replacement Filter Material

    3M HEALTH CARE

    [Features]
    · Replaceable separately from the canister.
    From: ฿ 732.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Mask Direct Connect Type, Small, Absorption Can (With S1 Class Filter)

    Gas Mask Direct Connect Type, Small, Absorption Can (With S1 Class Filter)

    3M HEALTH CARE

    [Features]
    · Combination type canisters, rated for use with organic gas, and can also be used for halogen gas and sulfurous acid gas, passing the Japan certification, and JIS standard for acidic gas.
    · Bayonet type, so the canister can be easily attached and removed.
    [Applications]
    · Petrochemicals, chemical processing, pharmaceuticals, metal manufacturing, etc.
    From: ฿ 1,663.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Mask Direct Connect Type, Small, Absorption Can for organic gas (With S1 Class Filter)

    Gas Mask Direct Connect Type, Small, Absorption Can for organic gas (With S1 Class Filter)

    3M HEALTH CARE

    [Features]
    · Organic gas canister with S1 grade filter material incorporated beforehand into the canister front surface.
    · When using in work with generation of mists or toxic dust, no time is needed to attach the filter material, preventing mistakes in attachment.
    · Quarter turn can be performed for easy
    /secure attachment and removal.
    From: ฿ 281.59
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Mask Direct Connect Type, Small, Absorption Kit

    Gas Mask Direct Connect Type, Small, Absorption Kit

    3M HEALTH CARE

    [Features]
    · Prevents droplets falling from the mask body when attached directly to the gas mask 7700 series mask body.
    · Water absorption cover and pad insert kit for gas mask 7700 series.
    From: ฿ 741.40
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask No.3100/No.3200
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask No.3100/No.3200

    AS ONE

    Compact, lightweight, metal-free mask that has been textured to reduce discomfort when worn.
    Since it has acquired national certification for both gas and dust-proof, it can also be used as dust mask by attaching 3M filter material holder 3700 and filter material 3753.
    S/M size and M/L size available.
    From: ฿ 1,567.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask 7700JM
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask 7700JM

    AS ONE

    The face part is thin and has excellent fit. Reduces sliminess and discomfort when worn. The absorbent can is a quick lock type and is easy to put on and take off.
    From: ฿ 1,478.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    AS ONE Corporation Gas Mask, 6000F
    Until 30/04/2024

    Sale
    Until 30/04/2024

    AS ONE Corporation Gas Mask, 6000F

    AS ONE

    The curtain type exhaust valve discharges the hot air and stuffiness of the exhaled air smoothly, reducing discomfort.
    From: ฿ 11,723.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask G-7-06 (With Fit Checker)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Mask G-7-06 (With Fit Checker)

    AS ONE

    Gas mask with built-in fit checker.
    [Features]
    · Lightweight, single-type, suitable for painting work.
    · Double-layer bonnet-type structure protects the exhalation valve.
    · Fit testing tools are not required.
    · Voice transmission is effective, so conversation is easy.
    [Applications]
    · Painting work, de-greasing cleaning work using organic solvents, handling of chemicals, work carried out in environments with toxic gases.
    From: ฿ 963.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mask Set For Formaldehyde
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Mask Set For Formaldehyde

    AS ONE

    Set of mask with canister.
    [Features]
    · Uses KGC-1 series.
    · Built-in fit checker.
    · Lightweight, single-type, suitable for painting work.
    · Bonnet-type dual structure protects the exhalation valve.
    [Applications]
    · For work handling formaldehyde.
    From: ฿ 1,427.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    AS ONE Corporation Gas Mask GW-7-03
    Until 30/04/2024

    Sale
    Until 30/04/2024

    AS ONE Corporation Gas Mask GW-7-03

    AS ONE

    Since it is type for 2 canisters used, it makes breathing easier and the usage time is double that of using 1 pc..
    From: ฿ 1,385.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask HV-22-03
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Mask HV-22-03

    AS ONE

    Highly air-tight, lightweight-type gas mask with wide range of vision.
    [Features]
    · Special coating provides improved scratch-resistance compared to previous surface hardening treatments.
    · Effective suction of face seal part provides a high degree of airtightness.
    [Applications]
    · Painting work, de-greasing cleaning work using organic solvents, handling of chemicals, work carried out in environments with toxic gases.
    From: ฿ 10,467.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Canister: The canister is a type applicable for gases ranging from ammonia (AM2) to hydrocyanic acid gas (HC)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Canister: The canister is a type applicable for gases ranging from ammonia (AM2) to hydrocyanic acid gas (HC)

    AS ONE

    Adsorption canister is made of plastic, so it is lightweight and easy to replace by single-action.
    [Specifications]
    Concentration: For low concentration
    Target mask: For GM22,70J,77,77S,78
    From: ฿ 263.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Gas Mask External Filter

    Direct Connect Gas Mask External Filter

    SHIGEMATSU WORKS

    External filter for CA-107L/OV, CA-107L/OV
    From: ฿ 315.07
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Absorption Kit 302JN

    Water Absorption Kit 302JN

    3M HEALTH CARE

    Replacement part for gas mask body 3000 series
    From: ฿ 673.38
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Front Cap Kit 303J

    Front Cap Kit 303J

    3M HEALTH CARE

    [Specifications]
    ·Replacement part for 3100, 6000/6000F
    ·Product type: replacement parts
    From: ฿ 441.79
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Respirator Hemihedral GM77

    Respirator Hemihedral GM77

    SHIGEMATSU WORKS

    Gas mask that is used with the canister mounted properly on the mask body.
    [Features]
    · Designed with the average shape of a Japanese face in mind. The double cushion structure prevents intrusion of toxic substances.
    · One touch connection enables simple putting on and removal of the mask.
    [Applications]
    · For work where toxic gases are generated at low concentrations (use a canister made for the target gas).
    · Spray coating work, powder coating work, roller coating work, pesticide application work (emulsions/wettable powder/powders), and other toxic gas work.
    · For ortho-toluidine countermeasures.
    From: ฿ 893.11
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Connect Small Gas Mask GM22

    Direct Connect Small Gas Mask GM22

    SHIGEMATSU WORKS

    [Features]
    · Designed with the average shape of a Japanese face in mind. The double cushion structure prevents intrusion of toxic substances.
    · One touch connection enables simple putting on and removal of the mask.
    [Applications]
    · For work where toxic gases are generated at low concentrations. (Use canisters adapted to the target gas)
    From: ฿ 1,188.76
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    With S1 Filter Medium 6001/5911-S1

    With S1 Filter Medium 6001/5911-S1

    3M HEALTH CARE

    [Features]
    ・ Replacement part for 6000/6000F
    ・ For organic gas
    ·Exhalation resistance (Pa): 280 or less
    From: ฿ 925.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Filter Material 7711J

    Replacement Filter Material 7711J

    3M HEALTH CARE

    [Specifications]
    ·Replacement part for 7700J
    ·Product type: replacement parts
    ·Standard: TN
    From: ฿ 730.23
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M, Fastening Strap for 3000 Series Face Replacement

    3M, Fastening Strap for 3000 Series Face Replacement

    3M HEALTH CARE

    Replacement strap for replaceable dust mask 3000 series and gas mask 300 series.
    From: ฿ 418.06
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M, 5911N, Replacement Filter Medium for 6001 / 5911-S1, 6 Pieces Included

    3M, 5911N, Replacement Filter Medium for 6001 / 5911-S1, 6 Pieces Included

    3M HEALTH CARE

    It can be replaced separately from canister.
    From: ฿ 732.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M, 6000HB, Fastening Strap for 6000 Series Half Face Replacement

    3M, 6000HB, Fastening Strap for 6000 Series Half Face Replacement

    3M HEALTH CARE

    Face adjustable strap for 6000 series half shape mask. (Excluding 6000DDSR series)
    From: ฿ 513.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M, Combination Absorption Canister with Filter, S1

    3M, Combination Absorption Canister with Filter, S1

    3M HEALTH CARE

    Combination type canister that passed national test not only for organic gas, but also for halogen gas and sulfurous acid gas. In addition, it also complies with JIS standard of acid gas. Bayonet system enables easy attaching and detaching canister.
    From: ฿ 1,663.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M, Absorption Canister for Ammonia

    3M, Absorption Canister for Ammonia

    3M HEALTH CARE

    Passed national test as a canister for ammonia.
    From: ฿ 1,216.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M, Suction Canister for Organic Gas

    3M, Suction Canister for Organic Gas

    3M HEALTH CARE

    Canister for organic gas with built-in S1 grade filter material in front of canister. It is free from troublesome installation of filter material and incorrect installation prior to operations that generate mist or harmful fine particles. Can be easily and securely installed and removed by turning it 1/4 turn.
    From: ฿ 281.59
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M, 702J (Water Absorption Kit)

    3M, 702J (Water Absorption Kit)

    3M HEALTH CARE

    It is worn directly above gas mask 7700 series face to prevent fluid dripping from the face. Kit containing water absorption cover for gas mask face 7700 series and the pad.
    From: ฿ 741.40
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask (0.1% gas concentration or less)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask (0.1% gas concentration or less)

    AS ONE

    Many types of adsorption canisters that can be attached, and it can handle various gases.
    Using 2 adsorption canisters makes it easier to breathe, and usage time is approx. twice as long as single type.
    4-point tightening string type.
    From: ฿ 1,385.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask filter cartridge for organic gases, dustproof functionality against organic gases and acidic gases
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask filter cartridge for organic gases, dustproof functionality against organic gases and acidic gases

    AS ONE

    Compatible with mist, ideal for painting and organic solvent work.
    [Specifications]
    Absorbent can for organic gas with dust-proof function (Detoxification ability 162 minutes)
    Ventilation resistance: 280 Pa or less
    RoHS2 (EU) 2015/863 compliant
    From: ฿ 207.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask filter cartridge for organic gases, dustproof functionality against organic gases and gas mixtures
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask filter cartridge for organic gases, dustproof functionality against organic gases and gas mixtures

    AS ONE

    Quick lock type, easy to put on and take off.
    [Specifications]
    Absorbent Can for Organic Gas
    Ventilation resistance: 220 Pa or less
    RoHS2 (EU) 2015/863 compliant
    From: ฿ 173.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask, Replacement Filter Medium 2091/Canister, Filter Medium 6001/2091-L3
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Mask, Replacement Filter Medium 2091/Canister, Filter Medium 6001/2091-L3

    AS ONE

    Round filter that has passed RL3 and can be used safely even in environments where oil mist exists.
    From: ฿ 768.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask filter cartridge KGC-10EOG, 5 pieces
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask filter cartridge KGC-10EOG, 5 pieces

    AS ONE

    [Specifications]
    For ethylene oxide.
    RoHS2 (EU) 2015/863 compliant
    From: ฿ 2,163.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask, GH715S, Canister G37S1/G38S1
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Mask, GH715S, Canister G37S1/G38S1

    AS ONE

    G37S1 and G38S1 have a dust-proof filter built in (Class S1: Collecting efficiency of 80% or more).
    From: ฿ 247.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dustproof Gas Mask 6001/6002
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Dustproof Gas Mask 6001/6002

    AS ONE

    By attaching it to main body, it can be used as a gas mask that can also be used for organic solvent work.
    RoHS2 (EU) 2015/863 compliant
    From: ฿ 670.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask, Fit Checker, R10, Canister CA-705S/OV
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Mask, Fit Checker, R10, Canister CA-705S/OV

    AS ONE

    When used on the main body, the airtightness test of the mask is possible.
    Use at low concentrations of 0.1% or less.
    From: ฿ 482.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask filter cartridge for dioxins
    Until 30/04/2024
    From: ฿ 890.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas mask filter cartridge for dioxins/soil contaminants
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas mask filter cartridge for dioxins/soil contaminants

    AS ONE

    AS ONE Corporation Gas Mask Parts, Absorbent Can for Gas Mask for Dioxin Countermeasures / Soil Contamination Countermeasures
    From: ฿ 1,265.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Direct Coupled Gas Mask (for Medium Concentrations of 1.0% or Lower)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Direct Coupled Gas Mask (for Medium Concentrations of 1.0% or Lower)

    AS ONE

    [Features]
    ·With speaking apparatus (1-8554-11)
    ·For middle concentration use, 1.0% or less (1-8554-11)
    From: ฿ 15,095.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Mask, 6500 Series, Options

    Gas Mask, 6500 Series, Options

    3M HEALTH CARE

    [Features]
    · Replacement string for 3M replacement type mask 6500QL series.
    [Applications]
    · For replacing the string.
    From: ฿ 229.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Versaflo™, Respirator with Electric Fan, Replacement Face Shield / Hood Set

    Versaflo™, Respirator with Electric Fan, Replacement Face Shield / Hood Set

    3M HEALTH CARE

    [Features]
    · Has visor with a wide field of view and elastic body sealing around the face (face shield).
    · Built-in size-adjustable head suspension.
    From: ฿ 3,727.30
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Separate Type Cartridge EA800MS-24

    Non-Separate Type Cartridge EA800MS-24

    ESCO

    【Product Specifications】
    ・-21, -22-Without dust-proof filter
    ・-23, -24-With built-in dust-proof filter(National Examination Category: RS1)
    ・Organic gas cartridge for EA800MS-5, -6, -7A
    ・-21, -23 are green mark certified product
    ・Applicable gas-Toluene, xylenebenzene, methyl ethyl ketone, trichlorethylene, chloropicric, acetone, carbon dioxide, DMF, DMAC, etc.
    ・Quality assurance expiry-Within 2 years under unopened status
    ・Japan examination certificated cartridge…No.N275
    From: ฿ 204.21
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [For EA800MS-51A] Replacement Filter EA800MS-52A

    [For EA800MS-51A] Replacement Filter EA800MS-52A

    ESCO

    【Product Specifications】
    ・EA800MS-51AFor For exchanges Filter (1Sheet )
    ・Size …About 180×70×6.5(Thickness )mm
    From: ฿ 167.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ESCO Co., Ltd Cartridge-Replaceable Mask (2-Can Type), EA800MS-7A

    ESCO Co., Ltd Cartridge-Replaceable Mask (2-Can Type), EA800MS-7A

    ESCO

    【Product Specifications】
    ・National Examination Certificated (The TN 452th)
    ・Low The density Gas For 2-can Type Mask
    ・The Belt Hook Can Have The Angle Of The Squeezing Cord Freely Adjusted
    ・Grained Face-contacting Section Minimizes Discomfort And Misalignment Of The Mask Due To Sweat.
    ・Filter Separately Sold.Please Choose From EA800MS-22 to -24、-28.
    From: ฿ 1,579.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cartridge-Replaceable Mask EA800MV

    Cartridge-Replaceable Mask EA800MV

    ESCO

    【Product Specifications】
    ・2-can type
    ・Neck or back of the head tying type
    ・Cartridge is separately sold.Select one from EA800MV-11 to -17.
    ・Whenever using a filter (EA800MW-21, -22), cartridge (EA800MV-11 to -17) and filter cover (EA800MV-23) are required.
    From: ฿ 1,354.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Cartridge for Mask EA800MV-11

    Replacement Cartridge for Mask EA800MV-11

    ESCO

    [Specifications]
    ·Cartridge for EA800MV, former EA800MW
    ·Quantity: 2 pcs. included
    From: ฿ 1,910.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Cartridge for Mask EA800MV-12

    Replacement Cartridge for Mask EA800MV-12

    ESCO

    【Product Specifications】
    ・Cartridge for EA800MV, MW
    ・-16 can be used against organic gases, acid gases, ammonia, methylamine, and formaldehyde.
    ・Name…Acid gases
    From: ฿ 2,070.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Cartridge for Mask EA800MV-13

    Replacement Cartridge for Mask EA800MV-13

    ESCO

    【Product Specifications】
    ・Cartridge for EA800MV, MW
    ・-16 can be used against organic gases, acid gases, ammonia, methylamine, and formaldehyde.
    ・Name…Organic gases/acid gases
    From: ฿ 1,990.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Cartridge for Mask EA800MV-14

    Replacement Cartridge for Mask EA800MV-14

    ESCO

    【Product Specifications】
    ・Cartridge for EA800MV, MW
    ・-16 can be used against organic gases, acid gases, ammonia, methylamine, and formaldehyde.
    ・Name…Ammonia/methylamine
    From: ฿ 2,229.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Cartridge for Mask EA800MV-15

    Replacement Cartridge for Mask EA800MV-15

    ESCO

    【Product Specifications】
    ・Cartridge for EA800MV, MW
    ・-16 can be used against organic gases, acid gases, ammonia, methylamine, and formaldehyde.
    ・Name…Formaldehyde
    From: ฿ 1,629.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Cartridge for Mask EA800MV-16

    Replacement Cartridge for Mask EA800MV-16

    ESCO

    【Product Specifications】
    ・Cartridge for EA800MV, MW
    ・-16 can be used against organic gases, acid gases, ammonia, methylamine, and formaldehyde.
    ・Name…Multiple gases
    From: ฿ 2,034.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Cartridge for Mask EA800MV-17

    Replacement Cartridge for Mask EA800MV-17

    ESCO

    【Product Specifications】
    ・Cartridge for EA800MV, MW
    ・-16 can be used against organic gases, acid gases, ammonia, methylamine, and formaldehyde.
    ・Name…P100 fine particle
    From: ฿ 1,744.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Protection Mask Canister For G36 Organic Gas
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Protection Mask Canister For G36 Organic Gas

    AS ONE

    【Product Specifications】
    ・Model number: G36
    ・Absorption can for organic gas
    From: ฿ 233.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask (For Organic Gas) Absorption Can G37S2
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Mask (For Organic Gas) Absorption Can G37S2

    AS ONE

    【Product Specifications】
    ・Model number: G37S2
    ・Specification: Absorption can for organic gas (with a dust control filter, division S2)
    From: ฿ 323.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Mask For Coating Work 1200/3311J-55
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Mask For Coating Work 1200/3311J-55

    AS ONE

    【Product Specifications】
    ・Model number: 1200/3311J-55
    ・Application: for coating working
    ・Detoxification capabilities: Average 156 minutes
    ・Particle collection efficiency: Average 91.6%
    ・Weight: Facepiece/54g, Absorption can 61g
    ・National examination passed: Mask/No. TN488, Absorption can/No. TN464
    From: ฿ 927.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gas Protection Mask Canister For Hydrogen Sulfide KGC-1L
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gas Protection Mask Canister For Hydrogen Sulfide KGC-1L

    AS ONE

    【Product Specifications】
    ・Model number: KGC-1L
    ・Adaptive gas: for hydrogen sulfide
    ・For low concentration
    From: ฿ 242.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Absorbent Can CA Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Absorbent Can CA Series

    AS ONE

    [Features]
    Types of adsorption canisters: Halogen, acid gas, sulfurous acid gas, hydrogen sulfide (HG/AG/SO/HS), ammonia (AM), organic gas (OV)
    From: ฿ 280.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
From
Days to Ship
Product uses
Product Type
Standard
Other
You can add up to 6 items per a category to the compare list.
Respirator, Sakai-Type 7191DKG-02
Respirator, Sakai-Type 7191DKG-02
Respirator, Sakai-Type 7191DKG-02
You can add up to 6 items per a category to the compare list.
Direct Connect Small Gas Mask GM76
Direct Connect Small Gas Mask GM76
Direct Connect Small Gas Mask GM76
You can add up to 6 items per a category to the compare list.
Sale
Absorption Can for Gas Mask KGC-70
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Air Supply Mask Hose
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Canister Model KGC-10A-03 for Halogen Gas
You can add up to 6 items per a category to the compare list.
Sale
Isolation Type Gas Mask GM161-1
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask 7191DKG-02 with voice transmitter
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Absorption Canister for Organic Gas with L3 Filtration Material 6001/2091-L3
You can add up to 6 items per a category to the compare list.
Sale
Directly Connected Gas Mask
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Direct Connect Gas Mask Medium Concentration Type
You can add up to 6 items per a category to the compare list.
Direct Connect Small Gas Mask GM185-1
You can add up to 6 items per a category to the compare list.
Gas Mask Face, S/M Size
You can add up to 6 items per a category to the compare list.
Respirator Face Piece 7700J
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask EOG Mask Set G-7-06
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask HV-7
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Canister: Applicable Gases: Ammonia to Acid Gases
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Gas Mask GM77/GM77S
You can add up to 6 items per a category to the compare list.
Sale
Gas mask GM70J/GM165
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
3M, Disposable Dust-Proof Mask, 9913JV-D2
You can add up to 6 items per a category to the compare list.
Sale
Gas mask filter cartridge for dioxins/organic gases/soil contaminants
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Isolation Type Gas Mask GM161-2
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Versaflo™, Hood Set, S Series
You can add up to 6 items per a category to the compare list.
Sale
Gas Protection Mask Canister For Organic Gas KGC-10
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Activated Charcoal Mask 50 Sheets Round Rubber Type
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Filtration Device
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Direct Connect Small Gas Mask GM81S
You can add up to 6 items per a category to the compare list.
Direct Connect Gas Mask Canister
Direct Connect Gas Mask Canister
Direct Connect Gas Mask Canister
Direct Connect Gas Mask Canister
Direct Connect Gas Mask Canister
Direct Connect Gas Mask Canister
Direct Connect Gas Mask Canister
Direct Connect Gas Mask Canister
You can add up to 6 items per a category to the compare list.
Gas mask part
You can add up to 6 items per a category to the compare list.
Painting Mask DPM-77TM
You can add up to 6 items per a category to the compare list.
Absorption Can for Painting Mask DPM-77TMF
You can add up to 6 items per a category to the compare list.
Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)
You can add up to 6 items per a category to the compare list.
Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
You can add up to 6 items per a category to the compare list.
3M Combination absorption can
You can add up to 6 items per a category to the compare list.
Canister Model Sakai RDG-5 for Organic Gas and Dust
You can add up to 6 items per a category to the compare list.
Gas Mask Direct Connect Type, Small, Replacement Strap
You can add up to 6 items per a category to the compare list.
Gas Mask Direct Connect Type, Small, Replacement Filter Material
You can add up to 6 items per a category to the compare list.
Gas Mask Direct Connect Type, Small, Absorption Can (With S1 Class Filter)
You can add up to 6 items per a category to the compare list.
Gas Mask Direct Connect Type, Small, Absorption Can for organic gas (With S1 Class Filter)
You can add up to 6 items per a category to the compare list.
Gas Mask Direct Connect Type, Small, Absorption Kit
You can add up to 6 items per a category to the compare list.
Sale
Gas mask No.3100/No.3200
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask 7700JM
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
AS ONE Corporation Gas Mask, 6000F
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask G-7-06 (With Fit Checker)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Mask Set For Formaldehyde
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
AS ONE Corporation Gas Mask GW-7-03
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask HV-22-03
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Canister: The canister is a type applicable for gases ranging from ammonia (AM2) to hydrocyanic acid gas (HC)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Direct Connect Gas Mask External Filter
You can add up to 6 items per a category to the compare list.
Water Absorption Kit 302JN
You can add up to 6 items per a category to the compare list.
Front Cap Kit 303J
You can add up to 6 items per a category to the compare list.
Respirator Hemihedral GM77
You can add up to 6 items per a category to the compare list.
Direct Connect Small Gas Mask GM22
You can add up to 6 items per a category to the compare list.
With S1 Filter Medium 6001/5911-S1
You can add up to 6 items per a category to the compare list.
Replacement Filter Material 7711J
You can add up to 6 items per a category to the compare list.
3M, Fastening Strap for 3000 Series Face Replacement
You can add up to 6 items per a category to the compare list.
3M, 5911N, Replacement Filter Medium for 6001 / 5911-S1, 6 Pieces Included
You can add up to 6 items per a category to the compare list.
3M, 6000HB, Fastening Strap for 6000 Series Half Face Replacement
You can add up to 6 items per a category to the compare list.
3M, Combination Absorption Canister with Filter, S1
You can add up to 6 items per a category to the compare list.
3M, Absorption Canister for Ammonia
You can add up to 6 items per a category to the compare list.
3M, Suction Canister for Organic Gas
You can add up to 6 items per a category to the compare list.
3M, 702J (Water Absorption Kit)
You can add up to 6 items per a category to the compare list.
Sale
Gas mask (0.1% gas concentration or less)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask filter cartridge for organic gases, dustproof functionality against organic gases and acidic gases
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask filter cartridge for organic gases, dustproof functionality against organic gases and gas mixtures
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask, Replacement Filter Medium 2091/Canister, Filter Medium 6001/2091-L3
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask filter cartridge KGC-10EOG, 5 pieces
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask, GH715S, Canister G37S1/G38S1
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Dustproof Gas Mask 6001/6002
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask, Fit Checker, R10, Canister CA-705S/OV
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask filter cartridge for dioxins
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas mask filter cartridge for dioxins/soil contaminants
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Direct Coupled Gas Mask (for Medium Concentrations of 1.0% or Lower)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Gas Mask, 6500 Series, Options
You can add up to 6 items per a category to the compare list.
Versaflo™, Respirator with Electric Fan, Replacement Face Shield / Hood Set
You can add up to 6 items per a category to the compare list.
Non-Separate Type Cartridge EA800MS-24
You can add up to 6 items per a category to the compare list.
[For EA800MS-51A] Replacement Filter EA800MS-52A
You can add up to 6 items per a category to the compare list.
ESCO Co., Ltd Cartridge-Replaceable Mask (2-Can Type), EA800MS-7A
You can add up to 6 items per a category to the compare list.
Cartridge-Replaceable Mask EA800MV
You can add up to 6 items per a category to the compare list.
Replacement Cartridge for Mask EA800MV-11
You can add up to 6 items per a category to the compare list.
Replacement Cartridge for Mask EA800MV-12
You can add up to 6 items per a category to the compare list.
Replacement Cartridge for Mask EA800MV-13
You can add up to 6 items per a category to the compare list.
Replacement Cartridge for Mask EA800MV-14
You can add up to 6 items per a category to the compare list.
Replacement Cartridge for Mask EA800MV-15
You can add up to 6 items per a category to the compare list.
Replacement Cartridge for Mask EA800MV-16
You can add up to 6 items per a category to the compare list.
Replacement Cartridge for Mask EA800MV-17
You can add up to 6 items per a category to the compare list.
Sale
Gas Protection Mask Canister For G36 Organic Gas
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask (For Organic Gas) Absorption Can G37S2
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Mask For Coating Work 1200/3311J-55
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Gas Protection Mask Canister For Hydrogen Sulfide KGC-1L
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Absorbent Can CA Series
Until 30/04/2024
Brand

KOKEN

SHIGEMATSU WORKS

AS ONE

AS ONE

KOKEN

AS ONE

AS ONE

3M HEALTH CARE

AS ONE

SHIGEMATSU WORKS

SHIGEMATSU WORKS

3M HEALTH CARE

3M HEALTH CARE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

3M HEALTH CARE

AS ONE

AS ONE

3M HEALTH CARE

AS ONE

AS ONE

AS ONE

SHIGEMATSU WORKS

SHIGEMATSU WORKS

SHIGEMATSU WORKS

TRUSCO

TRUSCO

SHIGEMATSU WORKS

SHIGEMATSU WORKS

3M HEALTH CARE

KOKEN

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

SHIGEMATSU WORKS

3M HEALTH CARE

3M HEALTH CARE

SHIGEMATSU WORKS

SHIGEMATSU WORKS

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

3M HEALTH CARE

3M HEALTH CARE

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

Product Series

Respirator, Sakai-Type 7191DKG-02

Direct Connect Small Gas Mask GM76

Absorption Can for Gas Mask KGC-70

Air Supply Mask Hose

Canister Model KGC-10A-03 for Halogen Gas

Isolation Type Gas Mask GM161-1

Gas mask 7191DKG-02 with voice transmitter

Absorption Canister for Organic Gas with L3 Filtration Material 6001/2091-L3

Directly Connected Gas Mask

Direct Connect Gas Mask Medium Concentration Type

Direct Connect Small Gas Mask GM185-1

Gas Mask Face, S/M Size

Respirator Face Piece 7700J

Gas Mask EOG Mask Set G-7-06

Gas mask HV-7

Canister: Applicable Gases: Ammonia to Acid Gases

Gas Mask GM77/GM77S

Gas mask GM70J/GM165

3M, Disposable Dust-Proof Mask, 9913JV-D2

Gas mask filter cartridge for dioxins/organic gases/soil contaminants

Isolation Type Gas Mask GM161-2

Versaflo™, Hood Set, S Series

Gas Protection Mask Canister For Organic Gas KGC-10

Activated Charcoal Mask 50 Sheets Round Rubber Type【50 Pieces Per Package】

Filtration Device

Direct Connect Small Gas Mask GM81S

Direct Connect Gas Mask Canister

Gas mask part

Painting Mask DPM-77TM

Absorption Can for Painting Mask DPM-77TMF

Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)

Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)

3M Combination absorption can

Canister Model Sakai RDG-5 for Organic Gas and Dust

Gas Mask Direct Connect Type, Small, Replacement Strap

Gas Mask Direct Connect Type, Small, Replacement Filter Material

Gas Mask Direct Connect Type, Small, Absorption Can (With S1 Class Filter)

Gas Mask Direct Connect Type, Small, Absorption Can for organic gas (With S1 Class Filter)

Gas Mask Direct Connect Type, Small, Absorption Kit

Gas mask No.3100/No.3200

Gas mask 7700JM

AS ONE Corporation Gas Mask, 6000F

Gas Mask G-7-06 (With Fit Checker)

Mask Set For Formaldehyde

AS ONE Corporation Gas Mask GW-7-03

Gas Mask HV-22-03

Canister: The canister is a type applicable for gases ranging from ammonia (AM2) to hydrocyanic acid gas (HC)

Direct Connect Gas Mask External Filter

Water Absorption Kit 302JN

Front Cap Kit 303J

Respirator Hemihedral GM77

Direct Connect Small Gas Mask GM22

With S1 Filter Medium 6001/5911-S1

Replacement Filter Material 7711J

3M, Fastening Strap for 3000 Series Face Replacement

3M, 5911N, Replacement Filter Medium for 6001 / 5911-S1, 6 Pieces Included

3M, 6000HB, Fastening Strap for 6000 Series Half Face Replacement

3M, Combination Absorption Canister with Filter, S1

3M, Absorption Canister for Ammonia

3M, Suction Canister for Organic Gas

3M, 702J (Water Absorption Kit)

Gas mask (0.1% gas concentration or less)

Gas mask filter cartridge for organic gases, dustproof functionality against organic gases and acidic gases

Gas mask filter cartridge for organic gases, dustproof functionality against organic gases and gas mixtures

Gas Mask, Replacement Filter Medium 2091/Canister, Filter Medium 6001/2091-L3

Gas mask filter cartridge KGC-10EOG, 5 pieces

Gas Mask, GH715S, Canister G37S1/G38S1

Dustproof Gas Mask 6001/6002

Gas Mask, Fit Checker, R10, Canister CA-705S/OV

Gas mask filter cartridge for dioxins

Gas mask filter cartridge for dioxins/soil contaminants

Direct Coupled Gas Mask (for Medium Concentrations of 1.0% or Lower)

Gas Mask, 6500 Series, Options

Versaflo™, Respirator with Electric Fan, Replacement Face Shield / Hood Set

Non-Separate Type Cartridge EA800MS-24

[For EA800MS-51A] Replacement Filter EA800MS-52A

ESCO Co., Ltd Cartridge-Replaceable Mask (2-Can Type), EA800MS-7A

Cartridge-Replaceable Mask EA800MV

Replacement Cartridge for Mask EA800MV-11

Replacement Cartridge for Mask EA800MV-12

Replacement Cartridge for Mask EA800MV-13

Replacement Cartridge for Mask EA800MV-14

Replacement Cartridge for Mask EA800MV-15

Replacement Cartridge for Mask EA800MV-16

Replacement Cartridge for Mask EA800MV-17

Gas Protection Mask Canister For G36 Organic Gas

Gas Mask (For Organic Gas) Absorption Can G37S2

Gas Mask For Coating Work 1200/3311J-55

Gas Protection Mask Canister For Hydrogen Sulfide KGC-1L

Absorbent Can CA Series

From

฿ 2,230.89

฿ 1,186.50

฿ 1,028.00

Special Price

On Sale Until 30/04/2024

฿ 7,563.00

Special Price

On Sale Until 30/04/2024

฿ 312.00

฿ 17,422.00

Special Price

On Sale Until 30/04/2024

฿ 2,362.00

Special Price

On Sale Until 30/04/2024

฿ 1,444.00

฿ 1,947.00

Special Price

On Sale Until 30/04/2024

฿ 9,479.45

฿ 6,853.96

฿ 1,237.10

฿ 1,476.11

฿ 1,482.00

Special Price

On Sale Until 30/04/2024

฿ 12,703.00

Special Price

On Sale Until 30/04/2024

฿ 183.00

Special Price

On Sale Until 30/04/2024

฿ 1,124.37

฿ 1,958.00

Special Price

On Sale Until 30/04/2024

฿ 1,735.00

฿ 2,117.00

Special Price

On Sale Until 30/04/2024

฿ 16,203.00

Special Price

On Sale Until 30/04/2024

฿ 10,674.12

฿ 193.00

Special Price

On Sale Until 30/04/2024

฿ 3,437.00

Special Price

On Sale Until 30/04/2024

฿ 3,700.00

Special Price

On Sale Until 30/04/2024

฿ 2,260.57

฿ 180.00

฿ 149.93

฿ 687.00

฿ 141.00

฿ 231.01

฿ 220.42

฿ 333.33

฿ 762.00

฿ 418.06

฿ 732.00

฿ 1,663.00

฿ 281.59

฿ 741.40

฿ 1,567.00

Special Price

On Sale Until 30/04/2024

฿ 1,478.00

Special Price

On Sale Until 30/04/2024

฿ 11,723.00

Special Price

On Sale Until 30/04/2024

฿ 963.00

Special Price

On Sale Until 30/04/2024

฿ 1,427.00

Special Price

On Sale Until 30/04/2024

฿ 1,385.00

Special Price

On Sale Until 30/04/2024

฿ 10,467.00

Special Price

On Sale Until 30/04/2024

฿ 263.00

Special Price

On Sale Until 30/04/2024

฿ 315.07

฿ 673.38

฿ 441.79

฿ 893.11

฿ 1,188.76

฿ 925.00

฿ 730.23

฿ 418.06

฿ 732.00

฿ 513.16

฿ 1,663.00

฿ 1,216.00

฿ 281.59

฿ 741.40

฿ 1,385.00

Special Price

On Sale Until 30/04/2024

฿ 207.00

Special Price

On Sale Until 30/04/2024

฿ 173.00

Special Price

On Sale Until 30/04/2024

฿ 768.00

Special Price

On Sale Until 30/04/2024

฿ 2,163.00

Special Price

On Sale Until 30/04/2024

฿ 247.00

Special Price

On Sale Until 30/04/2024

฿ 670.00

Special Price

On Sale Until 30/04/2024

฿ 482.00

Special Price

On Sale Until 30/04/2024

฿ 890.00

Special Price

On Sale Until 30/04/2024

฿ 1,265.00

Special Price

On Sale Until 30/04/2024

฿ 15,095.00

Special Price

On Sale Until 30/04/2024

฿ 229.00

฿ 3,727.30

฿ 204.21

฿ 167.00

฿ 1,579.00

฿ 1,354.00

฿ 1,910.00

฿ 2,070.00

฿ 1,990.00

฿ 2,229.00

฿ 1,629.00

฿ 2,034.00

฿ 1,744.00

฿ 233.00

Special Price

On Sale Until 30/04/2024

฿ 323.00

Special Price

On Sale Until 30/04/2024

฿ 927.00

Special Price

On Sale Until 30/04/2024

฿ 242.00

Special Price

On Sale Until 30/04/2024

฿ 280.00

Special Price

On Sale Until 30/04/2024

Days to Ship Same day 1 Day(s) 40 Day(s) 40 Day(s) 16 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 7 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) Same day 40 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 40 Day(s) 1 Day(s) 40 Day(s) 10 Day(s) Same day 10 Day(s) Same day Same day 10 Day(s) Same day Same day 53 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 40 Day(s) 35 Day(s) 40 Day(s) 19 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 40 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 35 Day(s) 35 Day(s) 40 Day(s) 35 Day(s) 35 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 35 Day(s) 1 Day(s) 12 Day(s) Same day 16 Day(s) 12 Day(s) 15 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 14 Day(s) 12 Day(s) 12 Day(s) 35 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) Same day
Product usesPoison proofingPoison proofingPoison proofing-Poison proofing-Poison proofingPoison proofing-Poison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingReplaceable type dust protectingPoison proofingPoison proofing----Poison proofingPoison proofing-Poison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofingPoison proofing------------------
Product TypeMask BodyMask BodyReplacement Parts-Replacement Parts-Mask BodyReplacement Parts-Mask BodyMask BodyMask BodyMask BodyMask BodyMask BodyReplacement PartsMask BodyMask BodyMask BodyReplacement PartsMask Body----Mask BodyReplacement PartsReplacement PartsMask BodyReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyReplacement PartsReplacement PartsReplacement PartsReplacement PartsMask BodyMask BodyReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsMask BodyReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsReplacement PartsMask Body------------------
Standard--TN---TNTN----TNTN--TNTNDS2TN------------TN--------TNTN-TNTN------TNTN-------TN---TNTN--TNTNTN------------------
Other------------------------------------------------------------------------Option-----------------

Loading...

Related Categories to Gas Masks