(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Mask GM77/GM77S

Gas Mask GM77/GM77S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 8-5043-12

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Specifications
    -
  • Size
    M/E
  • Manufacturer Product Name
    Gas mask GM77 (M/E)
  • Manufacturer Model Number
    GM77
  • JAN Code
    4959382100326
  • Features
    Use fitting checker to test airtightness of mask.
  • Footnotes
    Canister is not included. When ordering GM77/GM77S, please specify size from the size code table.
  • Material
    Face/styrene elastomer
  • Weight(g)
    83±7 (mask part)
  • National Certification Number
    No. TN5
  • 1 pc.
Part Number
8-5043-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,124.37

GAS RESPIRATORS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Specifications
    -
  • Size
    M/E
  • Manufacturer Product Name
    Gas mask GM77 (M/E)
  • Manufacturer Model Number
    GM77
  • JAN Code
    4959382100326
  • Features
    Use fitting checker to test airtightness of mask.
  • Footnotes
    Canister is not included. When ordering GM77/GM77S, please specify size from the size code table.
  • Material
    Face/styrene elastomer
  • Weight(g)
    83±7 (mask part)
  • National Certification Number
    No. TN5
  • 1 pc.

Product Description

Gas masks for low concentration use.
[Features]
· 3 sizes: S, M/E, L.
· Made of skin-friendly silicone material.
[Applications]
· For work where there are low concentrations of toxic gases. (0.1% or less)

Specifications of 8-5043-12

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Specifications
    -
  • Size
    M/E
  • Manufacturer Product Name
    Gas mask GM77 (M/E)
  • Manufacturer Model Number
    GM77
  • JAN Code
    4959382100326
  • Features
    Use fitting checker to test airtightness of mask.
  • Footnotes
    Canister is not included. When ordering GM77/GM77S, please specify size from the size code table.
  • Material
    Face/styrene elastomer
  • Weight(g)
    83±7 (mask part)
  • National Certification Number
    No. TN5
  • 1 pc.
Part Number
8-5043-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,124.37

GAS RESPIRATORS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Gas Mask (For Use In Low Concentrations 0.1% or less) GM77/GM77S Specifications

GM77 external appearance

GM77 external appearance

GM77S external appearance

GM77S external appearance

  • Model number: GM77
  • For low concentration use, 0.1% or less
  • Size: S, M/E, L
  • Mass (mask part): 83 ±7 g
  • Face part materials: Styrene-based elastomer
  • Japanese national product certification number: No. TN5
  • *Canister is not included.
  • Model number: GM77S
  • For low concentration use, 0.1% or less
  • Size: S, M/E, L
  • Mass (mask part): 105 ±10 g
  • Face part materials: Silicone rubber
  • Japanese national product certification number: No. TN15
  • *Canister is not included.