(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mask Set For Formaldehyde

Mask Set For Formaldehyde

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 1-8135-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Manufacturer Product Name
    Mask Set for Formaldehyde G7-06
  • Manufacturer Model Number
    Mask Set
  • JAN Code
    4984596235298
  • Features
    A set with canister for formaldehyde. Fit test tool is not required as it has a fit checker built-in.
  • Set Content
    Mask G-7-06 x 1 / Absorption Can KGC-10FA x 1
  • Specification details
    With fitting checker
  • National Certification Number
    No. DN266
  • 1 Set
Part Number
1-8135-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,427.00

GAS RESPIRATORS 1 Piece(s) 40 Day(s) 1 Set

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Manufacturer Product Name
    Mask Set for Formaldehyde G7-06
  • Manufacturer Model Number
    Mask Set
  • JAN Code
    4984596235298
  • Features
    A set with canister for formaldehyde. Fit test tool is not required as it has a fit checker built-in.
  • Set Content
    Mask G-7-06 x 1 / Absorption Can KGC-10FA x 1
  • Specification details
    With fitting checker
  • National Certification Number
    No. DN266
  • 1 Set

Product Description

Set of mask with canister.
[Features]
· Uses KGC-1 series.
· Built-in fit checker.
· Lightweight, single-type, suitable for painting work.
· Bonnet-type dual structure protects the exhalation valve.
[Applications]
· For work handling formaldehyde.

Specifications of 1-8135-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Manufacturer Product Name
    Mask Set for Formaldehyde G7-06
  • Manufacturer Model Number
    Mask Set
  • JAN Code
    4984596235298
  • Features
    A set with canister for formaldehyde. Fit test tool is not required as it has a fit checker built-in.
  • Set Content
    Mask G-7-06 x 1 / Absorption Can KGC-10FA x 1
  • Specification details
    With fitting checker
  • National Certification Number
    No. DN266
  • 1 Set
Part Number
1-8135-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,427.00

GAS RESPIRATORS 1 Piece(s) 40 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Mask Set For Formaldehyde (Gas Concentration 0.1% Or Less) Specifications

Mask Set For Formaldehyde: related images

Mask set external appearance

  • Part number: 1-8135-01
  • Model number: Mask Set
  • Gas concentration 0.1% or less
  • With fit checker
  • Japanese national product certification number: No. TN382

Set contents

  • Mask main body (part number: 1-4547-11, gas mask G-7-06)×1 pc
  • Canister (part number: 1-8135-02, KGC-10FA)×1 pc

Developer's Perspective

 

A world first, the built-in "fit checker" enables checking of the fit seal.