(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Face Protective Mask 4 Ply [White/Black]【40 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 100.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MMASK-4PLY-BK
MMASK-4PLY-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color

฿ 100.00

3D MEDICAL MASK 4PLY 1 Pack(s)

40 Pieces Per Package

Same day Black

฿ 100.00

3D MEDICAL MASK 4PLY 1 Pack(s)

40 Pieces Per Package

Same day White

Basic Specifications

  • Product uses
    For general work
  • Product Type
    Mask body
  • Bacterial filtration efficiency
    > 99%
  • Particle filtration efficiency
    > 98%
  • Time limit of use
    4 hours
  • Specifications
    Medical Level:1 with 3D shape can offer high efficiency filtration, Well breathable, Skin-friendly fit, Light weight & Comfortable to wear.
  • Material
    PP Spunbond
  • Q'ty per package
    40 pcs/box
  • Filter
    4 Layer
  • Ear Strap
    Flat Elastic

Product Description

[New!] 4-Layer Medical Mask TF99

Four-layer structure, High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear.

It is suitable for Daily protection (bacteria, dust and bad odors), Electronics, Precision instrument manufacturing, Pharmaceutical industry and other industries.

[Description]

• Brand : MISUMI

• Color : White / Black

• Type : Ear Loop (Flat Elastic)

• Size : 205x80 mm

• Package : 50 Pcs/Box

• Material : PP non-woven fabric

 

[Features]

• There are 4 layers of filtration filters

   - Inner layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.

   - Melt Blown is made with premium thick high-density filter.

   - Middle and Outer layer is a water-resistant.

• Protection & Filtration

   - PFE99 : Particulate Filtration Efficiency > 98%

   - BFE99 : Bacterial Filtration Efficiency > 99%

   - VFE99 : Viral Filtration Efficiency > 99%

   - Penetration by Synthetic Blood > Level1

   - NaCl > 98% , Parafin oil > 96%

   - PM2.5 : Efficiency Protect Against PM 2.5 > 99%

• Product have been verified and tested by 

   - Nelson Laboratories

   - Research Unit of Applied Electric Field in Engineering (RUEE)

   ** All certificate documents can be downloaded from the button page

Part Number
MMASK-4PLY-BK
MMASK-4PLY-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color

฿ 100.00

3D MEDICAL MASK 4PLY 1 Pack(s)

40 Pieces Per Package

Same day Black

฿ 100.00

3D MEDICAL MASK 4PLY 1 Pack(s)

40 Pieces Per Package

Same day White

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications Face Mask

Product codeColorTypeDimension (LxW)Package
MMASK-4PLY-WWhiteEar Loop205 × 80 mm40 pcs/box
MMASK-4PLY-BKBlackEar Loop205 × 80 mm40 pcs/box


Mask Structure Face Mask

Protection & Filtration:

  • PFE95 : Particulate Filtration Efficiency > 98%
  • BFE99 : Bacterial Filtration Efficiency > 99%
  • VFE99 : Viral Filtration Efficiency > 99%
  • Penetration by Synthetic Blood > Level1
  • NaCl > 98% , Parafin oil > 96%
  • PM2.5 : Efficiency Protect Against PM 2.5 > 99%
 

MISUMI - Face mask category

No. of LayoutCatagoryHygienic MaskCarbon MaskKN95 Mask
3 Layer maskProductFace Mask Face Mask Face Mask The product is under process of designing and survey for the market demand.The product is under process of designing and survey for the market demand.
Product codeMMASK-3PLY-WMMASK-3PLY-GMMASK-3PLY-B
ColorWhiteGreenBlue
ProtectionPFE>95%,BFE>99%,VFE>99%,PM 2.5>99%
FeaturesHigh efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear.
Package50 Pcs/Box
4 Layer maskProduct

Face Mask
Face Mask Face Mask
Product codeMMASK-4PLY-WMMASK-4PLY-BKMMASK-4PLY-CMF99-MASK-4PLY-CMMASK-N95-W
ColorWhiteBlackGreyGreyWhite
ProtectionPFE > 98%, BFE > 99%, VFE > 99%, PM 2.5 > 99%, NaCl > 98% , Parafin oil > 96%PFE >98% , BFE > 99% , PM 2.5>99%KN95 standard , PM2.5 > 99%
FeaturesThree-dimensional shape makes it close and fit Comfortable, easy to breathe Due to its 3D shapeProtection from chemical vapor, paint mist and other bad odors from industrial plant.foldable design & easily carried & save space
Package40 Pcs/Box50 Pcs/Box40 Pcs/Box20 Pcs/Box

 

Certificate Face Mask

Product has been verified and tested by Nelson Laboratories & Research Unit of Applied Electric Field in Engineering (RUEE) as below details. 

   

Shelf life of product

3 years

Storage conditions

Store in a well-ventilated, dark and dry environment, away from fire and pollution.