(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Carbon Mask 4Ply【40-50 Pieces Per Package】
MISUMI
General operation & daily protection from chemical vapor, paint mist and other bad odors from industrial plant, bacteria and dust.
Product is pass certified test PFE > 99%
Can filter particles as small as 0.1 micron that makes it easy to prevent dust, smoke, PM 2.5.
[Description]
• Brand : MISUMI
• Type : Ear Loop
• Size : 175 x 95 mm
• Package : 50 Pcs/Box (MMASK-4PLY-C)
: 40 Pcs/Box (MMASK-4PLY-C-1P) with plastic bag seal 1:1
• Material : PP non-woven fabric , Carbon non-woven fabric.
Melt Blown non-woven fabric.
[Features]
• There are 4 layers of filtration filters
- Carbon non-woven fabric increase protection against odors and vapors from chemicals which may be a carcinogen.
- PP non-woven layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.
- Melt Blown is made with premium thick high-density filter.
- Outer layer is a water-resistant.
• Protection & Filtration
- PFE99 : Particulate Filtration Efficiency > 99%
**** @ Particles size 0.1 micron
- BFE99 : Bacterial Filtration Efficiency > 99%
- PM2.5 : Efficiency Protect Against PM 2.5 > 99%
- The mask should be replaced every 6-8 hours or when the mask is damp, dirty, or when leaving a crowded place.
- The mask should not be reused.
• Product have been verified and tested by
- Nelson Laboratories
** All certificate documents can be downloaded from the following!
From: ฿ 200.00 |
---|
Days to Ship: Same day |
Face Mask 3 Ply [White/Blue/Green]【50 Pieces Per Package】
MISUMI
Three-layer structure, High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear.
It is suitable for Daily protection (bacteria, dust and bad odors), Electronics, Precision instrument manufacturing, Pharmaceutical industry and other industries.
[Description]
• Brand : MISUMI
• Color : White / Blue / Green
• Type : Ear Loop
• Size : 180x90 mm
• Package : 50 Pcs/Box
• Material : PP non-woven fabric
[Features]
• There are 3 layers of filtration filters
- Inner layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.
- Melt Blown is made with premium thick high-density filter.
- Outer layer is a water-resistant.
• Protection & Filtration
- PFE99 : Particulate Filtration Efficiency > 95%
- BFE99 : Bacterial Filtration Efficiency > 99%
- VFE99 : Viral Filtration Efficiency > 99%
- PM2.5 : Efficiency Protect Against PM 2.5 > 99%
• Product have been verified and tested by
- Nelson Laboratories
- Research Unit of Applied Electric Field in Engineering (RUEE)
** All certificate documents can be downloaded from the button page
From: ฿ 87.00 |
---|
Days to Ship: Same day |
[New!] Cotton Carbon Face mask 6Ply【10 Pieces Per Package】
MISUMI
[New!] Cotton Carbon Face Mask 6 Layer
6 Ply carbon mask is designed for heavy duty applications and suitable for use in places with strong volatile odors such as the spray paint room or chemical mixing room etc.
[Description]
• Brand : MISUMI
• Type : Ear Loop
• Size : 150 x 60 mm
• Package : 10 Pcs/bag [with plastic bag seal 1:1]
• Material : PP non-woven fabric , Carbon non-woven fabric , TC cotton
[Features]
● Carbon face mask 6 layer can help to filter dust, vapot odor and gas smell as well.
● TC cotton fabric absorbs sweat very well. And helps reduce irritation on the skin of the user's face.
● Light weight, easy to carry.
● Can be washed and reused by using mild soapy water and rub gently,
** Rub vigorously or soak in water long time may reduce the efficiency of absorbing odors.
Only activated carbon fabric that have been verified and tested for certificate.
From: ฿ 135.00 |
---|
Days to Ship: Same day |
Face Protective Mask 4 Ply [White/Black]【40 Pieces Per Package】
MISUMI
Four-layer structure, High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear.
It is suitable for Daily protection (bacteria, dust and bad odors), Electronics, Precision instrument manufacturing, Pharmaceutical industry and other industries.
[Description]
• Brand : MISUMI
• Color : White / Black
• Type : Ear Loop (Flat Elastic)
• Size : 205x80 mm
• Package : 50 Pcs/Box
• Material : PP non-woven fabric
[Features]
• There are 4 layers of filtration filters
- Inner layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.
- Melt Blown is made with premium thick high-density filter.
- Middle and Outer layer is a water-resistant.
• Protection & Filtration
- PFE99 : Particulate Filtration Efficiency > 98%
- BFE99 : Bacterial Filtration Efficiency > 99%
- VFE99 : Viral Filtration Efficiency > 99%
- Penetration by Synthetic Blood > Level1
- NaCl > 98% , Parafin oil > 96%
- PM2.5 : Efficiency Protect Against PM 2.5 > 99%
• Product have been verified and tested by
- Nelson Laboratories
- Research Unit of Applied Electric Field in Engineering (RUEE)
** All certificate documents can be downloaded from the button page
From: ฿ 100.00 |
---|
Days to Ship: Same day |
Face Protective Carbon Mask MF99【40 Pieces Per Package】
MISUMI
General operation & daily protection from chemical vapor, paint mist and other bad odors from industrial plant, bacteria and dust.
Product is pass certified test PFE > 99%.
Can filter particles as small as 0.1 micron that makes it easy to prevent dust, smoke, PM 2.5.
[Description]
• Brand : MISUMI
• Type : Ear Loop
• Size : 205 x 80 mm
• Package : 40 Pcs/Box
• Material : PP non-woven fabric , Carbon non-woven fabric.
Melt Blown non-woven fabric.
[Features]
• There are 4 layers of filtration filters
- Carbon non-woven fabric increase protection against odors and vapors from chemicals which may be a carcinogen.
- PP non-woven layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.
- Melt Blown is made with premium thick high-density filter.
- Outer layer is a water-resistant.
• Protection & Filtration
- PFE99 : Particulate Filtration Efficiency > 99%
**** @ Particles size 0.1 micron
- PM2.5 : Efficiency Protect Against PM 2.5 > 99%
- The mask should be replaced every 6-8 hours or when the mask is damp, dirty, or when leaving a crowded place.
- The mask should not be reused.
• Product have been verified and tested by
- Nelson Laboratories
** All certificate documents can be downloaded from the following!
From: ฿ 232.00 |
---|
Days to Ship: Same day |
Softalk Ultra 3D Mask Surgical Type
UNICHARM
From: ฿ 1,128.26 |
---|
Days to Ship: 1 Day(s) |
General Work Mask, Activated Charcoal, with Exhaust Valve
TRUSCO
From: ฿ 826.00 |
---|
Days to Ship: Same day |
General Work Mask, Lightweight Type
TRUSCO
From: ฿ 554.00 |
---|
Days to Ship: 12 Day(s) |
Stretch Mask, Ear-Mounted Type
KURARAY KURAFLEX
From: ฿ 970.09 |
---|
Days to Ship: 1 Day(s) |
General Work Mask, with/without Activated Charcoal
TRUSCO
From: ฿ 1,431.68 |
---|
Days to Ship: 1 Day(s) |
Medical Petit Mask (Ear-Strap Type)
TOKYO MEDICAL
From: ฿ 298.91 |
---|
Days to Ship: 10 Day(s) |
Fresh Mask with Activated Carbon (50 pcs)
TRUSCO
From: ฿ 1,152.00 |
---|
Days to Ship: Same day |
TRUSCO
From: ฿ 1,586.06 |
---|
Days to Ship: Same day |
Eco Mask (Three-Layer Structure)
TRUSCO
From: ฿ 775.00 |
---|
Days to Ship: Same day |
TRUSCO
From: ฿ 246.00 |
---|
Days to Ship: 1 Day(s) |
α Fit-Keeping Mask (Ear-Mounted Mobilon Elastic Type)
TRUSCO
From: ฿ 462.34 |
---|
Days to Ship: Same day |
α Fit-Keeping Mask (Ear-Mounted Woolly Elastic Type)
TRUSCO
From: ฿ 345.35 |
---|
Days to Ship: 12 Day(s) |
New Regular Mask, 2PLY Over Head Type, Round String
UTSUNOMIYA SEISAKU
From: ฿ 234.07 |
---|
Days to Ship: 14 Day(s) |
KURARAY KURAFLEX
From: ฿ 398.21 |
---|
Days to Ship: 10 Day(s) |
TRUSCO
From: ฿ 380.00 |
---|
Days to Ship: 12 Day(s) |
"Double-Layer Eco Mask" (Head-Mounted Type)
TRUSCO
From: ฿ 194.93 |
---|
Days to Ship: 19 Day(s) |
TRUSCO
From: ฿ 358.00 |
---|
Days to Ship: 10 Day(s) |
AS ONE
From: ฿ 484.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
VILENE CREATE
From: ฿ 2,741.58 |
---|
Days to Ship: 10 Day(s) |
Bellow Mask【100 Pieces Per Package】
OKAMOTO
From: ฿ 535.51 |
---|
Days to Ship: 65 Day(s) |
From: ฿ 266.98 |
---|
Days to Ship: 14 Day(s) |
3-Layer Type Pleated Mask【50 Pieces Per Package】
TEIJIN FRONTIER
From: ฿ 386.01 |
---|
Days to Ship: 12 Day(s) |
Large Mask【50 Pieces Per Package】
TRUSCO
From: ฿ 464.00 |
---|
Days to Ship: 12 Day(s) |
Side Cut Mask (Antivirus Type)【50 Pieces Per Package】
TRUSCO
From: ฿ 994.00 |
---|
Days to Ship: 19 Day(s) |
Sanitary Mask (Ear Loops Type)【50-100 Pieces Per Package】
IRISOHYAMA
From: ฿ 220.00 |
---|
Days to Ship: 35 Day(s) |
Sanitary Mask (Head Band Type)【50-100 Pieces Per Package】
IRISOHYAMA
From: ฿ 234.00 |
---|
Days to Ship: 20 Day(s) |
Singer Surgical Mask ST Pink【50 Pieces Per Package】
UTSUNOMIYA SEISAKU
From: ฿ 375.56 |
---|
Days to Ship: 20 Day(s) |
TAKAGI
From: ฿ 355.00 |
---|
Days to Ship: 95 Day(s) |
Work Mask N95 with Exhaust Value 3 Pieces
TAKAGI
From: ฿ 392.00 |
---|
Days to Ship: 95 Day(s) |
Odor Resistant Mask N95, 3 Pieces Included
TAKAGI
From: ฿ 317.00 |
---|
Days to Ship: 95 Day(s) |
Odor Resistant Mask N95, with Exhaust Valve, 3 Pieces Included
TAKAGI
From: ฿ 472.00 |
---|
Days to Ship: 95 Day(s) |
Odor Resistant Mask N95, 3-D Shape Type, 5 Pieces Included
TAKAGI
From: ฿ 587.00 |
---|
Days to Ship: 95 Day(s) |
[N95] Dust-proof Type Shape-memory Mask EA800MJ-2【5 Pieces Per Package】
ESCO
From: ฿ 1,332.00 |
---|
Days to Ship: 12 Day(s) |
3PLY Mask (Individual Packaging) 1 Box (50 Sheets)【50 Pieces Per Package】
AS ONE
From: ฿ 920.00 |
---|
Special Price |
Days to Ship: 16 Day(s) |
Activated Charcoal Mask (50 Sheets Included)【50 Pieces Per Package】
ITECS
From: ฿ 3,160.00 |
---|
Days to Ship: 10 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product uses |
Product Type |
Standard |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | UNICHARM | TRUSCO | TRUSCO | KURARAY KURAFLEX | TRUSCO | TOKYO MEDICAL | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | UTSUNOMIYA SEISAKU | KURARAY KURAFLEX | TRUSCO | TRUSCO | TRUSCO | AS ONE | VILENE CREATE | OKAMOTO | TEIJIN FRONTIER | TEIJIN FRONTIER | TRUSCO | TRUSCO | IRISOHYAMA | IRISOHYAMA | UTSUNOMIYA SEISAKU | TAKAGI | TAKAGI | TAKAGI | TAKAGI | TAKAGI | ESCO | AS ONE | ITECS |
Product Series | Face Protective Mask 4 Ply [White/Black]【40 Pieces Per Package】 | Odor Resistant Mask N95, with Exhaust Valve, 3 Pieces Included | [N95] Dust-proof Type Shape-memory Mask EA800MJ-2【5 Pieces Per Package】 | 3PLY Mask (Individual Packaging) 1 Box (50 Sheets)【50 Pieces Per Package】 | Activated Charcoal Mask (50 Sheets Included)【50 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||
From | ฿ 200.00 | ฿ 87.00 | ฿ 135.00 | ฿ 100.00 | ฿ 232.00 | ฿ 1,128.26 | ฿ 826.00 | ฿ 554.00 | ฿ 970.09 | ฿ 1,431.68 | ฿ 298.91 | ฿ 1,152.00 | ฿ 1,586.06 | ฿ 775.00 | ฿ 246.00 | ฿ 462.34 | ฿ 345.35 | ฿ 234.07 | ฿ 398.21 | ฿ 380.00 | ฿ 194.93 | ฿ 358.00 | ฿ 484.00 Special Price On Sale Until 30/04/2024 | ฿ 2,741.58 | ฿ 535.51 | ฿ 266.98 | ฿ 386.01 | ฿ 464.00 | ฿ 994.00 | ฿ 220.00 | ฿ 234.00 | ฿ 375.56 | ฿ 355.00 | ฿ 392.00 | ฿ 317.00 | ฿ 472.00 | ฿ 587.00 | ฿ 1,332.00 | ฿ 920.00 Special Price On Sale Until 30/04/2024 | ฿ 3,160.00 |
Days to Ship | Same day | Same day | Same day | Same day | Same day | 1 Day(s) | Same day | 12 Day(s) | 1 Day(s) | 1 Day(s) | 10 Day(s) | Same day | Same day | Same day | 1 Day(s) | Same day | 12 Day(s) | 14 Day(s) | 10 Day(s) | 12 Day(s) | 19 Day(s) | 10 Day(s) | 40 Day(s) | 10 Day(s) | 65 Day(s) | 14 Day(s) | 12 Day(s) | 12 Day(s) | 19 Day(s) | 35 Day(s) | 20 Day(s) | 20 Day(s) | 95 Day(s) | 95 Day(s) | 95 Day(s) | 95 Day(s) | 95 Day(s) | 12 Day(s) | 16 Day(s) | 10 Day(s) |
Product uses | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | Disposable dust protection | Disposable dust protection | Disposable dust protection | Disposable dust protection | For General Work | For General Work | - | Disposable dust protection | Disposable dust protection | Disposable dust protection | Disposable dust protection | Disposable dust protection | - | - | - |
Product Type | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | - | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | - | - | - |
Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | N95 | N95 | N95 | N95 | N95 | - | - | - |
Loading...
How can we improve?
How can we improve?