Face Mask 3 Ply [White/Blue/Green]

Caution
Product Description
Three-layer structure, High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear.
It is suitable for Daily protection (bacteria, dust and bad odors), Electronics, Precision instrument manufacturing, Pharmaceutical industry and other industries.
[Description]
• Brand : MISUMI
• Color : White/Blue/Green
• Type : Ear Loop
• Size : 180x90 mm
• Package : 50 Pcs/Bag
• Material : PP non-woven fabric
[Features]
• There are 3 layers of filtration filters
- Inner layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.
- Melt Blown is made with premium thick high-density filter.
- Outer layer is a water-resistant.
• Protection & Filtration
- PFE99 : Particulate Filtration Efficiency > 95%
- BFE99 : Bacterial Filtration Efficiency > 99%
- VFE99 : Viral Filtration Efficiency > 99%
- PM2.5 : Efficiency Protect Against PM 2.5 > 99%
• Product have been verified and tested by
- Nelson Laboratories
- Research Unit of Applied Electric Field in Engineering (RUEE)
** All certificate documents can be downloaded from the following!
Product Specifications Face Mask
| Product code | Color | Type | Dimension (LxW) | Package |
|---|---|---|---|---|
| MMASK-3PLY-W | White | Ear Loop | 180 × 90 mm | 50 pcs/box |
| MMASK-3PLY-B | Blue | Ear Loop | 180 × 90 mm | 50 pcs/box |
| MMASK-3PLY-G | Green | Ear Loop | 180 × 90 mm | 50 pcs/box |
Special Discount Face Mask
| Product Code (50 pcs/box) | Color | Special Discounts for order Quantity | ||
|---|---|---|---|---|
| 1-4 Box | 5-9 Box | 10 Box ~ | ||
| MMASK-3PLY-W | White | 87. - /Box | 79. - /Box | 69. - /Box |
| MMASK-3PLY-B | Blue | |||
| MMASK-3PLY-G | Green | |||
MMASK Series: Premium Hygienic & Carbon Face Masks
Reliable protection with PFE, BFE, VFE ≥ 99% | Comfortable fit | Industrial-grade options available
3-Layer Masks
| Type | Category | Hygienic Mask (3-Ply) | ||
|---|---|---|---|---|
| For general protection | For general protection | For general protection | ||
| 3 Layer Mask | Product | ![]() | ![]() | ![]() |
| Product Code | MMASK-3PLY-W | MMASK-3PLY-G | MMASK-3PLY-B | |
| Color | White | Green | Blue | |
| Protection | PFE ≥ 95%, BFE ≥ 99%, VFE ≥ 99%, PM2.5 ≥ 99% | |||
| Features | High efficiency filtration, dustproof and breathable, skin-friendly fit, lightweight and comfortable to wear. | |||
| Package | 50 Pieces per Box | |||
4-Layer Masks
| Type | Category | Hygienic Mask (4-Ply) | Carbon Mask (4-Ply) | ||
|---|---|---|---|---|---|
| Enhanced protection | Enhanced protection | Advanced odor absorption | Advanced odor absorption | ||
| 4 Layer Mask | Product | ![]() | ![]() | ![]() | ![]() |
| Product Code | MMASK-4PLY-W | MMASK-4PLY-BK | MMASK-4PLY-C | MF99-MASK-4PLY-C | |
| Color | White | Black | Grey | Grey | |
| Protection | PFE ≥ 98%, BFE ≥ 99%, VFE ≥ 99%, PM2.5 ≥ 99%, NaCl ≥ 98%, Paraffin oil ≥ 96% | PFE ≥ 98%, BFE ≥ 99%, PM2.5 ≥ 99% | |||
| Features | 3D shape offers a snug, comfortable fit. Easy to breathe and wear for extended periods. | Effective protection from chemical vapors, paint mist, and industrial odors. | |||
| Package | 40 Pcs/Box | 40 Pcs/Box | 50 Pcs/Box | 40 Pcs/Box | |
Product has been verified and tested by Nelson Laboratories & Research Unit of Applied Electric Field in Engineering (RUEE) as below details. (All certificate documents can be downloaded in top page)
Shelf life of product
3 years
Storage conditions
Store in a well-ventilated, dark and dry environment, away from fire and pollution.






