(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[Features]It is a revolutionary product. A dust-proof box equipped with packing for a convenient rotating open/close mechanism that opens with a click.
Part Number
Part Number | Coating Color | Switch Mounting Holes | Length (L) mm | Material / Surface Treatment | Weight (g) | Fitting / Rubber Foot | |
Number of Holes | Ø | ||||||
MSXD10 | K Cream (2.5Y9/1) G Gray (5Y7/1) E (5Y8/1) | - | Without Holes | 90 | SPCC Powder Coating | 270 | |
MSXD11 | 1 | Ø16 | 266 | ||||
MSXD12 | 1 | Ø22 | 262 | ||||
MSXD13 | 1 | Ø30 | 260 | ||||
MSXD20 | - | Without Holes | 140 | 364 | |||
MSXD21 | 2 | Ø16 | 356 | ||||
MSXD22 | 2 | Ø22 | 354 | ||||
MSXD23 | 2 | Ø30 | 352 | ||||
MSXD30 | - | Without Holes | 190 | 470 | |||
MSXD31 | 3 (Even Interval) | Ø16 | 466 | ||||
MSXD32E | 3 (Even Interval) | Ø22 | 464 | ||||
MSXD32A | 3 (Uneven Interval) | Ø22 | 464 |
Rubber Feet | F |
Mounting Brackets (Cream) | G |
Mounting Brackets (Gray) | H |
Mounting Bracket (5Y8/1) | I |
Inclined Mounting Brackets (Cream) | J |
Inclined Mounting Brackets (Gray) | K |
Inclined Mounting Bracket (5Y8/1) | L |
Bracket Mounting Type (Cream) | P |
Optional Items at Extra Charge | Symbol | Cable Length |
Cable 2-Core, Cable Ground 0A-W-1606 | CB1 | 0.5 ~ 15 (m) |
Cable 4-Core, Cable Ground 0A-W-1606 | CB2 | |
Cable 8-Core, Cable Ground 0A-W-1609 | CB3 | |
Cable 12-Core, Cable Ground 0A-W-1611 | CB4 |
FA Switch Boxes
Newly Released Aluminum FA Switch Boxes: Convenient Features
Revolutionary! Rotary structure that allows the lid to conveniently open instantly
Designed to reduce man-hours
75% easier to open and close compared to other companies' conventional products. Rapid, easy opening and closing is now possible.FA Switch Box Selection Guide / Common Specifications
How can we improve?
How can we improve?