Steel Medium-sized Switch Box, W70 x H55 Single Unit

Brand :
MISUMI
Caution
Product Description
[Features]It is a revolutionary product. A basic steel box with a convenient rotating open/close mechanism that opens with a click.
Specifications

| Part Number | Coating Color | Switch Mounting Holes | Length (L) mm | Material / Surface Treatment | Weight (g) | Fitting / Rubber Foot Symbol | |
| Number of Holes | Ø | ||||||
| MSXS10 | K Cream (2.5Y9/1) G Gray (5Y7/1) E (5Y8/1) | - | Without Holes | 90 | SPCC Powder Coating | 264 | |
| MSXS11 | 1 | Ø16 | 258 | ||||
| MSXS12 | 1 | Ø22 | 252 | ||||
| MSXS13 | 1 | Ø30 | 249 | ||||
| MSXS20 | - | Without Holes | 140 | 355 | |||
| MSXS21 | 2 | Ø16 | 346 | ||||
| MSXS22 | 2 | Ø22 | 344 | ||||
| MSXS23 | 2 | Ø30 | 342 | ||||
| MSXS30 | - | Without Holes | 190 | 448 | |||
| MSXS31 | 3 (Even Interval) | Ø16 | 440 | ||||
| MSXS32E | 3 (Even Interval) | Ø22 | 432 | ||||
| MSXS32A | 3 (Uneven Interval) | Ø22 | 432 | ||||
< Cable Sets >
| Optional Items at Extra Charge | Symbol | Cable Length |
| Cable 2-Core, Cable Ground 0A-W-1606 | CB1 | 0.5 ~ 15 (m) |
| Cable 4-Core, Cable Ground 0A-W-1606 | CB2 | |
| Cable 8-Core, Cable Ground 0A-W-1609 | CB3 | |
| Cable 12-Core, Cable Ground 0A-W-1611 | CB4 |
Fitting / Rubber Foot Symbol
| Rubber Feet | F |
| Mounting Brackets (Cream) | G |
| Mounting Brackets (Gray) | H |
| Mounting Bracket (5Y8/1) | I |
| Inclined Mounting Brackets (Cream) | J |
| Inclined Mounting Brackets (Gray) | K |
| Inclined Mounting Bracket (5Y8/1) | L |
| Bracket Mounting Type (Cream) | N |
FA Switch Boxes
Newly Released Aluminum FA Switch Boxes: Convenient Features
Revolutionary! Rotary structure that allows the lid to conveniently open instantly
Designed to reduce man-hours
75% easier to open and close compared to other companies' conventional products. Rapid, easy opening and closing is now possible.
FA Switch Box Selection Guide / Common Specifications






