Single Unit Steel Standard Switch Box W80 x H70

Brand :
MISUMI
Caution
Product Description
[Features]A basic steel box that can cut the labor-hours required for opening and closing to one-fourth.
Specifications

| Part Number | Coating Color | Switch Mounting Holes | Length (L) mm | Material / Surface Treatment | Weight (g) | |
| Number of Holes | Ø | |||||
| MSX10 | K Cream (2.5Y9/1) G Gray (5Y7/1) E (5Y8/1) | - | Without Holes | 100 | SPCC Powder Coating | 419 |
| MSX11 | 1 | Ø16 | 413 | |||
| MSX12 | 1 | Ø22 | 407 | |||
| MSX13 | 1 | Ø30 | 404 | |||
| MSX20 | - | Without Holes | 150 | 560 | ||
| MSX21 | 2 | Ø16 | 551 | |||
| MSX22 | 2 | Ø22 | 549 | |||
| MSX23 | 2 | Ø30 | 547 | |||
| MSX30 | - | Without Holes | 200 | 698 | ||
| MSX31 | 3 (Even Interval) | Ø16 | 690 | |||
| MSX32E | 3 (Even Interval) | Ø22 | 682 | |||
| MSX33E | 3 (Even Interval) | Ø30 | 673 | |||
| MSX32A | 3 (Uneven Interval) | Ø22 | 682 | |||
| MSX33A | 3 (Uneven Interval) | Ø30 | 673 | |||
< Cable Sets >
| Optional Items at Extra Charge | Symbol | Cable Length |
| Cable 2-Core, Cable Ground 0A-W-1606 | CB1 | 0.5 ~ 15 (m) |
| Cable 4-Core, Cable Ground 0A-W-1606 | CB2 | |
| Cable 8-Core, Cable Ground 0A-W-1609 | CB3 | |
| Cable 12-Core, Cable Ground 0A-W-1611 | CB4 |
Fitting / Rubber Foot Symbol
| Rubber Feet | F |
| Mounting Brackets (Cream) | G |
| Mounting Brackets (Gray) | H |
| Mounting Bracket (5Y8/1) | I |
| Inclined Mounting Brackets (Cream) | J |
| Inclined Mounting Brackets (Gray) | K |
| Inclined Mounting Bracket (5Y8/1) | L |
| Bracket Mounting Type (Cream) | M |
FA Switch Boxes
Newly Released Aluminum FA Switch Boxes: Convenient Features
Revolutionary! Rotary structure that allows the lid to conveniently open instantly
Designed to reduce man-hours
75% easier to open and close compared to other companies' conventional products. Rapid, easy opening and closing is now possible.
FA Switch Box Selection Guide / Common Specifications






