3030 Aluminum Frames, Slot Width 8 mm

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• 30mm side aluminum alloy profile with 8mm slot width and one slot row.
• 6063-T5 clear anodized light frame; match Economy Series special accessories starting with L.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Aluminum alloy profiles with a slot width of 8mm, a side length of 30mm, and one row of slot.
* Alteration is not applied for these model.
As it is Economy series product, there may be small scars and defects on the surface. If you have higher requirements for the surface and end face, please select well.


Specifications Table
Order Example:
( | – |
LCFL8 – 3030 | – 500 |
KLCFL8 – 3030 | – 4000 |
KLCFL8 – 3030 | – 6000 |
Specified Table
Part Number | Profile | Length (0.5mm Increment) | Type | Surface Treatment | Material | Groove size (mm) | Mass Weight (Kg/m) | ℓx (cm4) | ℓy(cm4) | Recommend bracket and accessories | ||
| Bracket | Bolt for Bracket | Nut | ||||||||||
| LCFL8 KLCFL8 | 3030 | 50 - 4000 4000 and 6000 | Light | Clear Anodize | 6063-T5 | 8 | 0.641 | 1.67 | 1.67 | LBSBL8-3030 LBL5050-30 | E-GSCB6-12 | LNTRNM8-30-6 LNSN8-30-6 |
Note:
*Alteration is not applied for these model.
| 0 - 10 | ± 0.2 |
| 10 - 25 | ± 0.25 |
| 25 - 38 | ± 0.3 |
| 18 - 50 | ± 0.4 |
| 50 - 100 | ± 0.6 |
| 100 - 180 | ± 0.85 |
| > 180 | ± 1.00 |
Related Products
| Product Name | Bracket | Heavy load bracket | Blind Joint | Nut | Frame Cap |
| Photo | ![]() | ![]() | ![]() | ![]() | ![]() |
| Link | LBSBL | LBL | LBIS | LNSN | LCEC |
▪ Aluminum frame other sizes:
| Product Name | 4040, Slot Width 8mm Aluminum Frames, L = 6000 | 4040, Slot Width 8mm Aluminum Frames, L = 4000 | 4040, Slot Width 8mm Aluminum Frames, L = 2000 |
| Photo | ![]() | ![]() | ![]() |
| Product Code | KLCFL8-4040-6000 | KLCFL8-4040-4000 | LCFL8-4040-2000 |
Part Number
Profile
Surface Treatment
Material




