4040 Slot Width 8mm Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• 40mm side aluminum alloy frame with 8mm slot width and one row of slot.
• Clear Anodize 6063-T5 material helps match the frame to compatible Economy Series accessories.
• Load capacity is 31 kg/m for 1000mm extrusion length.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Aluminum alloy profiles with a slot width of 8mm, a side length of 40mm, and one row of slot.


Specifications Table
Order Example:
( | – |
LCFL8 – 4040 | – 500 |
KLCFL8 – 4040 | – 4000 |
KLCFL8 – 4040 | – 6000 |
Specified Table
Part Number | Profile | Length (0.5mm Increment) | Type | Surface Treatment | Material | Groove size (mm) | Mass Weight (Kg/m) | ℓx (cm4) | ℓy(cm4) | Recommend bracket and accessories | ||
| Bracket | Bolt for Bracket | Nut | ||||||||||
| LCFL8 KLCFL8 | 4040 | 50 - 4000 4000 and 6000 | Light | Clear Anodize | 6063-T5 | 8 | 1.092 | 9.25 | 9.25 | LBSBL8-4040 LBL5050-40 | E-GSCB8-16 | LNTRNM8-40-8 LNSN8-40-8 |
Note:
*Alteration is not applied for these model.
| 0 - 10 | ± 0.2 |
| 10 - 25 | ± 0.25 |
| 25 - 38 | ± 0.3 |
| 18 - 50 | ± 0.4 |
| 50 - 100 | ± 0.6 |
| 100 - 180 | ± 0.85 |
| > 180 | ± 1.00 |
Related Products
| Product Name | Bracket | Heavy load bracket | Blind Joint | Nut | Frame Cap |
| Photo | ![]() | ![]() | ![]() | ![]() | ![]() |
| Link | LBSBL | LBL | LBIS | LNSN | LCEC |
▪ Aluminum frame other sizes:
| Product Name | 3030, Slot Width 8mm Aluminum Frames, L = 6000 | 3030, Slot Width 8mm Aluminum Frames, L = 4000 | 3030, Slot Width 8mm Aluminum Frames, L = 2000 |
| Photo | ![]() | ![]() | ![]() |
| Product Code | KLCFL8-3030-6000 | KLCFL8-3030-4000 | LCFL8-3030-2000 |
Part Number
Profile
Surface Treatment
Material




