Blind Brackets Zinc Alloy

Caution
- European standard specifications, with different sizes, can only be matched with economic type European standard profiles starting with L.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Zinc Alloy Blind Brackets for aluminum frame
・ Applicable connection aluminum profile No.: 6-1530, 6-20
・ Blind Brackets Steel LBIS / LBISL series are made of Zinc alloy with Nickel-plated surface treatment.
・ Bracket type: Standard Type (LBIS), Long Type (LBISL)
・ Corner Groove Connectors are designed for profile combinations, offering standard and long types. They prevent interference with other frame parts, ensuring easy and quick assembly without the need to process the profile body. Ideal for applications with moderate load requirements.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview
Dimensional Drawing
See below for dimensional drawing: Unit (mm)



Body material: Zinc alloy
Surface treatment: Nickel plating
Specification table
| Frame No. | category | fixing screw | L | L1 | L2 | L3 | W | W1 | W2 | H | H1 | H2 | Allowable load (N) | |
| M | quantity | |||||||||||||
| 6-20 | standard type | 5 | 2 | 9.5 | 5.6 | 4.5 | 4.5 | 26 | 20 | - | 25 | 18 | - | 157 |
| 8-30 | 6 | 14.2 | 7.5 | 7.1 | 7.1 | 35.5 | 25 | 30 | 21 | 364 | ||||
| 8-40 | 17.5 | 7.8 | 7.3 | 8.6 | 36 | 24.3 | 405 | |||||||
| 10-45 | 8 | 18.8 | 9.8 | 8.6 | 8.5 | 37.8 | 24.8 | 31.4 | 22 | 977 | ||||
| 6-1530 | 1530 only | 6 | 4 | 9.5 | - | 5 | 5 | 50 | 16.5 | 16.5 | 50 | 16.5 | 16.5 | 330 |
| 8-40 | Tall type | 6 | 18 | 7.8 | 8 | 8 | 45 | 24 | 14 | 40 | 17.2 | 14 | 766 | |
| 10-45 | 8 | 18.3 | 9.6 | 9 | 9.3 | 49.8 | 20.5 | 15.1 | 44.8 | 21.5 | 15.1 | 1100 | ||
Material Table
| Body material | Surface Treatment | Jack screw specification | Allowable load (reference value) |
|---|---|---|---|
| Zinc alloy | Nickel-plated | M5 | 157N *MISUMI standard measurement reference value |
Product Features
The main body is made of zinc alloy that is not easy to rust;
It is suitable for European standard profiles with groove width of 6mm, which is not compatible with JIS specifications;
Example of Use
Related Products
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy series European standard 40 series aluminum profiles Groove width 8mm | Special outer connecting plate for European standard aluminum alloy profiles | Economy series PMMA plate Acrylic plate Standard type |
![]() | ![]() | ![]() |



