End Cap For Aluminum Frames With Groove Width of 8 mm【1-20 Pieces Per Package】

Caution
- Items can only be matched with MISUJMI Economy Series Aluminum Frames starting with L-.
Product Description
・ Plastic end caps for Aluminum frames with Groove Width of 8 mm .
・ Applicable aluminum profile shape: Square Shape, Single Radius Shape
・ Applicable aluminum profile size: 3030, 3060, 4040, 5050, 6060, 8080
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Color of plastic end caps: B (Black), G (Light Grey)
・ Caps thickness is 4 mm.
・ Material of caps is made of Nylon.
Product Overview of Frame Caps
The end face cover plate is installed on the end surface of the profile, which not only increases the beauty but also ensures safety.

Product Feature of Frame Caps
② Frame Caps, Used to install on the end face of the frame, safe and beautiful
Dimensional Drawing of Frame Caps

Specifications Overview of Frame Caps
Part Number ( Type· No.) | - | Color | - | Packed sales |
| LCEC8-3030 | - | B | - | 10P |
| Part Number | Color | Saving option | Thickness C | Suitable Profile | |
Type | No. | ||||
| LCEC8 | 3030 | B (Black) G (Light Grey) | 20P (Select quantities that are multiplies of 20 to get better price) | 4 | 3030 |
| 3060 | 3060 | ||||
| 6060 | 8-6060 | ||||
| 4040 | 4040 | ||||
| 8080 | 10P (Select quantities that are multiplies of 10 to get better price) | 8080 | |||
| 5050 | 8-5050 | ||||
| LCECR8 | 3030 | LCFR8-4040 | |||
| 4040 | LCFR8-4040 | ||||
Example Use of Frame Caps

Type·
No.)
Color
Packed sales