(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Caster Type : Heavy Load Fixed Type
● Wheel Width (mm.) : 50
● Wheel Diameter (mm.) : 150 and 200
● Height (mm.): 190.5 and 239.5
● Material :
Body - Q235
Wheel - Urethane (Brownish Red)
[Application]
Casters are commonly used in various applications in factory automation systems
Body of Casters | Wheel Part | Wheel Core | Bearing | |||
Material of Casters | Surface Treatment | Material (Color) | Material | Surface Treatment | Rotating Part | Wheel Part |
Q235 | Zinc Plating | Urethane (Brownish Red) | HT150 | Painted Black | Not Provided | Provided |
Part Number of Casters | Wheel Material | Mounting Height H | B | t | Allowable Load (daN) | |
Type of Casters | D | |||||
E-CSTK | 150 | U (Urethane) | 190.5 | 50 | 5.5 | 500 |
200 | 239.5 | 50 | 5.5 | 550 |
Casters diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Recommended product of Casters 1 | Recommended product of Casters 2 | Recommended product of Casters 3 |
Economy Series Casters Locks Normal Type | Economy Series Leveling Mounts Metal Universal Type | Caster With Leveling Mounts Swivel Type |
![]() | ![]() | ![]() |
Part Number |
---|
E-CSTK150-U |
E-CSTK200-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Wheel Dia. D (Ø) | Allowable Load (daN) | D Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY CASTER | 2 Piece(s) | Available | Quote | 10 | 190.5 | 150 | 500 | 150 | |
- | ECONOMY CASTER | 2 Piece(s) | Available | Quote | 10 | 239.5 | 200 | 550 | 200 |
Loading...
Part Number | Wheel Material | Mounting Height H | B | t | Allowable Load (daN) | |
Type | D | |||||
E-CSTK | 150 | U (Urethane) | 190.5 | 50 | 5.5 | 500 |
200 | 239.5 | 50 | 5.5 | 550 |
Body | Wheel Part | Wheel Core | Bearing | |||
Material | Surface Treatment | Material (Color) | Material | Surface Treatment | Rotating Part | Wheel Part |
Q235 | Zinc Plating | Urethane (Brownish Red) | HT150 | Painted Black | Not Provided | Provided |
Caster Type | Fixed Type | Load Range(daN) | 485.01~750.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Wheel Material | Polyurethane | Fitting Material | Steel | Plate Length(mm) | 114.3 |
Plate Width(mm) | 101.6 | Wheel Width B(mm) | 50 | Load Category | Ultra Heavy Load |
B Dimension(mm) | 50 | Color | Brownish Red |
How can we improve?
How can we improve?