Cylindrical Locks Standard

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Cylindrical Locks are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Cut Out Dimensions (mm) : Square 20.1 intersect with Circle Diameter 22.5
● Key Hole Shape : Triangle Plug, Wing Plug and Straight Plug
● Handles : Can selected between Provided / Not Provided
● Material : Zinc Alloy
● Surface Treatment : Bright Chrome Plated
[Application]
Cylindrical Locks are commonly used in factory automation systems for cabinet.

Product Overview of Flat Type

Economy series Cylindrical Locks Normal Flat Type
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks Flat Type and other items from being opened arbitrarily. It has low anti-theft performance and is suitable for cabinet doors with high usage frequency.
We offer practical normal cylindrical locks with slotted cylinder, wing cylinder and triangular cylinder at a low price.

Normal Cylindrical Locks Product Drawing

Dimensional Drawing of Flat Type

■Dimensional Drawing of Flat Type
Dimensional Drawing

■Material Table of Flat Type
Flat Type Material of Flat TypeFlat Type Surface Treatment
Zinc AlloyBright Chrome Plated

Specification Table of Flat Type


Ordering Example
Flat TypeFlat TypeFlat TypeHFlat TypeLock Cylinder Flat TypeFlat TypeAccessoriesh
E-PY18S
(Slotted Cylinder of Flat Type)
-
(Without Accessories of Flat Type)

L
(Handle of Flat Type)
0
246
2810
18D
(Wing Cylinder)
0
246
2810
18T
(Triangular Cylinder)
0
246
2810
Flat TypeLocks with slotted cylinder Flat Type are not equipped with a key and can be opened with a coin.
Flat TypeLocks with wing cylinder Flat Type or triangle cylinder are equipped with a key.

Product Features of Flat Type

As the most commonly used MISUMI economy series stainless steel cylindrical lock Flat Type, it can be opened and closed by turning the bolt 90°. The product has male threads at the mounting part. It is available with slotted cylinder, wing cylinderand triangular cylinder, depending on shape of the cylinder. Three seam heights, 18mm, 24mm and 28mm, are available to suit different applications.
MISUMI economy series normal cylindrical lock Flat Type, equipped with an additional toothed washer, can effectively prevent lock falloff due to loosening, compared with generic products on the market.
Depending on the corresponding installation method, you can choose to turn left or right to open the door.
Dimensional Drawing
Dimensional Drawing

 Material: Zinc Alloy
 Surface Treatment: Bright Chrome Plating
Specification Table
Ordering Example
TypeHLock Cylinder TypeAccessoriesh
E-PY18S
(Slotted Cylinder)
-
(Without Accessories)

L
(Handle)
0
246
2810
18D
(Wing Cylinder)
0
246
2810
18T
(Triangular Cylinder)
0
246
2810
Locks with slotted cylinder are not equipped with a key and can be opened with a coin.
Locks with wing cylinder or triangle cylinder are equipped with a key.
■MISUMI economy series quality assurance
· MISUMI economy series locks have undergone various third-party tests such as the number of insertion and removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.

Toothed washers are added to prevent lock loosening
Cylindrical locks come with toothed washers to prevent lock loosening due to equipment vibration, ensuring more assured use.
 
 Generic products on the market MISUMI economy series
ImprovementsWith no anti-loosening measures, the lock is easy to loosen during use.
Due to absence of grinding treatment, the surface of stainless steel products is not bright enough.
Toothed washers are added to ensure secure lock installation.
Grinding process is added for stainless steel products, resulting in brighter surface.
Improvement DrawingProduct FeaturesProduct Features
* Generic products on the market are similar products randomly purchased by our company from online or offline markets
Example of Use
Example of Use
Related Products
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Cylindrical Locks Standard | MISUMI | MISUMI Thailand