(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Union Elbow, Push To Connect
● Applicable Tube Outer Diameter (mm.) : 4, 6, 8, 10, and 12
● Material :
Body - Brass (Surface Treatment: Nickel Plating)
Seal - FKM70
[Application]
One-Touch Fittings are commonly used in various applications in factory automation systems
![]() | B | D | F | L |
4 | 8.8 | 4.3 | 22.8 | 24.8 |
6 | 11.5 | 6.3 | 29.8 | 30.4 |
8 | 13.8 | 8.3 | 32.5 | 34.1 |
10 | 15.8 | 10.3 | 35.4 | 36 |
12 | 18.5 | 12.3 | 40 | 39.3 |
![]() | B | D | F | L |
4 | 8.8 | 4.3 | 22.8 | 24.8 |
6 | 11.5 | 6.3 | 29.8 | 30.4 |
8 | 13.8 | 8.3 | 32.5 | 34.1 |
10 | 15.8 | 10.3 | 35.4 | 36 |
12 | 18.5 | 12.3 | 40 | 39.3 |
All One-Touch Fitting | |
Fluid Used | Air, steam, water |
Sealing Material of One-Touch Fitting | Fluoro Rubber FKM |
Operating Temperature Range | -5~150℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 2.5MPa |
Corrosion Resistance | 〇 |
Use of Grease | Yes |
Thread Sealing Glue | No |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance |
Grade | Name | Material of One-Touch Fitting |
① | Body | Brass/Nickel Plating |
② | Cap | Brass/Nickel Plating |
③ | Tube | PU or Nylon |
④ | Jaw Spring | Stainless Steel |
⑤ | Seal | FKM70 (Fluoro Rubber) |
Part Number |
---|
E-PACK-MBPV4 |
E-PACK-MBPV6 |
E-PACK-MBPV8 |
E-PACK-MBPV10 |
E-PACK-MBPV12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Sales Method |
---|---|---|---|---|---|---|---|---|
฿ 1,416.23 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 20 Pieces Per Package | Available | 6 Day(s) | 4 | 20 pcs included | |
฿ 1,160.00 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 6 | 20 pcs included | |
฿ 2,018.18 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 20 Pieces Per Package | Available | 6 Day(s) | 8 | 20 pcs included | |
฿ 1,233.77 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 10 | 10 pcs included | |
฿ 1,533.77 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 12 | 10 pcs included |
Loading...
![]() | B | D | F | L |
4 | 8.8 | 4.3 | 22.8 | 24.8 |
6 | 11.5 | 6.3 | 29.8 | 30.4 |
8 | 13.8 | 8.3 | 32.5 | 34.1 |
10 | 15.8 | 10.3 | 35.4 | 36 |
12 | 18.5 | 12.3 | 40 | 39.3 |
![]() | B | D | F | L |
4 | 8.8 | 4.3 | 22.8 | 24.8 |
6 | 11.5 | 6.3 | 29.8 | 30.4 |
8 | 13.8 | 8.3 | 32.5 | 34.1 |
10 | 15.8 | 10.3 | 35.4 | 36 |
12 | 18.5 | 12.3 | 40 | 39.3 |
Fitting Type | Unions, Equal Dia. | Applicable Fluid | Air | Body Material | Brass |
---|---|---|---|---|---|
Types | One-Touch Couplings | Union, Equal Dia. | Elbow Pipe Fitting | Application | Standard, Mini |
Seal Material | Fluororubber |
How can we improve?
How can we improve?