• Delivery services may experience delays due to the ongoing flood situation in bangkok > คลิก
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2569 | Notice holiday in October 2026 > คลิก

Pneumatic Pipe Fittings

Pneumatic Pipe Fittings products from the Automation Components category includes One-Touch Fitting, Miniature Couplings, Tightening Fittings and many more Pneumatic Pipe Fittings related items. Search and select detailed specifications of parts for your machine with free CAD downloads. Order online 24/7, free shipping with no minimum order.

Pneumatic Fittings: The Heart of Pneumatic Systems

Pneumatic fittings are components used to connect air tube, tubing, and other devices in a pneumatic system, ensuring efficient and safe operation. Pneumatic fittings come in a wide variety of types and designs to suit different applications.

Why Use Pneumatic Fittings?

  • Create a complete pneumatic system: Pneumatic fittings connect the various components of a pneumatic system, ensuring efficient operation.
  • Smooth airflow: Good quality fittings ensure smooth airflow and prevent leaks.
  • Easy assembly and disassembly: Most fittings are easy to assemble and disassemble, making system maintenance convenient.
  • Variety: There are various types of fittings available to suit different applications.

Types of Pneumatic Fittings

  • Straight fitting: Used to connect pipes in a straight line.
  • Elbow fitting: Used to change the direction of airflow.
  • Tee fitting: Used to split airflow into two directions.
  • Cross fitting: Used to connect pipes in four directions.
  • Reducing fitting: Used to connect pipes with different diameters.

Materials Used for Pneumatic Fittings

  • Brass: Durable and corrosion-resistant, suitable for general use.
  • Stainless steel: Highly corrosion-resistant, ideal for harsh environments.
  • Plastic: Lightweight and cost-effective, suitable for applications that do not require high strength.

Selecting Pneumatic Fittings

  • Pipe size: Choose fittings that match the size of your pipes.
  • Pressure rating: Select fittings that can handle the required pressure.
  • Material: Choose a material suitable for the operating environment.
  • Application: Select the appropriate fitting type, such as a straight fitting or elbow fitting.

Pneumatic fittings are essential components in building pneumatic systems. Selecting the right fittings will ensure efficient and safe system operation. Understanding the different types of fittings, materials, and applications will help you choose the right ones for your specific needs.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat