(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear Bushing Housing Units are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : With Dowel Hole / Without Dowel Hole
● Dowel Hole Dimensions (mm.): 3, 4, 5 and 6
● Material : Housing - Aluminum Alloy
● Surface Treatment : Clear Anodized
● Operating Temperature (℃) : -20 to 80
[Application]
Linear Bushing are commonly used in various applications in factory automation systems
Housing of Linear Bushings | Ambient Operating Temp | |
![]() | ![]() | |
Aluminum Alloy | Clear Anodized | -20~80℃ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Length | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Dowel Hole Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114.94 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 25 | Single | 206 | 265 | Not provided | |
฿ 186.36 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 35 | Medium | 226 | 310 | Not provided | |
฿ 115.58 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | Same day | 10 | 8 | 30 | Single | 265 | 380 | Not provided | |
฿ 179.22 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 8 | 30 | Single | 265 | 380 | Provided(3mm) | |
฿ 185.06 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 43 | Medium | 310 | 452 | Not provided | |
฿ 255.84 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 8 | 43 | Medium | 310 | 452 | Provided(3mm) | |
฿ 135.71 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | Same day | 10 | 10 | 35 | Single | 372 | 549 | Not provided | |
฿ 201.30 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 10 | 35 | Single | 372 | 549 | Provided(4mm) | |
฿ 192.21 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 53 | Medium | 508 | 718 | Not provided | |
฿ 261.69 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 10 | 53 | Medium | 508 | 718 | Provided(4mm) | |
฿ 141.56 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | Same day | 10 | 12 | 36 | Single | 412 | 598 | Not provided | |
฿ 207.14 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 12 | 36 | Single | 412 | 598 | Provided(4mm) | |
฿ 194.81 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 53 | Medium | 634 | 814 | Not provided | |
฿ 264.94 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 12 | 53 | Medium | 634 | 814 | Provided(4mm) | |
฿ 177.27 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | Same day | 10 | 13 | 39 | Single | 510 | 784 | Not provided | |
฿ 246.75 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 13 | 39 | Single | 510 | 784 | Provided(4mm) | |
฿ 186.36 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | Same day | 10 | 16 | 44 | Single | 775 | 1180 | Not provided | |
฿ 257.14 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 16 | 44 | Single | 775 | 1180 | Provided(4mm) | |
฿ 277.92 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 63 | Medium | 1164 | 1448 | Not provided | |
฿ 344.16 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 16 | 63 | Medium | 1164 | 1448 | Provided(4mm) | |
฿ 207.79 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | Same day | 10 | 20 | 50 | Single | 882 | 1370 | Not provided | |
฿ 281.17 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 20 | 50 | Single | 882 | 1370 | Provided(5mm) | |
฿ 344.81 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 73 | Medium | 1554 | 2068 | Not provided | |
฿ 411.69 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 20 | 73 | Medium | 1554 | 2068 | Provided(5mm) | |
฿ 440.91 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | Same day | 10 | 25 | 67 | Single | 980 | 1570 | Not provided | |
฿ 533.12 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 25 | 67 | Single | 980 | 1570 | Provided(5mm) | |
฿ 593.51 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 93 | Medium | 1725 | 3068 | Not provided | |
฿ 674.03 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 25 | 93 | Medium | 1725 | 3068 | Provided(5mm) | |
฿ 507.14 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | Same day | 10 | 30 | 72 | Single | 1570 | 2740 | Not provided | |
฿ 606.49 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 30 | 72 | Single | 1570 | 2740 | Provided(5mm) | |
฿ 742.86 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 100 | Medium | 2440 | 3974 | Not provided | |
฿ 827.27 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 30 | 100 | Medium | 2440 | 3974 | Provided(5mm) | |
฿ 750.00 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 80 | Single | 1670 | 3140 | Not provided | |
฿ 870.78 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 35 | 80 | Single | 1670 | 3140 | Provided(5mm) | |
฿ 974.68 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 40 | 90 | Single | 2160 | 4020 | Not provided | |
฿ 1,116.23 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 40 | 90 | Single | 2160 | 4020 | Provided(6mm) | |
฿ 2,102.60 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 110 | Single | 3820 | 7940 | Not provided | |
฿ 2,220.13 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 50 | 110 | Single | 3820 | 7940 | Provided(6mm) |
Loading...
dr | Tolerance | L | L1 | h | H | H1 | H2 | W | W/2 | W1 | W2 | M | d | ℓ | A | (B) | C | ||||||||
Single | Medium | Single | Medium | Single | Medium | Tolerance | Tolerance | Tolerance | Tolerance | Tolerance | |||||||||||||||
5 | +0.003 -0.012 | - | 18 | - | 12 | - | ±0.4 | 7 | ±0.04 | 14 | 11 | ±0.5 | - | 22 | 11 | ±0.2 | 16 | ±0.4 | 3 | M3 | - | - | - | - | (0.5) |
6 | +0.003 -0.012 | 0 -0.12 | 25 | 35 | 15 | 24 | 9 | 18 | 15 | 6 | 30 | 15 | 20 | 5 | M4 | 3.4 | 8 | 12 | 0.4 | ||||||
8 | 30 | 43 | 18 | 28 | 11 | 22 | 18 | 34 | 17 | 24 | 16 | (1) | |||||||||||||
10 | 35 | 53 | 21 | 34 | 13 | 26 | 20.5 | 8 | 40 | 20 | 28 | 6 | M5 | 4.3 | 12 | 15.5 | |||||||||
12 | 36 | 26 | 38 | 15 | 28 | 23.5 | 42 | 21 | 30.5 | 5.8 | 17.5 | (1.5) | |||||||||||||
13 | 39 | 54 | 30 | 23.7 | 44 | 22 | 33 | 5.5 | 19 | 0.85 | |||||||||||||||
16 | 44 | 63 | 34 | 48 | 19 | 38.5 | 32.5 | 9 | 50 | 25 | 36 | 7 | 19.8 | ||||||||||||
20 | +0.003 -0.013 | 0 -0.15 | 50 | 73 | 40 | 56 | 21 | 41 | 35 | 11 | 54 | 27 | 40 | M6 | 5.2 | 21 | 0.5 | ||||||||
25 | 67 | 93 | 50 | 66 | 26 | 51.5 | 41 | 12 | 76 | 38 | 54 | 11 | M8 | 7 | 18 | 36 | 1 | ||||||||
30 | 72 | 100 | 58 | 70 | 30 | 59.5 | 49 | 15 | 78 | 39 | 58 | 10 | 39.9 | 0.75 | |||||||||||
35 | +0.003 -0.015 | 80 | - | 60 | - | 34 | 66.6 | 52.5 | 18 | 90 | 45 | 70 | 53 | 1.5 | |||||||||||
40 | 90 | - | 60 | - | 40 | 78 | 62 | 20 | 102 | 51 | 80 | 11 | M10 | 8.7 | 25 | 61 | |||||||||
50 | 110 | - | 80 | - | 52 | 102 | 80 | 25 | 122 | 61 | 100 | 81 |
dr | Dowel Hole Dimensions | Basic Load Rating | Static Allowable Moment | Mass (g) | |||||||
P | ℓ2 | C | C (Dynamic) N | Co (Static) N | (N·m) | ||||||
Single | Medium | Single | Medium | Single | Medium | Single | Medium | ||||
5 | 3 | 4 | 4 | 167 | - | 206 | - | - | - | 14 | - |
6 | 206 | 226 | 265 | 310 | - | 1.42 | 34 | 48 | |||
8 | 265 | 310 | 380 | 452 | - | 2.12 | 52 | 78 | |||
10 | 4 | 5 | 5 | 372 | 508 | 549 | 718 | - | 4.37 | 92 | 142 |
12 | 412 | 634 | 598 | 814 | - | 6.2 | 102 | 144 | |||
13 | 510 | 640 | 784 | 826 | - | 6.2 | 120 | 172 | |||
16 | 775 | 1164 | 1180 | 1448 | - | 13.1 | 220 | 323 | |||
20 | 5 | 6 | 882 | 1554 | 1370 | 2068 | - | 18.3 | 255 | 382 | |
25 | 6 | 980 | 1725 | 1570 | 3068 | - | 25.3 | 600 | 866 | ||
30 | 1570 | 2440 | 2740 | 3974 | - | 42.7 | 735 | 1061 | |||
35 | 1670 | - | 3140 | - | - | - | 1100 | - | |||
40 | 6 | 7 | 7 | 2160 | - | 4020 | - | - | - | 1590 | - |
50 | 3820 | - | 7940 | - | - | - | 3340 | - |
Housing | Ambient Operating Temp | |
![]() | ![]() | |
Aluminum Alloy | Clear Anodized | -20~80℃ |
Product Drawings | Instructions for use |
![]() | When the linear bushing is under heavy load (unbalanced load), one piece of single type is not applicable. It is recommended to use one piece of double type or multiple pieces of single type. |
![]() | Linear bushing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use. |
![]() | Linear bushing is not suitable for repeated plugging and unplugging. |
![]() | When inserting the guide shaft into the linear bushing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed. |
Electronic & Electrical | Automotive | Lithium battery | ||
![]() | ![]() | ![]() | ||
LCD | Smart Phones | Semiconductor | ||
![]() | ![]() | ![]() |
Type | Housing | Outer Cylinder Material | SUJ2 Equivalent | Ball Recirculating Type | Single |
---|---|---|---|---|---|
Types | Linear Bushing Housing Unit - Wide Blocks | Ball Material | Equivalent to SUJ2 | Retainer Material | Resin |
Greased Filled | Not provided |
How can we improve?
How can we improve?