Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole

Caution
- - This product focuses on price competitiveness, and the unit price is low, but there may be rust, scratches, or scratches on the exterior. For those who place importance on product appearance, we recommend purchasing existing Misumi products rather than economy products. - If domestic stock is insufficient, the minimum order quantity may be temporarily increased. We ask for your understanding. - Due to the retainer color change (existing: black, changed: yellow), the color may differ from the representative image, and colors may be mixed and shipped.
- This product will be discontinued once stock ran out. The replacement model CLICK here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Round Flanged
● Ball Recirculating Type : Single or Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Economy Round Flanged Linear Bushing
- Versatile round flanged bushing for secure mounting.
- Available with single and double ball recirculating options.
- Supports a wide range of shaft diameters
- Optional electroless nickel plating for superior rust resistance.
- Ideal for conveyor systems and precision equipment.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Through the rolling of steel ball, high-efficiency movement with low friction resistance can be realized.

The flange of this product is not heat treated and may be scratched.■ Material
| Counterbored | Type | Housing | Ball | Retainer | Ambient Operating temperature | Accessories:Seal ring | |||
| Single | Double | Mzaterial | Hardness | Surface Treatment | Material | Material | Material | ||
| Opposite counterbored | E-LBFZ□□UU | E-LBFZ□□LUU | Equivalent to SUJ2 | 58HRC~ | - | Equivalent to SUJ2 | Resin | -20~80℃ | Nitril Rubber |
| Standard | E-LBF□□UU | E-LBF□□LUU | |||||||
| E-LBFM□□UU | E-LBFM□□LUU | Electroless Nickel Plating | |||||||
For the opposite counterbored type, the product can be mounted from the reverse side.
Resin retainers are available in black and yellow, with the same performance. Please feel free to use.![]() | Part Number (Type ・Diameter of Inscribed Circle dr ・Ball Retainer) | |||
| E-LBF8UU E-LBFM20LUU | ||||
| Part Number | O.D. D Tolerance | Overall Length L | H | T | d | d1 | |||||||||
Type | dr | Tolerance | Shape | Single No Surface Treatment | Double No Surface Treatment | Single With Surface Treatment | Double With Surface Treatment | Single | Doulbe | Tolerance | |||||
| E-LBFZ E-LBF E-LBFM | 5 | +0.002 -0.01 | UU (Single) LUU (Double) | 10 | 0 -0.013 | 0 -0.015 | 0 -0.015 | 0 -0.015 | 15 | 28 | ±0.3 | 25 | 5 | 3.5 | 6 |
| 6 | +0.003 -0.013 | 12 | 0 -0.015 | 0 -0.016 | 19 | 35 | 28 | ||||||||
| 8 | 15 | 24 | 45 | 32 | |||||||||||
| 10 | 19 | 0 -0.018 | 0 -0.018 | 0 -0.018 | 29 | 55 | ±0.6 | 40 | 6 | 4.5 | 7.5 | ||||
| 12 | 21 | 0 -0.018 | 30 | 57 | 42 | ||||||||||
| 13 | 23 | 32 | 61 | 43 | |||||||||||
| 16 | 28 | 37 | 70 | 48 | |||||||||||
| 20 | +0.003 -0.015 | 32 | 0 -0.021 | 0 -0.021 | 0 -0.021 | 0 -0.021 | 42 | 80 | 54 | 8 | 5.5 | 9 | |||
| 25 | 40 | 59 | 112 | 62 | |||||||||||
| 30 | 45 | 64 | 123 | 74 | 10 | 6.6 | 11 | ||||||||
| E-LBF E-LBFM | 35 | +0.003 -0.016 | 52 | 0 -0.028 | 0 -0.03 | 0 -0.025 | 0 -0.028 | 70 | 135 | 82 | |||||
| 40 | 60 | 80 | 151 | 96 | 13 | 9 | 14 | ||||||||
| 50 | 80 | 0 -0.03 | 0 -0.032 | 0 -0.028 | 0 -0.03 | 100 | 192 | 116 | |||||||
Internal connector diameterdr | t | P.C.D. | Eccentricity | Rows of balls | Perpendicularity | Basic Load Rating C (Dynamic) N | Basic Load Rating Co (Static) N | Mass(g) | Double Type Allowable Static Moment (N·m) | |||||
| Single | Double | Single | Doulble | Single | Double | Single | Double | Single | Double | |||||
| 5 | 3.1 | 17 | 0.02 | 0.025 | 4 | 0.02 | 0.025 | 167 | 261 | 206 | 412 | 20 | 29 | 2 |
| 6 | 20 | 0.024 | 0.028 | 0.024 | 0.028 | 206 | 324 | 265 | 529 | 24 | 31 | 2.18 | ||
| 8 | 24 | 265 | 431 | 380 | 784 | 37 | 51 | 4.31 | ||||||
| 10 | 4.1 | 29 | 0.03 | 0.03 | 372 | 588 | 549 | 1100 | 72 | 98 | 7.24 | |||
| 12 | 32 | 412 | 657 | 598 | 1200 | 76 | 110 | 10.9 | ||||||
| 13 | 33 | 510 | 813 | 784 | 1570 | 88 | 130 | 11.6 | ||||||
| 16 | 38 | 5 | 775 | 1230 | 1180 | 2350 | 120 | 190 | 19.7 | |||||
| 20 | 5.1 | 43 | 0.03 | 0.04 | 0.03 | 0.04 | 882 | 1400 | 1370 | 2740 | 180 | 260 | 26.8 | |
| 25 | 51 | 6 | 980 | 1560 | 1570 | 3140 | 340 | 540 | 43.4 | |||||
| 30 | 6.1 | 60 | 1570 | 2490 | 2740 | 5490 | 470 | 680 | 82.8 | |||||
| 35 | 67 | 0.04 | 0.045 | 0.04 | 0.045 | 1670 | 2650 | 3140 | 6270 | 650 | 1020 | 110 | ||
| 40 | 8.1 | 78 | 2160 | 3430 | 4020 | 8040 | 1060 | 1570 | 147 | |||||
| 50 | 98 | 3820 | 6080 | 7940 | 15900 | 2200 | 3600 | 397 | ||||||
| Product Drawings | Instructions for use |
![]() | When the linear bearing is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type. |
![]() | Linear bearing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use. |
![]() | Linear bearing is not suitable for repeated plugging and unplugging. |
![]() | When inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed. |
① Before use, please apply grease to the ball row inside the linear bearing, and then replenish it in due course. Grease forms an oil film on the surfaces of steel ball and rolling surface (guide shaft·bushing) of linear bearing, which effectively reduces friction and prevents sintering. Grease reduction and aging will greatly affect the life of linear bearing.
② Recommended grease: lithium soap grease.
③ Recommended grease filling interval: Usually every 6 months.
④When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
⑤ When the linear bearing is subjected to large moment load (eccentric load), one piece of single liner type is not applicable, so it is recommended to use one piece of double liner type or multiple pieces of single liner type.
■ Dust prevention measures:
If dust or foreign matter enters the inside of the linear bearing, it may damage the circulation of steel balls, resulting in unexpected failures. When used in harsh environment, please install dust cover and protection cover, etc.
■ MISUMI linear bearing is recommended to be combined with guide shaft with quenching g6 tolerance.
■ MISUMI linear bearing is recommended to be installed on the holder with H7 tolerance. The linear bearing is in clearance fit with the holder.
| Guide shaft Straight bar type | (Economy series) Linear bearing Standard type Single liner type | Shaft Collar Slit | ||
![]() | ![]() | ![]() | ||
| Typical model: SFJ20-75 | Typical model: C-LM8UU | Typical model: SCS8-10 |
• Linear bearing (inner diameter 16) is matched with MISUMI guide shaft (PSFJ) to apply 63kg load and walk for 30km, and confirm the product damage and sliding noise.

■ Test results
The economy series product ensures smooth sliding of steel ball, which have good durability and low noise

*Products circulating on the market are similar products randomly purchased by our company from online or offline markets
*The test data are obtained through testing by our company, which are for reference only

Equipment Name:
Conveying direction change mechanism
Design Purpose:
The conveying direction of the workpiece conveyed by the conveyor belt is 90°. Change the direction to move.
Parts Application Description:
By matching with the air cylinder, the conveying direction of the workpiece can be changed.
| Electronic & Electrical Appliances | Automotive | Lithium battery | ||
![]() | ![]() | ![]() | ||
| LCD | Smart phone | Semiconductor | ||
![]() | ![]() | ![]() |
Accessories:Seal ring
Mzaterial
Hardness
Surface Treatment
Type
dr
Shape











