Linear Bushings Straight Single / Double

Brand :
MISUMI

Caution

  • Specification Change: Retainer color will be changed from yellow to black from June 2027 onward. During the transition period, both colors may be shipped, and customers may receive either version depending on the production lot. Product performance and specifications remain unchanged. Please see the details CLICK here
  • - This product focuses on price competitiveness, and the unit price is low, but there may be rust, scratches, or scratches on the exterior. For those who place importance on product appearance, we recommend purchasing existing Misumi products rather than economy products. - If domestic stock is insufficient, the minimum order quantity may be temporarily increased. We ask for your understanding. - Due to the retainer color change (existing: black, changed: yellow), the color may differ from the representative image, and colors may be mixed and shipped.
  • This product will be discontinued once stock ran out. The replacement model CLICK here

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Linear Bushings Straight Single / Double
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 5 and 50
● Overall Length Minimum/Maximum (mm.): 15 and 151
● Shape : Straight
● Ball Recirculating Type : Single or Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

Economy Straight Linear Bushing

Linear bushingDurablePrecise

- Precision straight linear bushing for accurate linear motion.

- High-quality SUJ2 equivalent material for durability.

- Available in various shaft diameters

- Single and double ball recirculating types for different needs.

- Ideal for conveyor systems and robotic equipment.

Economy Straight Linear Bushing
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Product Overview
Linear bearing is a linear type motion guiding mechanism matched with linear guide shaft. The steel ball rolls circularly along the track groove formed by the shell and the retainer, and the linear bearing reciprocates linearly relative to the guide shaft.
Through the rolling of steel ball, high-efficiency movement with low friction resistance can be realized.


 

Dimensional Drawing

This product is delivered at the initial stage, the color of the packing may be inconsistent with the photo, which shall be subject to the actual product.
Resin retainers are available in black and yellow, with the same performance. Please feel free to use.
For inner diameters of 3 and 4, the design uses a retaining ring. For inner diameters of 5 and above, a seal ring is applied.

Specifications Overview
Typedr[Φ:mm]HousingBallRetainerOperating environment temperature Accessories
 Material Hardness Surface Treatment Material Material
C-LM_UU6~30Equivalent to SUJ258HRC~-Equivalent to SUJ2Resin-20~80℃Seal Ring
 Material
Nitrile Rubber
E-LB_UU3~50
E-LBM_UU3~50Electroless Nickel Plating
If there are requirements for rust prevention, give priority to MISUMI standard products with surface treatment of electroless nickel plating or those with low temperature hard chromium plating.

 

■ Test conditions
•Linear bearing (inner diameter 16) is matched with MISUMI guide shaft (PSFJ) to apply 63kg load and walk for 30km, and confirm the product damage and sliding noise.
Product Feature Drawings

■ Test results
The economy series product ensures smooth sliding of steel ball, which have good durability and low noise
Product Feature Drawings
*Products circulating on the market are similar products randomly purchased by our company from online or offline markets
*The test data are obtained through testing by our company, which are for reference only




Example of Use
Example of Use
Equipment Name:
Stamping die position adjustment component

Design Purpose:
Adjust the position of the stamping die to correct the deviation of the opening position in the width direction of the sheet workpiece.

Application Description:
By matching with the cylinder, it realizes the guidance of the linear motion of the workpiece in the horizontal direction.
 
Application Industries
Electronic & Electrical Appliances Automotive Lithium battery
Electronic & Electrical Appliances Automotive Lithium battery
LCD Smart phone Semiconductor
LCD Smart phone Semiconductor
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat