Linear Bushing - Standard, Single[RoHS Compliant]

Brand :
MISUMI

Caution

  • No seal supplied for dr=3 or 4.
  • Bushings are applied with anti-rust oil harmless to lubricants. After cleaning (recommended cleaning method: ultrasonic cleaner or white kerosene) and drying the bushings, grease application is recommended before use.

Product Description

Linear Bushing are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
RoHS10 compliant. Medium-precision linear bushing with relaxed O.D. tolerances such as I.D. and L dimension.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 3 and 50
● Overall Length Minimum/Maximum (mm.) : 10 and 100
● Operating Temperature (℃) :
Standard Type : -20 to 80°C
High Temperature Type : -20 to 120°C
● Material
Housing and Ball - SUJ2 Equivalent
[Application]
Linear Bushing are commonly used in various applications in factory automation systems

Dimensional Drawing of Linear Bushings

Linear Bushing - Standard C-VALUE Single: Related Image
Type Linear BushingsOuter CylinderBallsRetainerOperating Ambient Temperature[A] Accessory
[M] Material[M]Hardness[S] Surface Treatment[M] Material[M] Material
Standard SpecificationC-LMUSUJ2 Equivalent58HRC or more—SUJ2 EquivalentPlastic-20 to 80°CSeal [M] Material
Nitrile Rubber
C-LMUMElectroless Nickel Plating
C-LMU−N—-
High Temperature SpecificationsC-LMUF−NStainless Steel-20 to 120°C
C-LMUMF-NElectroless Nickel Plating
[ ! ] No seal supplied for C-□□□-N.

Specification Table of Linear Bushings

Ordering Example
Part Number (Type, dr)
C-LMU6
C-LMUF−N20
 dr D  L BWD1Eccentricity
(Max.)
Balls
Rows
Basic Load RatingReference Mass
(g)
   Surface TreatmentSurface Treatment    C (Dynamic) NCo (Static) N
 Tolerance Not ProvidedProvided Tolerance Tolerance
   ToleranceTolerance    
3+0.003
-0.011
7+0.006
-0.011
+0.006
-0.017
10+0.1
-0.2
————0.0164691051.4
4812881272
5101580 
-0.4
1.19.61672064
6+0.003
-0.012
12+0.006+0.00619+0.2
-0.4
11.311.50.0242062658.5
815-0.013-0.0202415.314.326538017
1019+0.006
-0.015
+0.006
-0.023
2919.41.31837254931
12213020.42041259841
1323322251078446
16283723.31.6275775118073
20+0.003
-0.013
32+0.006
-0.018
+0.006
-0.027
4227.330.50.030882137098
254059+0.2
-0.5
37.30 
-0.5
1.853869801570236
30456440.84315702740262
35+0.003
-0.015
52+0.006
-0.021
+0.006
-0.032
7045.32.1490.04016703140425
40608056.35721604020654
508010068.82.676.5382079401700
[!] No seal supplied for dr dimension = 3 or 4. No Seal Type has lower sliding resistance (0.4 to 1.2 N) and slides smoothly. Separate dust-proofing measures are necessary to keep the dust entering intosliding parts.
[ ! ] Spacers and Stoppers for Linear Bushings can be selected from here.
[ ! ] For shaft and housing tolerances, see "Recommended Tolerance of Shaft Diameter / Housing Diameter."
■Available Sizes of Linear Bushings
SpecificationsStandardHigh Temperature
Surface TreatmentNot ProvidedProvidedNot ProvidedProvided
drC-LMUC-LMU−NC-LMUMC-LMUF−NC-LMUMF-N
* 3●    
* 4●    
5●●●●●
6●●●●●
8●●●●●
10●●●●●
12●●●●●
13●●●●●
16●●●●●
20●●●●●
25●●●●●
30●●●●●
* 35● ●  
* 40● ●  
* 50● ●  
[ ! ] No seal supplied for dr dimension of C-LMU = 3 or 4.
[ ! ] Only C-LMU can be selected for dr dimension = 3 or 4.
[ ! ] C-□□□-N cannot be selected for dr* dimension.
■Recommended Tolerance of Shaft Diameter / Housing Diameter of Linear Bushings
drShaft Dia.Housing Dia.
g6 Tolerance Tolerance
3−0.002
−0.008
7+0.021
+0.006
4−0.004
−0.012
8
510
612+0.024
+0.006
8−0.005
−0.014
15
1019+0.027
+0.006
12−0.006
−0.017
21
1323
1628
20−0.007
−0.020
32+0.031
+0.006
2540
3045
35−0.009
−0.025
52+0.036
+0.006
4060
5080

Cautions/Prohibitions of Linear Bushings

■Regular Maintenance of Linear Bushings
(1) For grease lubrication, apply grease to the ball rows within the linear bushings before use, then periodically apply grease during the use.
The grease has an effect of reducing friction by forming a layer between the balls and shaft rolling surfaces, preventing seizures.
Grease loss and deterioration will cause shorter life of linear guides.
(2) Recommended Grease: Lithium soap based grease
(3) Recommended Lubrication Intervals: Every 6 month
Recommended lubrication is that every 3 months when travel distance is extensive, or every 1000 km when travel distance exceeds 1000 km within the period.
(4) If large moment load (offset load) is to be applied, Short / Single Type Linear Bushings are not suitable.
Use of Double Type or Multiple Linear Bushings is recommended.

■Dust-Proofing Measures of Linear Bushings
Please be aware that if foreign objects or dusts get inside the linear bushing, it will interfere with the circulation of the steel balls and cause failures.
Please attach a dust cover or protection cover for harsh usage environments.

■Use of a hardened shaft with g6 tolerance is recommended for MISUMI Linear Bushings.

How to Use of Linear Bushings

IllustrationInstructions for Use
How to UseIf large load (offset load) is to be applied, Single Type Linear Bushings are not suitable. Use of Double Type or Multiple Linear Bushings is recommended.
How to UseLinear Bushings are not suitable for rotating motion due to their structure. Forcing to rotate may cause failures.
How to UseLinear Bushings are not suitable for usage with repetitive insertion and extraction of shafts.
How to UseWhen assembling with linear shafts, forcing the shaft into the bushing with angular misalignment may cause the ball retainers to deform and balls to fall out. Be sure to align the centers and insert the shaft gently.

App. Example of Linear Bushings

▲Oil Seal Press Fitting Jig  

Related Products of Linear Bushings

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat