(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
XZ-Axis Manual Stages are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Table Dimensions (mm.) : 40X40, 60X60 and 80X80
● Movement (mm) :
X-Axis for 40X40 and 60X60 ±6.5 and ±12.5 for 80X80
Z-Axis for 40X40 and 60X60 ±6.5 and ±12.5 for 80X80
● Material : D2 Tool Steel
● Surface Treatment : Chemically Nickel Plating
[Application]
XZ-Axis Manual Stages are commonly used in various applications in factory automation systems
Part Number | Positioning Stage Face (mm) | Movement (mm) | Load Capacity (N) | Straightness (μm) | Minimum Reading (μm) | Weight (kg) | |
Type | No. | ||||||
E-XZSG | 40 | 40×40 | ±6.5 | 49 | 10 | 10 | 0.55 |
60 | 60×60 | 0.98 | |||||
80 | 80×80 | ±12.5 | 2.1 |
Alterations | Changing the position of the micrometer knob | |||
Spec. | Center | Side Up | Side Down | Reverse |
Code | A | C | CU | R |
Part Number |
---|
E-XZSG40 |
E-XZSG40-A |
E-XZSG40-C |
E-XZSG40-CU |
E-XZSG40-R |
E-XZSG60 |
E-XZSG60-A |
E-XZSG60-C |
E-XZSG60-CU |
E-XZSG60-R |
E-XZSG80 |
E-XZSG80-A |
E-XZSG80-C |
E-XZSG80-CU |
E-XZSG80-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Dimensions | Alteration |
---|---|---|---|---|---|---|---|---|
฿ 10,540.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | Same day | 10 | 40 | Standard Type | |
฿ 10,540.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | A | |
฿ 10,540.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | C | |
฿ 10,540.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | CU | |
฿ 10,540.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | R | |
฿ 11,837.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 60 | Standard Type | |
฿ 11,837.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 60 | A | |
฿ 11,837.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 60 | C | |
฿ 11,837.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 60 | CU | |
฿ 11,837.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 60 | R | |
฿ 16,467.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 80 | Standard Type | |
฿ 16,467.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 80 | A | |
฿ 16,467.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 80 | C | |
฿ 16,467.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 80 | CU | |
฿ 16,467.00 | ECONOMY XZ-AXIS LINEAR BALL | 1 Piece(s) | Available | 10 Day(s) | 10 | 80 | R |
Loading...
Type | Material | Surface Treatment | Movement (mm) | Load Capacity (N) | Straightness |
E-XZSG | D2 Tool Steel | Chemically Nickel Plating | ±6.5~±12.5 | 49 | Within 10 μm |
Diagram | ||||
Mounting Posture | Horizontal | Inverted | Side-Mounted Horizontal | Side-Mounted Vertical |
Load Resistance Characteristics | ○ | ○ | △ | △ |
Wrong Usage Method | Correct Usage Method |
(Usually) If the force applied exceeds the tensile load of the spring, the positioning stage surface may slip off because it cannot support the weight. | After selecting the alteration of the micrometer knob position change, the positioning stage surface does not fall even when used vertically. |
Electronics/Home Appliance | Automotive | Medical | ||
Smart Phones | Semiconductor | Lithium battery | ||
X-Axis Motorized Positioning Stages | XY-Axis Motorized Positioning Stages | Z-Axis Motorized Positioning Stages | ||
Typical Model: C-XMBS420-L-A-2 | Typical Model: C-XYMBS420-L-A-2 | Typical Model: C-ZMBS420-L-A-2 | ||
Advantages: low price, fast delivery | Advantages: low price, fast delivery | Advantages: low price, fast delivery |
How can we improve?
How can we improve?