(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Hand Switching Valves with Toggle Grip, E-MVW series.
・ Port nominal size: 02 (G1/4), 03 (G3/8)
・ Number of Positions: 10 (Two-Position, Five-Way), 30 (Three-Position, Five-Way)
・ Manual Switching Valves are available with two types of silencers for easy purchasing and combination.
・ Material: Made of aluminum alloy hand valve with copper silencers.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Order model composition | Product style drawing | Silencer Specification | Product structure | |||||
Specifications | Number of Positions | Applicable Tube O.D. | Silencer type | |||||
2 (200 Series) | 10: Two-Position Five-Way | 02 (G1/4) | Blank (None) | Not Provided | Single product: Hand switching valve 1 pcs | |||
30:Three-Position Five-Way | ||||||||
3 (300 Series) | 10: Two-Position Five-Way | 03 (G3/8) | ||||||
30:Three-Position Five-Way | ||||||||
2 (200 Series) | 10: Two-Position Five-Way | 02 (G1/4) | B (Standard type 2 pcs) | G 1/8 | Combination product: Hand switching valve 1pcs + Standard silencer 2pcs | |||
30:Three-Position Five-Way | ||||||||
3 (300 Series) | 10: Two-Position Five-Way | 03 (G3/8) | G 1/4 | |||||
30:Three-Position Five-Way | ||||||||
2 (200 Series) | 10: Two-Position Five-Way | 02 (G1/4) | S(Short Type (2 pcs) | G 1/8 | Combination product: Hand switching valve 1pcs +B short silencer 2pcs | |||
30:Three-Position Five-Way | ||||||||
3 (300 Series) | 10: Two-Position Five-Way | 03 (G3/8) | G 1/4 | |||||
30:Three-Position Five-Way |
Specifications | Position | Applicable Tube O.D. | A | B | C | D | E | F | G | H | I | J | K | L | M | N | O | P | Q |
2 (200 Series) | 10: Two-Position Five-Way | 02 (G1/4) | 83.5 | 59.5 | 33 | 22 | 87.5 | 6.5 | 71.5 | 19 | 20 | 36 | 21 | 35 | 24 | G1/8 | G1/4 | 4.3 | 1.5 |
30:Three-Position Five-Way | 103 | 78.5 | 33 | 22 | 87.5 | 6.5 | 91 | 19 | 20 | 36 | 21 | 35 | 24 | G1/8 | G1/4 | 4.3 | 1.5 | ||
3 (300 Series) | 10: Two-Position Five-Way | 03 (G3/8) | 92.5 | 72.5 | 40 | 27 | 96.5 | 6.5 | 82.5 | 19 | 24 | 45 | 24 | 40 | 27 | G1/4 | G3/8 | 4.3 | 2 |
30:Three-Position Five-Way | 111.5 | 91 | 39.5 | 27 | 96.5 | 7 | 101.5 | 19 | 24 | 45 | 24 | 40 | 27 | G1/4 | G3/8 | 4.3 | 2 |
Product Drawings | Dimensional Drawing | Dimension | |||||
R | A | B | L | H | φD | ||
Standard Type | G1/8 | 5.8 | 4 | 22.5 | 12 | 7.5 | |
G1/4 | 7 | 4 | 26.5 | 15 | 9.5 |
Product Drawings | Dimensional Drawing | Dimension | ||||
R | A | L | H | φD | ||
Short Type | G1/8 | 5.8 | 11 | 12 | 8.6 | |
G1/4 | 7 | 12.5 | 15 | 12 |
Work introduction | Air (filtration through the filter screen of 40 μm) | |
Operation method | Hand switching | |
Lubrication | Not required | |
Operating Pressure Range | 0~1.0MPa | |
Guaranteed pressure resistance | 1.2MPa | |
Operating Temperature | -5 to 70℃ | |
Body Material | Aluminum Alloy |
Material | Body | Brass |
Cover | Sintered particle | |
Silencing effect (Db) (0.5 Mpa) | 20 | |
Operating Pressure Range | 0~1.0MPa | |
Guaranteed pressure resistance | 1.5MPa | |
Operating Temperature Range | -20 to 70℃ |
Part Number |
---|
E-MVW310-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Specifications | Number of Positions | Accessories (Silencer) |
---|---|---|---|---|---|---|---|---|---|
฿ 429.22 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | G3/8 | 300 Series | 10 (Two-Position, Five-Way) | Not Provided |
Loading...
Order model composition | Product style drawing | Silencer Specification | Product structure | |||||
Specifications | Number of Positions | Applicable Tube O.D. | Silencer type | |||||
2 (200 Series) | 10: Two-Position Five-Way | 02 (G1/4) | Blank (None) | Not Provided | Single product: Hand switching valve 1 pcs | |||
30:Three-Position Five-Way | ||||||||
3 (300 Series) | 10: Two-Position Five-Way | 03 (G3/8) | ||||||
30:Three-Position Five-Way | ||||||||
2 (200 Series) | 10: Two-Position Five-Way | 02 (G1/4) | B (Standard type 2 pcs) | G 1/8 | Combination product: Hand switching valve 1pcs + Standard silencer 2pcs | |||
30:Three-Position Five-Way | ||||||||
3 (300 Series) | 10: Two-Position Five-Way | 03 (G3/8) | G 1/4 | |||||
30:Three-Position Five-Way | ||||||||
2 (200 Series) | 10: Two-Position Five-Way | 02 (G1/4) | S(Short Type (2 pcs) | G 1/8 | Combination product: Hand switching valve 1pcs +B short silencer 2pcs | |||
30:Three-Position Five-Way | ||||||||
3 (300 Series) | 10: Two-Position Five-Way | 03 (G3/8) | G 1/4 | |||||
30:Three-Position Five-Way |
Specifications | Position | Applicable Tube O.D. | A | B | C | D | E | F | G | H | I | J | K | L | M | N | O | P | Q |
2 (200 Series) | 10: Two-Position Five-Way | 02(G 1/4) | 83.5 | 59.5 | 33 | 22 | 87.5 | 6.5 | 71.5 | 19 | 20 | 36 | 21 | 35 | 24 | G1/8 | G1/4 | 4.3 | 1.5 |
30:Three-Position Five-Way | 103 | 78.5 | 33 | 22 | 87.5 | 6.5 | 91 | 19 | 20 | 36 | 21 | 35 | 24 | G1/8 | G1/4 | 4.3 | 1.5 | ||
3 (300 Series) | 10: Two-Position Five-Way | 03(G 3/8) | 92.5 | 72.5 | 40 | 27 | 96.5 | 6.5 | 82.5 | 19 | 24 | 45 | 24 | 40 | 27 | G1/4 | G3/8 | 4.3 | 2 |
30:Three-Position Five-Way | 111.5 | 91 | 39.5 | 27 | 96.5 | 7 | 101.5 | 19 | 24 | 45 | 24 | 40 | 27 | G1/4 | G3/8 | 4.3 | 2 |
Product Drawings | Dimensional Drawing | Dimension | |||||
R | A | B | L | H | φD | ||
Standard Type | G1/8 | 5.8 | 4 | 22.5 | 12 | 7.5 | |
G1/4 | 7 | 4 | 26.5 | 15 | 9.5 |
Product Drawings | Dimensional Drawing | Dimension | ||||
R | A | L | H | φD | ||
Short Type | G1/8 | 5.8 | 11 | 12 | 8.6 | |
G1/4 | 7 | 12.5 | 15 | 12 |
Number of Ports | 5 | Switching Operation | Handles | Main Body Shape | Block Horizontal Type |
---|---|---|---|---|---|
Plumbing Type and Direction | Direct Side Surface | Mounting Method | Bottom | Operation Status Retention | Retention |
Material | Aluminum Alloy (Body) | Working Pressure(MPa) | 0~1.0 |
Please check the type/dimensions/specifications of the part E-MVW310-03 in the Hand Switching Valves With Toggle Grip series.
Part Number |
---|
E-MVW230-02 |
E-MVW230-02-B |
E-MVW230-02-S |
E-MVW310-03-B |
E-MVW310-03-S |
E-MVW330-03 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Specifications | Number of Positions | Accessories (Silencer) |
---|---|---|---|---|---|---|---|---|
฿ 622.73 | 1 Piece(s) | Available | Same day | G1/4 | 200 Series | 30 (Three-Position, Five-Way) | Not Provided | |
฿ 650.65 | 1 Piece(s) | Available | Same day | G1/4 | 200 Series | 30 (Three-Position, Five-Way) | 2 standard silencers in the same bundle | |
฿ 646.10 | 1 Piece(s) | Available | Same day | G1/4 | 200 Series | 30 (Three-Position, Five-Way) | 2 short silencers in the same bundle | |
฿ 478.57 | 1 Piece(s) | Available | Same day | G3/8 | 300 Series | 10 (Two-Position, Five-Way) | 2 standard silencers in the same bundle | |
฿ 462.99 | 1 Piece(s) | Available | Same day | G3/8 | 300 Series | 10 (Two-Position, Five-Way) | 2 short silencers in the same bundle | |
฿ 772.08 | 1 Piece(s) | Available | Same day | G3/8 | 300 Series | 30 (Three-Position, Five-Way) | Not Provided |
How can we improve?
How can we improve?