(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Order model composition | Product style drawing | Silencer Specification | Product structure | |||||
Specification Series | Number of Positions | Applicable Tube O.D. | Silencer type | |||||
1 (100 Series) | 10: Two-Position Five-Way | 01 (G1/8) | Blank (None) | Not Provided | Single product: Valve with pull knob 1pcs | |||
2 (200 Series) | 01 (G1/8) | |||||||
2 (200 Series) | 02 (G1/4) | |||||||
3 (300 Series) | 02 (G1/4) | |||||||
3 (300 Series) | 03 (G3/8) | |||||||
1 (100 Series) | 10: Two-Position Five-Way | 01 (G1/8) | B (Standard type 2 pcs) | G 1/8 | Combination product: Valve with pull knob 1pcs+Standard silencer 2pcs | |||
2 (200 Series) | 01 (G1/8) | |||||||
2 (200 Series) | 02 (G1/4) | G 1/4 | ||||||
3 (300 Series) | 02 (G1/4) | |||||||
3 (300 Series) | 03 (G3/8) | |||||||
1 (100 Series) | 10: Two-Position Five-Way | 01 (G1/8) | S(Short Type (2 pcs) | G 1/8 | Combination product: Valve with pull knob 1pcs+Short silencer 2pcs | |||
2 (200 Series) | 01 (G1/8) | |||||||
2 (200 Series) | 02 (G1/4) | G 1/4 | ||||||
3 (300 Series) | 02 (G1/4) | |||||||
3 (300 Series) | 03 (G3/8) |
Specification Series | Number of Positions | Applicable Tube O.D. | A | AB | AC | B | C | D | E | K | KA | KB | KC | L | LA | LB | LC | P | PA | PB | PC | PD | Q | QA | QC |
1 (100 Series) | 10: Two-Position Five-Way | 01 (G1/8) | 98.3 | 60.6 | 10 | 18 | 27 | 22.5 | M12×0.75 | 3 | 14 | 22.6 | 0 | 3 | 30 | 13 | 14.6 | G1/8 | 16 | 2.8 | 21.6 | 29.6 | G1/8 | 28 | 15.6 |
2 (200 Series) | 01 (G1/8) | 108 | 68.5 | 10 | 22 | 35 | 22.5 | M14×1 | 4.3 | 20 | 23.5 | 23.5 | 0 | 0 | 0 | 0 | G1/8 | 21 | 3 | 22.7 | 33.2 | G1/8 | 36 | 15.2 | |
2 (200 Series) | 02 (G1/4) | 108 | 68.5 | 10 | 22 | 35 | 22.5 | M14×1 | 4.3 | 20 | 23.5 | 23.5 | 0 | 0 | 0 | 0 | G1/4 | 21 | 3 | 22.7 | 33.2 | G1/8 | 36 | 15.2 | |
3 (300 Series) | 02 (G1/4) | 123 | 80.5 | 12.2 | 27 | 40 | 24.1 | M16×1 | 4.3 | 24 | 27.5 | 27 | 0 | 0 | 0 | 0 | G1/4 | 24 | 4 | 27.5 | 39.5 | G1/4 | 45 | 17 | |
3 (300 Series) | 03 (G3/8) | 123 | 80.5 | 12.2 | 27 | 40 | 24.1 | M16×1 | 4.3 | 24 | 27.5 | 27 | 0 | 0 | 0 | 0 | G3/8 | 24 | 4 | 27.5 | 39.5 | G1/4 | 45 | 17 |
Product Drawings | Dimensional Drawing | Dimension | |||||
R | A | B | L | H | φD | ||
Standard Type | G1/8 | 5.8 | 4 | 22.5 | 12 | 7.5 | |
G1/4 | 7 | 4 | 26.5 | 15 | 9.5 |
Product Drawings | Dimensional Drawing | Dimension | ||||
R | A | L | H | φD | ||
Short Type | G1/8 | 5.8 | 11 | 12 | 8.6 | |
G1/4 | 7 | 12.5 | 15 | 12 |
Work introduction | Air (filtration through the filter screen of 40 μm) |
Operation method | Hand pulling straight operation |
Number of positions | Two-Position Five-Way |
Lubrication | Not required |
Operating Pressure Range | 0 to 1.0MPa |
Guaranteed pressure resistance | 1.2MPa |
Operating Temperature | -5 to 70℃ |
Body Material | Aluminum Alloy |
Material | Body | Brass | |||
Cover | Sintered particle | ||||
Silencing effect (Db) (0.5 Mpa) | 20 | ||||
Operating Pressure Range | 0 to 1.0MPa | ||||
Guaranteed pressure resistance | 1.5MPa | ||||
Operating Temperature Range | -20 to 70℃ |
Part Number |
---|
E-MVP110-01 |
E-MVP110-01-B |
E-MVP110-01-S |
E-MVP210-01 |
E-MVP210-01-B |
E-MVP210-01-S |
E-MVP210-02 |
E-MVP210-02-B |
E-MVP210-02-S |
E-MVP310-02 |
E-MVP310-02-B |
E-MVP310-02-S |
E-MVP310-03 |
E-MVP310-03-B |
E-MVP310-03-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Tube Thread Nominal Diameter | Accessories (Silencer) |
---|---|---|---|---|---|---|---|---|
฿ 324.68 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 100 Series | G1/8 | Not Provided | |
฿ 354.55 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | 6 Day(s) | 100 Series | G1/8 | 2 standard silencers in the same bundle | |
฿ 347.40 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | 6 Day(s) | 100 Series | G1/8 | 2 short silencers in the same bundle | |
฿ 324.68 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 200 Series | G1/8 | Not Provided | |
฿ 354.55 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | 6 Day(s) | 200 Series | G1/8 | 2 standard silencers in the same bundle | |
฿ 347.40 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | 6 Day(s) | 200 Series | G1/8 | 2 short silencers in the same bundle | |
฿ 324.68 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 200 Series | G1/4 | Not Provided | |
฿ 374.03 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 200 Series | G1/4 | 2 standard silencers in the same bundle | |
฿ 359.09 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 200 Series | G1/4 | 2 short silencers in the same bundle | |
฿ 414.29 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 300 Series | G1/4 | Not Provided | |
฿ 462.99 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | G1/4 | 2 standard silencers in the same bundle | |
฿ 448.05 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | G1/4 | 2 short silencers in the same bundle | |
฿ 414.29 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 300 Series | G3/8 | Not Provided | |
฿ 462.99 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | G3/8 | 2 standard silencers in the same bundle | |
฿ 448.05 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | G3/8 | 2 short silencers in the same bundle |
Loading...
Number of Ports | 5 | Switching Operation | Button Type | Main Body Shape | Block Vertical Type |
---|---|---|---|---|---|
Plumbing Type and Direction | Direct Side Surface | Mounting Method | Side | Push Button Type | Button Type |
Number of Positions | 10 (Two-Position, Five-Way) | Material | Aluminum Alloy (Body) | Working Pressure(MPa) | 0~1.0 |
How can we improve?
How can we improve?