(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Order model composition of Manual Switching Valves | Product style drawing | Silencer Specification | Product structure | |||||
Specification Series | Number of Positions | Applicable Tube O.D. | Silencer type | |||||
2 (200 Series) | 10: Two-Position Four-Way | 02 (G1/4) | Blank (None) | Not Provided | Single product: Hand rotating valve 1pcs | |||
30: Three-Position Four-Way | ||||||||
3 (300 Series) | 10: Two-Position Four-Way | 02 (G1/4) | ||||||
03 (G3/8) | ||||||||
30: Three-Position Four-Way | 02 (G1/4) | |||||||
03 (G3/8) | ||||||||
2 (200 Series) | 10: Two-Position Four-Way | 02 (G1/4) | B (Standard type 1 pcs) | G 1/4 | Combination product: Hand rotating valve 1pcs + Standard silencer 1pcs | |||
30: Three-Position Four-Way | ||||||||
3 (300 Series) | 10: Two-Position Four-Way | 02 (G1/4) | ||||||
03 (G3/8) | G 3/8 | |||||||
30: Three-Position Four-Way | 02 (G1/4) | G 1/4 | ||||||
03 (G3/8) | G 3/8 | |||||||
2 (200 Series) | 10: Two-Position Four-Way | 02 (G1/4) | S(Short Type (1 pcs) | G 1/4 | Combination product: Hand rotating valve 1pcs + Short silencer 1pcs | |||
30: Three-Position Four-Way | ||||||||
3 (300 Series) | 10: Two-Position Four-Way | 02 (G1/4) | ||||||
03 (G3/8) | G 3/8 | |||||||
30: Three-Position Four-Way | 02 (G1/4) | G 1/4 | ||||||
03 (G3/8) | G 3/8 |
Specification Series | Number of Positions | Applicable Tube O.D. | A | AB | B | C | CA | CB | D | K | KA | KB | M | MA | MB | P | PA |
2 (200 Series) | 10: Two-Position Four-Way | 02 (G1/4) | 116 | 62 | 62 | 85 | 73 | 45 | M34×1.5 | 5.5 | 49 | 49 | 3 | 40 | 1.5 | G1/4 | 11.5 |
30: Three-Position Four-Way | 116 | 62 | 62 | 85 | 73 | 45 | M34×1.5 | 5.5 | 49 | 49 | 3 | 40 | 1.5 | G1/4 | 11.5 | ||
3 (300 Series) | 10: Two-Position Four-Way | 02 (G1/4) | 135 | 73.5 | 73.5 | 100 | 88.5 | 56 | M40×1.5 | 5.5 | 62 | 62 | 3 | 51 | 1 | G1/4 | 14 |
03 (G3/8) | 135 | 73.5 | 73.5 | 100 | 88.5 | 56 | M40×1.5 | 5.5 | 62 | 62 | 3 | 51 | 1 | G3/8 | 14 | ||
30: Three-Position Four-Way | 02 (G1/4) | 135 | 73.5 | 73.5 | 100 | 88.5 | 56 | M40×1.5 | 5.5 | 62 | 62 | 3 | 51 | 1 | G1/4 | 14 | |
03 (G3/8) | 135 | 73.5 | 73.5 | 100 | 88.5 | 56 | M40×1.5 | 5.5 | 62 | 62 | 3 | 51 | 1 | G3/8 | 14 |
Product Drawings | Dimensional Drawing | Dimension | |||||
R | A | B | L | H | φD | ||
Standard Type | G1/4 | 7 | 4 | 26.5 | 15 | 9.5 | |
G3/8 | 9 | 5 | 36.5 | 18 | 11.5 |
Product Drawings | Dimensional Drawing | Dimension | ||||
R | A | L | H | φD | ||
Short Type | G1/4 | 7 | 12.5 | 15 | 12 | |
G3/8 | 9 | 16 | 18 | 14.8 |
Work introduction | Air (filtration through the filter screen of 40 μm) |
Operation method | Hand rotating straight operation |
Number of positions | Two-Position Four-Way, Three-Position Four-Way |
Lubrication | Not required |
Operating Pressure Range | 0 to 1.0MPa |
Guaranteed pressure resistance | 1.2MPa |
Operating Temperature | -5 to 70℃ |
Material | Body | Brass | |
Cover | Sintered particle | ||
Silencing effect (Db) (0.5 Mpa) | 20 | ||
Operating Pressure Range | 0 to 1.0MPa | ||
Guaranteed pressure resistance | 1.5MPa | ||
Operating Temperature Range | -20 to 70℃ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Positions | Tube Thread Nominal Diameter | Accessories (Silencer) |
---|---|---|---|---|---|---|---|---|---|
฿ 450.65 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 200 Series | 10 (Two-Position Four-Way) | G1/4 | Not Provided | |
฿ 475.97 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 200 Series | 10 (Two-Position Four-Way) | G1/4 | 1 standard silencer in the same bundle | |
฿ 467.53 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 200 Series | 10 (Two-Position Four-Way) | G1/4 | 1 short silencer in the same bundle | |
฿ 450.65 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 200 Series | 30 (Three- Position Four-Way) | G1/4 | Not Provided | |
฿ 475.97 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 200 Series | 30 (Three- Position Four-Way) | G1/4 | 1 standard silencer in the same bundle | |
฿ 467.53 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 200 Series | 30 (Three- Position Four-Way) | G1/4 | 1 short silencer in the same bundle | |
฿ 540.26 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 300 Series | 10 (Two-Position Four-Way) | G1/4 | Not Provided | |
฿ 565.58 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | 10 (Two-Position Four-Way) | G1/4 | 1 standard silencer in the same bundle | |
฿ 557.79 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | 10 (Two-Position Four-Way) | G1/4 | 1 short silencer in the same bundle | |
฿ 540.26 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 300 Series | 10 (Two-Position Four-Way) | G3/8 | Not Provided | |
฿ 579.22 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | 10 (Two-Position Four-Way) | G3/8 | 1 standard silencer in the same bundle | |
฿ 564.29 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | 10 (Two-Position Four-Way) | G3/8 | 1 short silencer in the same bundle | |
฿ 540.26 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 300 Series | 30 (Three- Position Four-Way) | G1/4 | Not Provided | |
฿ 565.58 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | 30 (Three- Position Four-Way) | G1/4 | 1 standard silencer in the same bundle | |
฿ 557.79 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | 30 (Three- Position Four-Way) | G1/4 | 1 short silencer in the same bundle | |
฿ 540.26 | ECONOMY AIR VALVES | 1 Piece(s) | Available | Same day | 300 Series | 30 (Three- Position Four-Way) | G3/8 | Not Provided | |
฿ 579.22 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | 30 (Three- Position Four-Way) | G3/8 | 1 standard silencer in the same bundle | |
฿ 564.29 | ECONOMY AIR VALVES/AIR UNIT | 1 Piece(s) | Available | Same day | 300 Series | 30 (Three- Position Four-Way) | G3/8 | 1 short silencer in the same bundle |
Loading...
Number of Ports | 4 | Switching Operation | Handles | Main Body Shape | Block Horizontal Type |
---|---|---|---|---|---|
Plumbing Type and Direction | Direct Side Surface | Mounting Method | Bottom | Material | Aluminum Alloy (Body) |
Working Pressure(MPa) | 0~1.0 |
How can we improve?
How can we improve?