1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder - Bar Type - Side Mount (HLRBSW4)

FLOATING JOINT

Holder - Bar Type - Side Mount (HLRBSW4)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

There is an inexpensive fixed T dimension type and a T dimension specification type that allows you to specify the thickness dimension.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HLRBSW4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Connection Type, Cylinder Side Applicable Cylinder Main Body Material Type Applicable Cylinder Rod Thread Dia. D
(Ø)
Surface Treatment Mounting Height h
(mm)

฿ 591.50

FLOATING JOINT 1 Piece(s) Available 8 Day(s) 10Floating Joints / Cylinder ConnectorTappedAir Cylinder[Stainless Steel] SUS304 Equivalenth Selectable4Nitriding Treatment14

Loading...

  1. 1

Basic Information

Holder Type Side Mount Cylinder Connector Details Holder Single Item

Please check the type/dimensions/specifications of the part HLRBSW4 in the Holder - Bar Type - Side Mount series.

Products with similar specification

Part Number
HLRBSW18
HLRBSW21
HLRBSW25
HLRBSW6
HLRBSW7
HLRBSW8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Connection Type, Cylinder Side Applicable Cylinder Main Body Material Type Applicable Cylinder Rod Thread Dia. D
(Ø)
Surface Treatment Mounting Height h
(mm)

฿ 869.05

1 Piece(s) Available 8 Day(s) 10Floating Joints / Cylinder ConnectorTappedAir Cylinder[Stainless Steel] SUS304 Equivalenth Selectable18Nitriding Treatment30

฿ 873.60

1 Piece(s) Available 8 Day(s) 10Floating Joints / Cylinder ConnectorTappedAir Cylinder[Stainless Steel] SUS304 Equivalenth Selectable21Nitriding Treatment30

฿ 1,060.15

1 Piece(s) Available 8 Day(s) 10Floating Joints / Cylinder ConnectorTappedAir Cylinder[Stainless Steel] SUS304 Equivalenth Selectable25Nitriding Treatment40

฿ 605.15

1 Piece(s) Available 8 Day(s) 10Floating Joints / Cylinder ConnectorTappedAir Cylinder[Stainless Steel] SUS304 Equivalenth Selectable6Nitriding Treatment14

฿ 637.00

1 Piece(s) Available 8 Day(s) 10Floating Joints / Cylinder ConnectorTappedAir Cylinder[Stainless Steel] SUS304 Equivalenth Selectable7Nitriding Treatment14

฿ 659.75

1 Piece(s) Available 8 Day(s) 10Floating Joints / Cylinder ConnectorTappedAir Cylinder[Stainless Steel] SUS304 Equivalenth Selectable8Nitriding Treatment18

MISUMI Unit Example related to this product