(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cylinder connector that can be attached to a cylinder rod with a female thread at the tip.
Type | Floating Joints / Cylinder Connector | Connection Type, Cylinder Side | Tapped | Applicable Cylinder | Air Cylinder |
---|---|---|---|---|---|
Main Body Material | S45C Equivalent | Cylinder Connector Details | Set | Surface Treatment | Salt-bath Nitriding |
Please check the type/dimensions/specifications of the part FJDHA5-0.8 in the Floating joint simple connection type - [Male thread] Cylinder connector/holder set - series.
Part Number |
---|
FJDHA10-1.5 |
FJDHA3-0.5 |
FJDHA4-0.7 |
FJDHA6-1.0 |
FJDHA8-1.25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) |
---|---|---|---|---|---|---|---|
฿ 506.82 | 1 Piece(s) | Available | Same day | 10 | [M10 ~ M18] M10 | [1~1.75] 1.5 | |
฿ 402.58 | 1 Piece(s) | Available | Same day | 10 | [M3 ~ M8] M3 | [0.5~0.8] 0.5 | |
฿ 391.80 | 1 Piece(s) | Available | Same day | 10 | [M3 ~ M8] M4 | [0.5~0.8] 0.7 | |
฿ 420.56 | 1 Piece(s) | Available | Same day | 10 | [M3 ~ M8] M6 | [1~1.75] 1.0 | |
฿ 445.72 | 1 Piece(s) | Available | Same day | 10 | [M3 ~ M8] M8 | [1~1.75] 1.25 |
How can we improve?
How can we improve?