1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locating Pins - Large Screw Mounted

Locating Pins - Large Screw Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The pin body is secured by the bolts. Can be used even on portions where the tapped screws cannot be used, because the bolt can be tightened from the top of the insertion guide.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBNA16-P[22-24.9/0.1]-B[5,​10,​15,​20]
LBNA20-P[25-59.9/0.1]-B[5,​10,​15,​20]
LBNA30-P[60-80/0.1]-B[5,​10,​15,​20]
LBND16-P[22-24.9/0.1]-B[5,​10,​15,​20]
LBND16-P[22-24.9/0.1]-P[5,​10,​15,​20]
LBND20-P[25-59.9/0.1]-B[5,​10,​15,​20]
LBND30-P[60-80/0.1]-B[5,​10,​15,​20]
LBNFA20-P[25-59.9/0.1]-B[5-20/1]
LBNFA30-P[60-80/0.1]-B[5-20/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Shape Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Positioning Part Length B
(mm)

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Round22 ~ 24.9165 ~ 20

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Round25 ~ 59.9205 ~ 20

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Round60 ~ 80305 ~ 20

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Diamond22 ~ 24.9165 ~ 20

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Diamond22 ~ 24.916-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Diamond25 ~ 59.9205 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Diamond60 ~ 80305 ~ 20

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Round25 ~ 59.9205 ~ 20

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Round60 ~ 80305 ~ 20

Loading...

  1. 1

Basic Information

Basic Shape Screw Mounted Insertion Guide Tip Type Tapered Insertion Guide Specifications Screw Mounted
Mounting Side Shape Straight (Press-Fit) Surface Treatment Not Provided Heat Treatment Directly Quenching
Material SCM435 Locating Side O.D. Tolerance 0/-0.05 Mounting Side Tolerance g6

MISUMI Unit Example related to this product