8-45 Series Aluminum Frame Thin Bracket - 10mm Slot, 4 Slots

Caution
Product Description
It is a bracket that does not protrude from the frame when cross-connected. It can be used in a narrow space compared to the reversing bracket with protrusion.
Dimensional Drawing of 90 degree Brackets
Thin 90 degree Brackets
HBLSS8-45
Thin 90 degree Brackets
HBLSD8-45

| Type | [M]Material | [S] Surface Treatment |
| HBLSS8-45 | A6N01SS−T5 | Anodized aluminum treatment |
| HBLSD8-45 |
Specification Table of 90 degree Brackets
| Model |
| HBLSS8-45 |
・To check the latest price, click the "Check Price" button after confirming the model number.
[ ! ]Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you would like to purchase a bolt and nut set, please select it from the "Accessories" filter.
For detailed specifications, please check the individual product links under "Applicable bolt and nut set" (can be purchased individually).
| Model | Mass (g) | Compatible bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-nut | Quantity | |||
| HBLSS8-45 | 52 | CBM8-25 | 2 | HNTT8-8 | 2 | 1666 |
| HBLSD8-45 | 175 | 4 | 4 | 2352 | ||
Additional Work of 90 degree Brackets
| Model | − | (SET・SST・SEU・SSU・SEP・SSP) |
| HBLSS8-45 | − | SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | ||||||||||||||||||||||||||||||
| Applicable bolt and nut set | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut stainless steel) | The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame. (Added to the 90 degree Brackets price) (Example) When specifying HBLSS8-45
[ ! ]If specifying a bolt or nut other than HBLSS8-45, please check the specifications table for compatible bolts and nuts. | - | ||||||||||||||||||||||||||||||
| HBLSS8-45 | |||||||||||||||||||||||||||||||||
| HBLSD8-45 | |||||||||||||||||||||||||||||||||
■Applicable bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-25 | iron | First in, first out | HNTT8-8 | iron | none |
| SST | SCB8-25 | stainless | First in, first out | HNTTSN8-8 | stainless | none |
| SEU | CBM8-25 | iron | First in, first out | HNTU8-8 | iron | Yes |
| SSU | SCB8-25 | stainless | First in, first out | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-25 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-25 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
Product Features of 90 degree Brackets
This 90 degree Brackets does not protrude from the frame when cross-connected. It can be used in narrower spaces than inverted 90 degree Brackets with protrusions.
In addition to the thin 90 degree Brackets, there are 90 degree Brackets in each series whose heads do not protrude from the frame when cross-connected.
90 degree Brackets without protrusions that can also be used for base plate connections are marked with ○, and those that cannot are marked with ×.
Similar Products of 90 degree Brackets
■8-45 Series (10mm Groove Width) - For Single Groove - Extrusion 90 degree Brackets
| Series Name | Thin 90 degree Brackets | Thick extruded 90 degree Brackets | Extra-thick extruded 90 degree Brackets | Extruded Unequal Leg 90 degree Brackets | Different size frame connection 90 degree Brackets | Triangle 90 degree Brackets |
|---|---|---|---|---|---|---|
| image |
|
|
|
|
|
|
| Features | This 90 degree Brackets does not protrude from the frame when cross-connecting, making it suitable for use in tight spaces. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | This is an extruded 90 degree Brackets with two mounting holes on one side, allowing for a strong connection. | The length and width are unequal, allowing installation in narrow spaces. | The mounting holes are staggered, allowing for connection to 45mm and 30mm square frames. | This 90 degree Brackets has two mounting holes on one side, allowing for a stronger connection to the frame. |
| Allowable load | 1666 | 2058 | 2793 | 2572 | - | 3087 |
| Applicable frame width (mm) | This product | For 45 square/ 50 square | For 50 square/ 60 square | For 40 squares (for 45 squares) | For connecting 30mm square to 45mm square | For 45 square |
Technical Information of 90 degree Brackets
■ Perpendicularity
Please check the squareness tolerance table for the 90 degree Brackets's squareness .
■ 90 degree Brackets allowable load concept

The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
■ Mechanical properties of aluminum frame material (JIS standard reference)
| Material (JIS symbol) | A6N01SS-T5 |
|---|---|
| Tensile strength (N/mm2) | 245 or more |
| Yield strength (N/mm2) | 205 or more |
| Modulus of elasticity (N/mm2) | 69972 |
| Brinell hardness (HB) | 88 |
| Surface Treatment | Anodized 9μm or more |
Related Items of 90 degree Brackets
■8-45 Series
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |











