Series 6 Aluminum Block Bracket - Non-Protruding Design

Caution
Product Description
[Features]
• A6063 bracket does not protrude from the frame during cross-connection, helping preserve the frame profile.
[Use]
• Suitable for cross-connecting Series 6 frames with 8mm groove width.
Dimensional Drawing of Block Brackets and Plate Brackets
[S] Surface treatment: Anodized
Specification Table of Block Brackets and Plate Brackets
| Block Brackets and Plate Brackets Model |
| HBLBL6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Block Brackets and Plate Brackets Model | Mass (g) | Applicable bolts | Allowable load (N) | |
| Block Brackets and Plate Brackets Type | bolt | Quantity | ||
| HBLBL6 | 31 | CBM6-12 | 2 | 980 |
Additional Processing of Block Brackets and Plate Brackets
| Alterations | Block Brackets and Plate Brackets Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut stainless steel) | Applicable bolts and nuts for attaching the Block Brackets and Plate Brackets to the frame are included in the set. (Added to the Block Brackets and Plate Brackets price) (Example) When HBLSS6 is specified
| ||||||||||||||||||||||||||||
| HBLSS6 | ||||||||||||||||||||||||||||||
| HBLSB6 | ||||||||||||||||||||||||||||||
| HBLSD6 | ||||||||||||||||||||||||||||||
| HBLSDB6 | ||||||||||||||||||||||||||||||
| HBLST6 | ||||||||||||||||||||||||||||||
| HBLSD6-50 | ||||||||||||||||||||||||||||||
| [ ! ]When specifying a type other than HBLSS6, please check the applicable bolts and nuts. | Block Brackets and Plate Brackets HBLSP6 | |||||||||||||||||||||||||||||
| HBLBL6 |
! ]When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized Block Brackets and Plate Brackets, the included bolts are not RoHS compliant.
Additional Processing Details of Block Brackets and Plate Brackets
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Block Brackets and Plate Brackets Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-12 | iron | First in | HNTT6-6 | iron | none |
| SST | SCB6-12 | stainless | First in | HNTTSN6-6 | stainless | none |
| SEU | CBM6-12 | iron | First in | HNTU6-6 | iron | Yes |
| SSU | SCB6-12 | stainless | First in | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-12 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-12 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
Supported Frames of Block Brackets and Plate Brackets
・Block Brackets and Plate Brackets 6 series frame
How to Use of Block Brackets and Plate Brackets
-Does not extend beyond the frame when cross-connecting
Related Items of Block Brackets and Plate Brackets
■Block Brackets and Plate Brackets 6 Series (groove width 8mm)
| Product name | Aluminum frame | Block Brackets and Plate Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |