8-45 Series (Groove Width 10 mm) - For 1-Row Groove - Extruded Extra Thick Bracket for 50 Square

Caution
Product Description
[Features]
• Extruded aluminum bracket with anodizing as standard.
• Twice as many mounting holes per side as the thick bracket enable a stronger connection.
• Compatible with 8-45 Series 50 square frames.
[Use]
• Use to mount, support, or position components on machinery, frames, fixtures, or equipment.
Dimensional Drawing of 90 degree Brackets
For 50mm square
NBLUW8-50
HBLUW8-50


[ ! ] NBLUW8-50 does not have anodizing on both sides or the bolt holes.
| Type | [M] Material | [S] Surface Treatment |
| NBLUW8-50 | A6063S-T5 | Anodized [ ! ] |
| HBLUW8-50 | A6N01SS-T5 |
Specification Table of 90 degree Brackets
| Model |
| NBLUW8-50 HBLUW8-50 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Compatible frame series | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | ||||
| NBLUW8-50 | 223 | HFS8-5050 | CBM8-15 | 2 | HNTT8-8 | 4 | 2793 |
| CBM8-25 | |||||||
| HBLUW8-50 | HFS8-5050 | CBM8-15 | |||||
| CBM8-25 | |||||||
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| NBLUW8-50 | − | SET |
| HBLUW8-50 | − | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
Additional cover mounting holes | C | The 90 degree Brackets is tapped for cover installation. (Both sides M5) (Mounting screws here HCBM) *Tap direction: HBLTS845-6□ has a tap only on the narrow side where the hole is eccentric. ![]() | HBLTSW8 |
| HBLTS845-6L * | |||
| HBLTS845-6R * | |||
| HBLTS8-50 | |||
| HBLUW8-50 | |||
| HBLUW8-60 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLTSW8 is specified
| − | |||||||||||||||||||||||||||||||||
| HBLTSW8 | ||||||||||||||||||||||||||||||||||||
| HBLTS845-6L | ||||||||||||||||||||||||||||||||||||
| HBLTS845-6R | ||||||||||||||||||||||||||||||||||||
| HBLTS8-50 | ||||||||||||||||||||||||||||||||||||
| NBLUW8-50 | ||||||||||||||||||||||||||||||||||||
| HBLUW8-50 | ||||||||||||||||||||||||||||||||||||
| NBLUW8-60 | ||||||||||||||||||||||||||||||||||||
| HBLUW8-60 | ||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLUW8-50-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | bolt | nut | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Model | Material | quantity | Model | Material | quantity | type | Model | Material | Stopper | quantity | |
| SET | CBM8-15 | iron | 2 | CBM8-25 | iron | 2 | First in | HNTT8-8 | iron | none | 4 |
| SST | SCB8-15 | stainless | 2 | SCB8-25 | stainless | 2 | First in | HNTTSN8-8 | stainless | none | 4 |
| SEU | CBM8-15 | iron | 2 | CBM8-25 | iron | 2 | First in | HNTU8-8 | iron | Yes | 4 |
| SSU | SCB8-15 | stainless | 2 | SCB8-25 | stainless | 2 | First in | SHNTU8-8 | stainless | Yes | 4 |
| SEP | CBM8-15 | iron | 2 | CBM8-25 | iron | 2 | Later insertion | HNTP8-8 | iron | Yes | 4 |
| SSP | SCB8-15 | stainless | 2 | SCB8-25 | stainless | 2 | Later insertion | SHNTP8-8 | stainless | Yes | 4 |
Product Features of 90 degree Brackets
Extrusion bracket: Made of extruded aluminum. Anodized as standard.
Product features: Compared to thick brackets , there are twice as many mounting holes on one side, allowing for a stronger connection.
| Supported Frames |
|---|
| 8-45 series 50 square |
Similar Products of 90 degree Brackets
■ 8-45 series (groove width 10 mm) - For single row grooves - Extrusion type 90 degree Brackets
| Series name | Extruded extra thick bracket | Extruded Thick Bracket | Extruded Unequal Side Bracket | Different size frame connection bracket | Thin bracket | Triangle Bracket |
|---|---|---|---|---|---|---|
| image |
|
|
|
|
|
|
| Features | An extruded bracket with two mounting holes on one side for a strong connection. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | The length and width are unequal, allowing it to be installed in narrow spaces. | The mounting holes are staggered, allowing for connection of 45mm and 30mm square frames. | This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces. | This bracket has two mounting holes on one side. It can connect the frame more firmly. |
| Allowable load | 2793 | 2058 | 2572 | - | 1666 | 3087 |
| Applicable frame width (mm) | For 50 square (this product) / For 60 square | For 45mm square / For 50mm square | For 40mm square (for 45mm square) | For connecting 30 square to 45 | For 45mm square | For 45mm square |
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
The squareness of the extrusion brackets is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
If squareness is important, please see the square-angle processed type . (Available for both the 8 series and 8-45 series, squareness of 0.03 and 0.06.)
■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
■ Mechanical properties of aluminum frame material (JIS standard reference)
| Type | NBLUW8-50 | HBLUW8-50 |
|---|---|---|
| Material (JIS symbol) | A6063S-T5 | A6N01SS-T5 |
| Tensile strength (N/ mm2 ) | Over 155 | 245 and above |
| Strength (N/ mm2 ) | Over 110 | Over 205 |
| Modulus of elasticity (N/ mm2 ) | 69972 | 69972 |
| Brinell hardness (HB) | 88 | 88 |
| Surface Treatment | Anodizing 9μm or more | Anodizing 9μm or more |
Related Items of 90 degree Brackets
■ 8-45 Series of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
