(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Pivot Pins Straight With Retaining Ring Grooves
From: ฿ 19.70 |
---|
Days to Ship: Same day |
Pivot Pins Shouldered With Retaining Ring Groove
From: ฿ 31.83 |
---|
Days to Ship: Same day |
Pivot Pins - Retaining Ring with Shoulder
MISUMI
Days to Ship: Same day |
Pivot Pins - Straight Retaining Ring
MISUMI
Days to Ship: Same day |
Days to Ship: 7 Day(s) |
Pivot Pins - Lock Nut with Shoulder
MISUMI
Days to Ship: Same day |
Pivot Pins - Lock Nut with Hex Socket Head
MISUMI
Days to Ship: 4 Day(s) |
Pivot Pins - Lock Nut with Extra Low Hex Socket Head
MISUMI
Days to Ship: 4 Day(s) |
Pivot Pins - Cotter Pins with Shoulder
MISUMI
Days to Ship: Same day |
Days to Ship: 10 Day(s) |
Pivot Pins - Tapped, Hex Socket Head with Shoulder
MISUMI
Days to Ship: 4 Day(s) |
MISUMI
Days to Ship: Same day |
Pivot Pins - Shouldered with Set Screw Flat
MISUMI
Days to Ship: 4 Day(s) |
Pivot Pins - Tapped with Shoulder
MISUMI
Days to Ship: 4 Day(s) |
MISUMI
Days to Ship: 4 Day(s) |
MISUMI
Days to Ship: 4 Day(s) |
Pivot Pins / Keys for Precision Pivot Pins - Keyway
MISUMI
Days to Ship: Same day |
Precision Pivot Pins - Retaining Rings
MISUMI
Days to Ship: 8 Day(s) |
MISUMI
From: ฿ 37.97 |
---|
Special Price |
Days to Ship: Same day |
[Clean & Pack] Pivot Pin - Straight, Cotter Pin
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Days to Ship: 7 Day(s) |
[Clean & Pack] Pivot Pin - Shouldered, Retaining Ring
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Days to Ship: 7 Day(s) |
Precision Pivot Pins - Tapped Ends
MISUMI
Days to Ship: 6 Day(s) |
Pivot Pins - Both Ends Threaded
MISUMI
Days to Ship: 4 Day(s) |
[Clean & Pack] Pivot Pin - Straight, Retaining Ring
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Days to Ship: 7 Day(s) |
MISUMI
Days to Ship: 4 Day(s) |
[Clean & Pack] Pivot Pin - Shouldered, Set Screw
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Days to Ship: 8 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shaft Dia. D(mm) |
Mounting Method |
Basic Shape |
Material |
Hardness |
Surface Treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | ||
Product Series | ||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | ฿ 19.70 | ฿ 31.83 | ฿ 37.97 Special Price On Sale Until 31/03/2025 | |||||||||||||||||||||||
Days to Ship | Same day | Same day | Same day | Same day | 7 Day(s) | Same day | 4 Day(s) | 4 Day(s) | Same day | 10 Day(s) | 4 Day(s) | Same day | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | Same day | 8 Day(s) | Same day | 7 Day(s) | 7 Day(s) | 6 Day(s) | 4 Day(s) | 7 Day(s) | 4 Day(s) | 8 Day(s) |
Specifications | ||||||||||||||||||||||||||
Shaft Dia. D(mm) | 3 ~ 10 | 3 ~ 10 | 2 ~ 25 | 2 ~ 25 | 2 ~ 25 | 4 ~ 30 | 4 ~ 25 | 4 ~ 25 | 3 ~ 25 | 3 ~ 20 | 6 ~ 25 | 3 ~ 25 | 3 ~ 25 | 6 ~ 25 | 3 ~ 25 | 6 ~ 25 | 3 ~ 25 | 3 ~ 25 | - | 3 ~ 25 | 2 ~ 25 | 8 ~ 25 | 6 ~ 25 | 2 ~ 25 | 4 ~ 25 | 3 ~ 25 |
Mounting Method | Retaining Ring | Retaining Ring | Retaining Ring | Retaining Ring | Retaining Ring / Nut (Threaded) / Tapped / Set Screw (Set Screw Flat, D-Cut) | Nut (Threaded) | Nut (Threaded) | Nut (Threaded) | Cotter Pin | Straight / Retaining Ring / Cotter Pin / Nut (Threaded) / Tapped / Set Screw (Set Screw Flat, D-Cut) / Keyway / Set Screw (V Groove) | Tapped | Cotter Pin | Set Screw (Set Screw Flat, D-Cut) | Tapped | Set Screw (Set Screw Flat, D-Cut) | Tapped | Keyway | Retaining Ring | Keyway | Cotter Pin | Retaining Ring | Retaining Ring / Tapped | Nut (Threaded) | Retaining Ring | Set Screw (Set Screw Flat, D-Cut) | Set Screw (Set Screw Flat, D-Cut) |
Basic Shape | Straight | Shouldered | Shouldered | Straight | Shouldered / Straight | Shouldered | Shouldered | Shouldered | Shouldered | Shouldered / Straight | Shouldered | Straight | Shouldered | Shouldered | Straight | Straight | Straight | Straight | Keyway | Straight | Shouldered | Straight | Straight | Straight | Straight | Shouldered |
Material | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel |
Hardness | Not Spec-designed | Not Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed | Not Spec-designed | - | - | Not Spec-designed | Not Spec-designed / Hardness Spec-designed | Not Spec-designed | Not Spec-designed / Hardness Spec-designed | - |
Surface Treatment | - | - | Not Provided / Black Oxide / Electroless Nickel Plating / Hard Chrome Plating | Not Provided / Black Oxide / Electroless Nickel Plating / Hard Chrome Plating | Not Provided / Black Oxide / Electroless Nickel Plating | Not Provided / Black Oxide / Electroless Nickel Plating / Hard Chrome Plating | Not Provided / Black Oxide / Electroless Nickel Plating / Hard Chrome Plating | Not Provided / Black Oxide | Not Provided / Black Oxide / Electroless Nickel Plating / Hard Chrome Plating | Not Provided / Black Oxide / Electroless Nickel Plating / Hard Chrome Plating | Not Provided / Black Oxide / Electroless Nickel Plating / Hard Chrome Plating | Not Provided / Black Oxide / Electroless Nickel Plating / Hard Chrome Plating | Not Provided / Black Oxide / Electroless Nickel Plating | Not Provided / Black Oxide / Electroless Nickel Plating / Hard Chrome Plating | Not Provided / Black Oxide / Electroless Nickel Plating | Not Provided / Black Oxide / Electroless Nickel Plating | Not Provided / Black Oxide / Electroless Nickel Plating / Hard Chrome Plating | Not Provided / Black Oxide | Not Provided / Black Oxide | - | - | Not Provided / Black Oxide | Not Provided / Black Oxide | Not Provided | Not Provided / Black Oxide | - |
Loading...
How can we improve?
How can we improve?