1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Pivot Pins - Retaining Rings

Precision Pivot Pins - Retaining Rings
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Use it as a shaft for rollers. [Material / Surface Treatment]You can choose S45C equivalent / black oxide coating, or SUS304/none.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CNPR3-[8-60/1]-F[5-47/1]
CNPR4-[9-60/1]-F[5-48/1]
CNPR5-[14-60/1]-F[10-56/1]
CNPR6-[14-100/1]-F[10-96/1]
CNPR8-[14-100/1]-F[10-96/1]
CNPR10-[20-100/1]-F[15-95/1]
CNPR12-[20-200/1]-F[15-195/1]
CNPR13-[30-200/1]-F[25-195/1]
CNPR14-[30-200/1]-F[25-195/1]
CNPR15-[30-200/1]-F[25-195/1]
CNPR16-[35-200/1]-F[30-195/1]
CNPR20-[35-200/1]-F[30-195/1]
CNPR25-[35-200/1]-F[30-195/1]
SCNPR3-[8-60/1]-F[5-47/1]
SCNPR4-[9-60/1]-F[5-48/1]
SCNPR5-[14-60/1]-F[10-56/1]
SCNPR6-[14-100/1]-F[10-96/1]
SCNPR8-[14-100/1]-F[10-96/1]
SCNPR10-[20-100/1]-F[15-95/1]
SCNPR12-[20-200/1]-F[15-195/1]
SCNPR13-[30-200/1]-F[25-195/1]
SCNPR14-[30-200/1]-F[25-195/1]
SCNPR15-[30-200/1]-F[25-195/1]
SCNPR16-[35-200/1]-F[30-195/1]
SCNPR20-[35-200/1]-F[30-195/1]
SCNPR25-[35-200/1]-F[30-195/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. D
(mm)
Material Surface Treatment Material Detail F
(mm)
L
(mm)

-

LAURA PINS 1 Piece(s) 8 Day(s) 103SteelBlack OxideS45C Equivalent5 ~ 478 ~ 60

-

LAURA PINS 1 Piece(s) 8 Day(s) 104SteelBlack OxideS45C Equivalent5 ~ 489 ~ 60

-

LAURA PINS 1 Piece(s) 8 Day(s) 105SteelBlack OxideS45C Equivalent10 ~ 5614 ~ 60

-

LAURA PINS 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C Equivalent10 ~ 9614 ~ 100

-

LAURA PINS 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C Equivalent10 ~ 9614 ~ 100

-

LAURA PINS 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C Equivalent15 ~ 9520 ~ 100

-

LAURA PINS 1 Piece(s) 8 Day(s) 1012SteelBlack OxideS45C Equivalent15 ~ 19520 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1013SteelBlack OxideS45C Equivalent25 ~ 19530 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1014SteelBlack OxideS45C Equivalent25 ~ 19530 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1015SteelBlack OxideS45C Equivalent25 ~ 19530 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1016SteelBlack OxideS45C Equivalent30 ~ 19535 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1020SteelBlack OxideS45C Equivalent30 ~ 19535 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1025SteelBlack OxideS45C Equivalent30 ~ 19535 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 103Stainless SteelNot ProvidedSUS304 (Equivalent)5 ~ 478 ~ 60

-

LAURA PINS 1 Piece(s) 8 Day(s) 104Stainless SteelNot ProvidedSUS304 (Equivalent)5 ~ 489 ~ 60

-

LAURA PINS 1 Piece(s) 8 Day(s) 105Stainless SteelNot ProvidedSUS304 (Equivalent)10 ~ 5614 ~ 60

-

LAURA PINS 1 Piece(s) 8 Day(s) 106Stainless SteelNot ProvidedSUS304 (Equivalent)10 ~ 9614 ~ 100

-

LAURA PINS 1 Piece(s) 8 Day(s) 108Stainless SteelNot ProvidedSUS304 (Equivalent)10 ~ 9614 ~ 100

-

LAURA PINS 1 Piece(s) 8 Day(s) 1010Stainless SteelNot ProvidedSUS304 (Equivalent)15 ~ 9520 ~ 100

-

LAURA PINS 1 Piece(s) 8 Day(s) 1012Stainless SteelNot ProvidedSUS304 (Equivalent)15 ~ 19520 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1013Stainless SteelNot ProvidedSUS304 (Equivalent)25 ~ 19530 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1014Stainless SteelNot ProvidedSUS304 (Equivalent)25 ~ 19530 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1015Stainless SteelNot ProvidedSUS304 (Equivalent)25 ~ 19530 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1016Stainless SteelNot ProvidedSUS304 (Equivalent)30 ~ 19535 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1020Stainless SteelNot ProvidedSUS304 (Equivalent)30 ~ 19535 ~ 200

-

LAURA PINS 1 Piece(s) 8 Day(s) 1025Stainless SteelNot ProvidedSUS304 (Equivalent)30 ~ 19535 ~ 200

Loading...

  1. 1

Basic Information

Mounting Method Retaining Ring Basic Shape Straight Hardness Not Spec-designed
Type L Dimension Configurable Hex Socket Not Provided

MISUMI Unit Example related to this product