1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pivot Pins - Both Ends Tapped

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specification expansion]
Added hard chrome plating with excellent wear resistance.
[Features]
A hinge pin that can be securely fixed at both ends with screws.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CLBHM6-[10-150/0.1]
CLBHM8-[10-150/0.1]
CLBHM10-[15-150/0.1]
CLBHM12-[15-200/0.1]
CLBHM13-[20-200/0.1]
CLBHM14-[20-200/0.1]
CLBHM15-[20-200/0.1]
CLBHM16-[20-200/0.1]
CLBHM17-[20-200/0.1]
CLBHM18-[20-200/0.1]
CLBHM20-[30-200/0.1]
CLBHM22-[30-200/0.1]
CLBHM25-[30-200/0.1]
CLBM6-[10-150/0.1]
CLBM8-[10-150/0.1]
CLBM10-[15-150/0.1]
CLBM12-[15-200/0.1]
CLBM13-[20-200/0.1]
CLBM14-[20-200/0.1]
CLBM15-[20-200/0.1]
CLBM16-[20-200/0.1]
CLBM17-[20-200/0.1]
CLBM18-[20-200/0.1]
CLBM20-[30-200/0.1]
CLBM22-[30-200/0.1]
CLBM25-[30-200/0.1]
PCLBHM6-[10-150/0.1]
PCLBHM8-[10-150/0.1]
PCLBHM10-[15-150/0.1]
PCLBHM12-[15-200/0.1]
PCLBHM13-[20-200/0.1]
PCLBHM14-[20-200/0.1]
PCLBHM15-[20-200/0.1]
PCLBHM16-[20-200/0.1]
PCLBHM17-[20-200/0.1]
PCLBHM18-[20-200/0.1]
PCLBHM20-[30-200/0.1]
PCLBHM22-[30-200/0.1]
PCLBHM25-[30-200/0.1]
PCLBM6-[10-150/0.1]
PCLBM8-[10-150/0.1]
PCLBM10-[15-150/0.1]
PCLBM12-[15-200/0.1]
PCLBM13-[20-200/0.1]
PCLBM14-[20-200/0.1]
PCLBM15-[20-200/0.1]
PCLBM16-[20-200/0.1]
PCLBM17-[20-200/0.1]
PCLBM18-[20-200/0.1]
PCLBM20-[30-200/0.1]
PCLBM22-[30-200/0.1]
PCLBM25-[30-200/0.1]
SCLBHM6-[10-150/0.1]
SCLBHM8-[10-150/0.1]
SCLBHM10-[15-150/0.1]
SCLBHM12-[15-200/0.1]
SCLBHM13-[20-200/0.1]
SCLBHM14-[20-200/0.1]
SCLBHM15-[20-200/0.1]
SCLBHM16-[20-200/0.1]
SCLBHM17-[20-200/0.1]
SCLBHM18-[20-200/0.1]
SCLBHM20-[30-200/0.1]
SCLBHM22-[30-200/0.1]
SCLBHM25-[30-200/0.1]
SCLBM6-[10-150/0.1]
SCLBM8-[10-150/0.1]
SCLBM10-[15-150/0.1]
SCLBM12-[15-200/0.1]
SCLBM13-[20-200/0.1]
SCLBM14-[20-200/0.1]
SCLBM15-[20-200/0.1]
SCLBM16-[20-200/0.1]
SCLBM17-[20-200/0.1]
SCLBM18-[20-200/0.1]
SCLBM20-[30-200/0.1]
SCLBM22-[30-200/0.1]
SCLBM25-[30-200/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. D
(mm)
Material Hardness Surface Treatment Material Detail L Dimension
(mm)

-

HINGE PINS 1 Piece(s) 4 Day(s) 106SteelHardness RequirementBlack OxideS45C Equivalent10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 108SteelHardness RequirementBlack OxideS45C Equivalent10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1010SteelHardness RequirementBlack OxideS45C Equivalent15 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1012SteelHardness RequirementBlack OxideS45C Equivalent15 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1013SteelHardness RequirementBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1014SteelHardness RequirementBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1015SteelHardness RequirementBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1016SteelHardness RequirementBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1017SteelHardness RequirementBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1018SteelHardness RequirementBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1020SteelHardness RequirementBlack OxideS45C Equivalent30 ~ 200

-

HINGEPINS 1 Piece(s) 8 Day(s) 1022SteelHardness RequirementBlack OxideS45C Equivalent30 ~ 200

-

HINGEPINS 1 Piece(s) 8 Day(s) 1025SteelHardness RequirementBlack OxideS45C Equivalent30 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 106SteelNot Spec-designedBlack OxideS45C Equivalent10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 108SteelNot Spec-designedBlack OxideS45C Equivalent10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1010SteelNot Spec-designedBlack OxideS45C Equivalent15 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1012SteelNot Spec-designedBlack OxideS45C Equivalent15 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1013SteelNot Spec-designedBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1014SteelNot Spec-designedBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1015SteelNot Spec-designedBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1016SteelNot Spec-designedBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1017SteelNot Spec-designedBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1018SteelNot Spec-designedBlack OxideS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1020SteelNot Spec-designedBlack OxideS45C Equivalent30 ~ 200

-

HINGEPINS 1 Piece(s) 8 Day(s) 1022SteelNot Spec-designedBlack OxideS45C Equivalent30 ~ 200

-

HINGEPINS 1 Piece(s) 8 Day(s) 1025SteelNot Spec-designedBlack OxideS45C Equivalent30 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 106SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 108SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1010SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent15 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1012SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent15 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1013SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1014SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1015SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1016SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1017SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1018SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1020SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent30 ~ 200

-

HINGEPINS 1 Piece(s) 8 Day(s) 1022SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent30 ~ 200

-

HINGEPINS 1 Piece(s) 8 Day(s) 1025SteelHardness RequirementElectroless Nickel PlatingS45C Equivalent30 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 106SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 108SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1010SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent15 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1012SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent15 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1013SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1014SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1015SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1016SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1017SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1018SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1020SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent30 ~ 200

-

HINGEPINS 1 Piece(s) 8 Day(s) 1022SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent30 ~ 200

-

HINGEPINS 1 Piece(s) 8 Day(s) 1025SteelNot Spec-designedElectroless Nickel PlatingS45C Equivalent30 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 106Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 108Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1010Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)15 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1012Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)15 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1013Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1014Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1015Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1016Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1017Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1018Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1020Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)30 ~ 200

-

HINGEPINS 1 Piece(s) 8 Day(s) 1022Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)30 ~ 200

-

HINGEPINS 1 Piece(s) 8 Day(s) 1025Stainless SteelHardness RequirementNot ProvidedSUS440C (Equivalent)30 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 106Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 108Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)10 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1010Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)15 ~ 150

-

HINGE PINS 1 Piece(s) 4 Day(s) 1012Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)15 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1013Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1014Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1015Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1016Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1017Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1018Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)20 ~ 200

-

HINGE PINS 1 Piece(s) 4 Day(s) 1020Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)30 ~ 200

-

HINGE PINS 1 Piece(s) 6 Day(s) 1022Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)30 ~ 200

-

HINGE PINS 1 Piece(s) 6 Day(s) 1025Stainless SteelNot Spec-designedNot ProvidedSUS304 (Equivalent)30 ~ 200

Loading...

  1. 1

Basic Information

Mounting Method Tapped Basic Shape Straight Type L Dimension Configurable
Hex Socket Not Provided

MISUMI Unit Example related to this product