Terminal Box UCB Series

Caution
- The breaker units and box are sold separately.
- You may also find breaker units as below:
MCB : Miniature Circuit Breakers
RCCB : Residual Current Circuit Breakers
RCBO : Residual Current Circuit Breakers with Overload protection
Product Description
How to Install:
1. Remove a screw to open the breaker box.

2. Attach the breaker units from top to bottom.

3. Make sure that the points of contact are properly tightened.

※The Breaker units and box are sold separately.
You may also find other related products as below:
-MCB : Miniature Circuit Breakers-RCCB : Residual Current Circuit Breakers
-RCBO : Residual Current Circuit Breakers with Overload protection
-Box for Miniature Circuit Breakers
UTIC System Consumer Unit USER MANUAL
For safety reasons, please read and follow the instructions within this manual thoroughly. UTIC System Consumer Unit is designed for usage with Mitsubishi Electric’s B-H series circuit breakers ONLY. Using this unit with any other equipment may cause hazardous accidents.
WARNING:
• This equipment should be installed ONLY by qualified electricians in accordance with appropriate regulations and codes of practice.
• Ensure that no connection to sources of electrical power is present when installing, testing, or maintaining this equipment.
• Equip proper protective gears and follow all safety practices.
• Assume that all circuits and terminals are live until they have been completed de-energized and tested with proper tools.
This consumer unit should not be installed in the following environment:
1.) Potentially wet, damp, or polluted areas2.) Areas exposed to risks of collision or vibration of machineries
3.) Storage areas of chemical, trash, or other hazardous substances
Please study the product’s technical specification before installation. Failure to follow instructions may lead to death, serious injury, or property damages. The manufacturer cannot be held responsible for failure to follow the instructions given in this user manual.
Technical Specification:
| UTIC CONSUMER UNIT | ||||
| SYSTEM 8 | SYSTEM 12 | SYSTEM 16 | ||
| No. of Circuits | 6 | 10 | 14 | |
| Rated Operational Voltage | Single phase 220-240V | |||
| Rated Current | 63A | |||
| Network Frequency | 50Hz | |||
| Short circuit protection | 10kA | |||
| Cable Entry | Knock-out | |||
| Suitable temperature | 10 - 40°C | |||
| Pollution Degree Rating | Pollution Degree 1 | |||
| Bus-bar thickness | 1.5mm | |||
| Type of Rail | DIN Type | |||
| Enclosure type | 1.0mm Steel | |||
| IP Degree of Protection | IP2X | |||
| IK Degree of Protection | IK05 | |||
| Dimensions | Height | 95mm | 95mm | 95mm |
| Length | 252mm | 337mm | 435mm | |
| Width | 198mm | 208mm | 242mm | |
| Net weight | 1.82kg | 3.1kg | 4.02kg | |
Installation Notes:
• Remove the least amounts of knockouts required for incoming and outcoming cables.
• Proper cable covers should be applied for each entry.
• Please use proper equipment when sawing the bus bar.
• Use a file to round the sharp edges created during sawing.
• Check that the busbar is properly connected to the units.
• Make sure that the points of contact are properly tightened.
• Close un-used circuit breakers slots with provided plastic fillers.