(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Residual Current Circuit Breakers (RCCB) BV-D series from Mitsubishi electric. - All models fully comply with IEC regulations. - Units can be mounted on a standard 35mm IEC rail - Residual current circuit breakers use an original Mitsubishi Electric IC securing reliable earth-leakage protection. - High current-limiting performance. - Compliance with IP2X protection rating. - All models are compatible with reverse connection. - DC circuit-compatible model (BH-D10) added to product line-up. - Ambient temperature range -10 ~ +40℃.
1. Remove a screw to open the breaker box.
2. Attach the breaker units from top to bottom.
3. Make sure that the points of contact are properly tightened.
※The Breaker units and box are sold separately.
For safety reasons, please read and follow the instructions within this manual thoroughly. UTIC System Consumer Unit is designed for usage with Mitsubishi Electric’s B-H series circuit breakers ONLY. Using this unit with any other equipment may cause hazardous accidents.
• This equipment should be installed ONLY by qualified electricians in accordance with appropriate regulations and codes of practice.
• Ensure that no connection to sources of electrical power is present when installing, testing, or maintaining this equipment.
• Equip proper protective gears and follow all safety practices.
• Assume that all circuits and terminals are live until they have been completed de-energized and tested with proper tools.
Please study the product’s technical specification before installation. Failure to follow instructions may lead to death, serious injury, or property damages. The manufacturer cannot be held responsible for failure to follow the instructions given in this user manual.
UTIC CONSUMER UNIT | ||||
SYSTEM 8 | SYSTEM 12 | SYSTEM 16 | ||
No. of Circuits | 6 | 10 | 14 | |
Rated Operational Voltage | Single phase 220-240V | |||
Rated Current | 63A | |||
Network Frequency | 50Hz | |||
Short circuit protection | 10kA | |||
Cable Entry | Knock-out | |||
Suitable temperature | 10 - 40°C | |||
Pollution Degree Rating | Pollution Degree 1 | |||
Bus-bar thickness | 1.5mm | |||
Type of Rail | DIN Type | |||
Enclosure type | 1.0mm Steel | |||
IP Degree of Protection | IP2X | |||
IK Degree of Protection | IK05 | |||
Dimensions | Height | 95mm | 95mm | 95mm |
Length | 252mm | 337mm | 435mm | |
Width | 198mm | 208mm | 242mm | |
Net weight | 1.82kg | 3.1kg | 4.02kg |
• Remove the least amounts of knockouts required for incoming and outcoming cables.
• Proper cable covers should be applied for each entry.
• Please use proper equipment when sawing the bus bar.
• Use a file to round the sharp edges created during sawing.
• Check that the busbar is properly connected to the units.
• Make sure that the points of contact are properly tightened.
• Close un-used circuit breakers slots with provided plastic fillers.
Part Number |
---|
BV-D 2P 25A 30MA |
BV-D 2P 40A 30MA |
BV-D 4P 25A 30MA |
BV-D 4P 40A 30MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,017.00 ฿ 1,512.55 | MINITURE CIRCUIT BREAKER RCCB | 1 Piece(s) | 72 Day(s) | 2 | 25 | 36 | ||
฿ 2,137.00 ฿ 1,602.54 | MINITURE CIRCUIT BREAKER RCCB | 1 Piece(s) | 72 Day(s) | 2 | 40 | 36 | ||
฿ 3,478.00 ฿ 2,608.85 | MINITURE CIRCUIT BREAKER RCCB | 1 Piece(s) | 72 Day(s) | 4 | 25 | 72 | ||
฿ 3,678.00 ฿ 2,758.87 | MINITURE CIRCUIT BREAKER RCCB | 1 Piece(s) | 72 Day(s) | 4 | 40 | 72 |
Loading...
Mounting Method | DIN rail mount | Dimension height(mm) | 85 | Dimension depth(mm) | 76 |
---|---|---|---|---|---|
Compliance standard | IEC61008 | Applicable wire size | 1 to 25mm2 | Terminal connection | Solderless |
How can we improve?
How can we improve?