Miniature Circuit Breakers (MCB) BH-D6 Series

Brand :
MITSUBISHI

Caution

Product Description

MCB is a small circuit breaker manufactured based on IEC, mainly used for protection of small capacity branch circuits.
Units can be mounted on a standard 35mm IEC rail.

How to Install: MITSUBISHI Circuit Breakers

1. Remove a screw to open the Circuit Breakers box.

Box for miniture circuit breakers installation (step 1)


2. Attach the Circuit Breakers units from top to bottom.

Box for miniture circuit breakers installation (step 2)


3. Make sure that the points of contact are properly tightened.

Box for miniture circuit breakers installation (step 3)

※The Circuit Breakers units and box are sold separately.

You may also find other related products as below: MITSUBISHI Circuit Breakers

-MCB : Miniature Circuit Breakers
-RCCB : Residual Current Circuit Breakers
-RCBO : Residual Current Circuit Breakers with Overload protection
-Box for Miniature Circuit Breakers

MITSUBISHI Circuit Breakers System Consumer Unit USER MANUAL

For safety reasons, please read and follow the instructions within this manual thoroughly. UTIC System Consumer Unit is designed for usage with Mitsubishi Electric’s B-H series Circuit Breakers ONLY. Using this unit with any otherequipment may cause hazardous accidents.

WARNING: MITSUBISHI Circuit Breakers

• This equipment should be installed ONLY by qualified electricians in accordance with appropriate regulations and codes of practice.
• Ensure that no connection to sources of electrical power is present when installing, testing, or maintaining this equipment.
• Equip proper protective gears and follow all safety practices.
• Assume that all Circuit Breakers and terminals are live until they have been completed de-energized and tested with proper tools.

This consumer unit should not be installed in the following environment: MITSUBISHI Circuit Breakers

1.) Potentially wet, damp, or polluted areas
2.) Areas exposed to risks of collision or vibration of machineries
3.) Storage areas of chemical, trash, or other hazardous substances  


Please study the Circuit Breakers product’s technical specification before installation. Failure to follow instructions may lead to death, serious injury, or property damages. The manufacturer cannot be held responsible for failure tofollow the instructions given in this user manual.

Technical Specification: MITSUBISHI Circuit Breakers

 UTIC CONSUMER UNIT
SYSTEM 8SYSTEM 12SYSTEM 16
No. of Circuit Breakers61014
Rated Operational VoltageSingle phase 220-240V
Rated Current63A
Network Frequency50Hz
Short circuit protection10kA
Cable EntryKnock-out
Suitable temperature10 - 40°C
Pollution Degree RatingPollution Degree 1
Bus-bar thickness1.5mm
Type of RailDIN Type
Enclosure type1.0mm Steel
IP Degree of ProtectionIP2X
IK Degree of ProtectionIK05
DimensionsHeight95mm95mm95mm
Length252mm337mm435mm
Width198mm208mm242mm
Net weight1.82kg3.1kg4.02kg

Installation Notes: MITSUBISHI Circuit Breakers

• Remove the least amounts of knockouts required for incoming and outcoming cables.
• Proper cable covers should be applied for each entry.
• Please use proper equipment when sawing the bus bar.
• Use a file to round the sharp edges created during sawing.
• Check that the busbar is properly connected to the units.
• Make sure that the points of contact are properly tightened.
• Close un-used Circuit Breakers slots with provided plastic fillers.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Miniature Circuit Breakers (MCB) BH-D6 Series | MITSUBISHI | MISUMI Thailand