(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Wrenches / Offset Wrenches / Ratchet Wrenches(Page10)

Wrenches / box wrenches / ratchet wrenches are all tools used to tighten and remove nuts and bolts. Wrenches have open ends and are mainly used for tacking. Box wrenches have ring-shaped ends that fit nuts and bolts, and an offset type is commonly used. There is also a short type that can be used when working in tight spaces, as well as a straight type that is easy to work within recessed sections. Ratchet wrenches feature a ratchet mechanism that makes it possible to work efficiently by enabling repeated tightening actions without having to reset the wrench on the bolt. All these wrenches are commonly made of tool steel, but there are also aluminum wrenches that are lightweight and useful for carrying around. Choose a product that matches the bolt size according to the application.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
3,311 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench EA613GD-65
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench EA613GD-65

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim. (mm)…65
    ・Length (mm)…387
    ・Weight(kg)…6.13
    From: ฿ 32,970.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench EA613GD-70
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench EA613GD-70

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim. (mm)…70
    ・Length (mm)…387
    ・Weight(kg)…5.79
    From: ฿ 33,650.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Type Striking Ring Wrench (Inch) EA613GE-1

    Offset Type Striking Ring Wrench (Inch) EA613GE-1

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1
    ・Length (mm)…266
    ・Weight(kg)…1.08
    From: ฿ 8,005.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-10
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-10

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.11/16
    ・Length (mm)…304
    ・Weight(kg)…2.25
    From: ฿ 12,516.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-11
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-11

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.3/4
    ・Length (mm)…317
    ・Weight(kg)…2.75
    From: ฿ 12,697.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-12
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-12

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.13/16
    ・Length (mm)…317
    ・Weight(kg)…2.53
    From: ฿ 12,697.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-13
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-13

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.7/8
    ・Length (mm)…317
    ・Weight(kg)…2.63
    From: ฿ 13,379.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-14
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-14

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.15/16
    ・Length (mm)…330
    ・Weight(kg)…2.72
    From: ฿ 13,711.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-15
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-15

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…2
    ・Length (mm)…330
    ・Weight(kg)…2.96
    From: ฿ 15,206.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-16
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-16

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…2.1/8
    ・Length (mm)…342
    ・Weight(kg)…3.61
    From: ฿ 17,077.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-17
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-17

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…2.3/16
    ・Length (mm)…342
    ・Weight(kg)…3.56
    From: ฿ 18,769.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-19
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-19

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…2.5/16
    ・Length (mm)…355
    ・Weight(kg)…4.46
    From: ฿ 22,590.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Type Striking Ring Wrench (Inch) EA613GE-2

    Offset Type Striking Ring Wrench (Inch) EA613GE-2

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.1/16
    ・Length (mm)…266
    ・Weight(kg)…1.08
    From: ฿ 8,005.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-22
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-22

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…2.9/16
    ・Length (mm)…387
    ・Weight(kg)…6.40
    From: ฿ 32,970.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-24
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-24

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…2.3/4
    ・Length (mm)…387
    ・Weight(kg)…6.05
    From: ฿ 33,650.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-25
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-25

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…2.7/8
    ・Length (mm)…407
    ・Weight(kg)…6.05
    From: ฿ 37,410.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-26
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-26

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…2.15/16
    ・Length (mm)…420
    ・Weight(kg)…8.69
    From: ฿ 37,410.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-28
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-28

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…3.1/18
    ・Length (mm)…420
    ・Weight(kg)…5.98
    From: ฿ 43,283.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Type Striking Ring Wrench (Inch) EA613GE-3

    Offset Type Striking Ring Wrench (Inch) EA613GE-3

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.1/8
    ・Length (mm)…266
    ・Weight(kg)…1.07
    From: ฿ 8,005.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Type Striking Ring Wrench (Inch) EA613GE-4

    Offset Type Striking Ring Wrench (Inch) EA613GE-4

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.3/16
    ・Length (mm)…280
    ・Weight(kg)…1.07
    From: ฿ 8,005.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Type Striking Ring Wrench (Inch) EA613GE-5

    Offset Type Striking Ring Wrench (Inch) EA613GE-5

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.1/4
    ・Length (mm)…280
    ・Weight(kg)…1.32
    From: ฿ 8,005.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Type Striking Ring Wrench (Inch) EA613GE-6

    Offset Type Striking Ring Wrench (Inch) EA613GE-6

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.5/16
    ・Length (mm)…280
    ・Weight(kg)…1.34
    From: ฿ 8,005.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Type Striking Ring Wrench (Inch) EA613GE-7

    Offset Type Striking Ring Wrench (Inch) EA613GE-7

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.7/16
    ・Length (mm)…292
    ・Weight(kg)…1.84
    From: ฿ 8,005.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Type Striking Ring Wrench (Inch) EA613GE-8

    Offset Type Striking Ring Wrench (Inch) EA613GE-8

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.1/2
    ・Length (mm)…292
    ・Weight(kg)…1.82
    From: ฿ 9,324.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Offset Type Striking Ring Wrench (Inch) EA613GE-9
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Offset Type Striking Ring Wrench (Inch) EA613GE-9

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・12 point
    ・Dim.…1.5/8
    ・Length (mm)…304
    ・Weight(kg)…2.26
    From: ฿ 10,643.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Striking InHex Wrench EA613GF-24
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Striking InHex Wrench EA613GF-24

    ESCO

    【Product Specifications】
    ・Material-Chrome-vanadium steel
    ・Dim. (mm)…24
    ・Length (mm)…223
    From: ฿ 12,073.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Striking InHex Wrench EA613GF-36
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Striking InHex Wrench EA613GF-36

    ESCO

    【Product Specifications】
    ・Material-Chrome-vanadium steel
    ・Dim. (mm)…36
    ・Length (mm)…250
    From: ฿ 15,660.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Striking Wrench [Square Drive] EA613GG-2
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Striking Wrench [Square Drive] EA613GG-2

    ESCO

    【Product Specifications】
    ・Material-Chrome-vanadium steel
    ・Use in combination with the impact socket
    ・-1(3/4): EA164EB-17 to 60, EA164EC-7 to 22(P.444)
    ・-2(1): EA164FB-30 to 90(P.445)
    ・-3(1.1/2): EA164HB-41 to 100(P.445).
    ・Square…1
    ・Length (mm)…223
    From: ฿ 14,137.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Striking Wrench [Square Drive] EA613GG-3
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Striking Wrench [Square Drive] EA613GG-3

    ESCO

    【Product Specifications】
    ・Material-Chrome-vanadium steel
    ・Use in combination with the impact socket
    ・-1(3/4): EA164EB-17 to 60, EA164EC-7 to 22(P.444)
    ・-2(1): EA164FB-30 to 90(P.445)
    ・-3(1.1/2): EA164HB-41 to 100(P.445).
    ・Square…11/2
    ・Length (mm)…250
    From: ฿ 18,091.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-10

    Single-End Ring Wrench EA613NA-10

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…10mm
    ・Length…119mm
    From: ฿ 435.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-11

    Single-End Ring Wrench EA613NA-11

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…11mm
    ・Length…119mm
    From: ฿ 435.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-12

    Single-End Ring Wrench EA613NA-12

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…12mm
    ・Length…151mm
    From: ฿ 435.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-13

    Single-End Ring Wrench EA613NA-13

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…13mm
    ・Length…151mm
    From: ฿ 435.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-14

    Single-End Ring Wrench EA613NA-14

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…14mm
    ・Length…151mm
    From: ฿ 435.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-17

    Single-End Ring Wrench EA613NA-17

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…17mm
    ・Length…174mm
    From: ฿ 472.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-19

    Single-End Ring Wrench EA613NA-19

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…19mm
    ・Length…207mm
    From: ฿ 485.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-21

    Single-End Ring Wrench EA613NA-21

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…21mm
    ・Length…207mm
    From: ฿ 515.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-22

    Single-End Ring Wrench EA613NA-22

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…22mm
    ・Length…207mm
    From: ฿ 558.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-23

    Single-End Ring Wrench EA613NA-23

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…23mm
    ・Length…250mm
    From: ฿ 682.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-24

    Single-End Ring Wrench EA613NA-24

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…24mm
    ・Length…250mm
    From: ฿ 682.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-26

    Single-End Ring Wrench EA613NA-26

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…26mm
    ・Length…250mm
    From: ฿ 732.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-27

    Single-End Ring Wrench EA613NA-27

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…27mm
    ・Length…250mm
    From: ฿ 747.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-29

    Single-End Ring Wrench EA613NA-29

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…29mm
    ・Length…295mm
    From: ฿ 972.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-30

    Single-End Ring Wrench EA613NA-30

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…30mm
    ・Length…295mm
    From: ฿ 1,044.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-32

    Single-End Ring Wrench EA613NA-32

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…32mm
    ・Length…295mm
    From: ฿ 1,072.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-35

    Single-End Ring Wrench EA613NA-35

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…35mm
    ・Length…307mm
    From: ฿ 1,282.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-36

    Single-End Ring Wrench EA613NA-36

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…36mm
    ・Length…307mm
    From: ฿ 1,384.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-38

    Single-End Ring Wrench EA613NA-38

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…38mm
    ・Length…341mm
    From: ฿ 1,788.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-46

    Single-End Ring Wrench EA613NA-46

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…46mm
    ・Length…414mm
    From: ฿ 2,462.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-50

    Single-End Ring Wrench EA613NA-50

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…50mm
    ・Length…447mm
    From: ฿ 3,060.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-54

    Single-End Ring Wrench EA613NA-54

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…54mm
    ・Length…513mm
    From: ฿ 5,231.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-55

    Single-End Ring Wrench EA613NA-55

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…55mm
    ・Length…513mm
    From: ฿ 5,587.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-58

    Single-End Ring Wrench EA613NA-58

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…58mm
    ・Length…513mm
    From: ฿ 6,744.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-60

    Single-End Ring Wrench EA613NA-60

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…60mm
    ・Length…513mm
    From: ฿ 6,954.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Ring Wrench EA613NA-65

    Single-End Ring Wrench EA613NA-65

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…65mm
    ・Length…579mm
    From: ฿ 6,482.74
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Single-End Ring Wrench EA613NA-70
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Single-End Ring Wrench EA613NA-70

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…70mm
    ・Length…666mm
    From: ฿ 12,306.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Single-End Ring Wrench EA613NA-75
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Single-End Ring Wrench EA613NA-75

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…75mm
    ・Length…666mm
    From: ฿ 14,137.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Single-End Ring Wrench EA613NA-80
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Single-End Ring Wrench EA613NA-80

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…80mm
    ・Length…666mm
    From: ฿ 16,695.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Single-End Ring Wrench EA613NA-85
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Single-End Ring Wrench EA613NA-85

    ESCO

    【Product Specifications】
    ・Material-Chromium molybdenum steel
    ・12 point
    ・Dim.…85mm
    ・Length…692mm
    From: ฿ 31,744.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Strong Type] Single-End Spanner Set EA613NB

    [Strong Type] Single-End Spanner Set EA613NB

    ESCO

    【Product Specifications】
    ・Material …Chrome The molybdenum Steel
    ・Full length …212 To 344mm
    ・Tool Bag Addapted
    ・Size (mm) …24・27・30・32・36・41
    ・6 Pcs
    From: ฿ 7,315.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-10

    [Heavy-Duty Type] Single-End Spanner EA613NB-10

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…10
    ・Length (mm)…107
    From: ฿ 320.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-11

    [Heavy-Duty Type] Single-End Spanner EA613NB-11

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…11
    ・Length (mm)…118
    From: ฿ 393.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-12

    [Heavy-Duty Type] Single-End Spanner EA613NB-12

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…12
    ・Length (mm)…123
    From: ฿ 334.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-13

    [Heavy-Duty Type] Single-End Spanner EA613NB-13

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…13
    ・Length (mm)…130
    From: ฿ 334.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-14

    [Heavy-Duty Type] Single-End Spanner EA613NB-14

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…14
    ・Length (mm)…136
    From: ฿ 340.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-17

    [Heavy-Duty Type] Single-End Spanner EA613NB-17

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…17
    ・Length (mm)…160
    From: ฿ 393.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-19

    [Heavy-Duty Type] Single-End Spanner EA613NB-19

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…19
    ・Length (mm)…172
    From: ฿ 422.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-21

    [Heavy-Duty Type] Single-End Spanner EA613NB-21

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…21
    ・Length (mm)…194
    From: ฿ 508.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-22

    [Heavy-Duty Type] Single-End Spanner EA613NB-22

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…22
    ・Length (mm)…195
    From: ฿ 544.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-23

    [Heavy-Duty Type] Single-End Spanner EA613NB-23

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…23
    ・Length (mm)…206
    From: ฿ 697.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-24

    [Heavy-Duty Type] Single-End Spanner EA613NB-24

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…24
    ・Length (mm)…212
    From: ฿ 653.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-26

    [Heavy-Duty Type] Single-End Spanner EA613NB-26

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…26
    ・Length (mm)…229
    From: ฿ 697.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-29

    [Heavy-Duty Type] Single-End Spanner EA613NB-29

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…29
    ・Length (mm)…252
    From: ฿ 935.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-30

    [Heavy-Duty Type] Single-End Spanner EA613NB-30

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…30
    ・Length (mm)…258
    From: ฿ 892.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-32

    [Heavy-Duty Type] Single-End Spanner EA613NB-32

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…32
    ・Length (mm)…270
    From: ฿ 927.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-35

    [Heavy-Duty Type] Single-End Spanner EA613NB-35

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…35
    ・Length (mm)…292
    From: ฿ 1,384.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-36

    [Heavy-Duty Type] Single-End Spanner EA613NB-36

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…36
    ・Length (mm)…303
    From: ฿ 1,384.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-38

    [Heavy-Duty Type] Single-End Spanner EA613NB-38

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…38
    ・Length (mm)…306
    From: ฿ 1,825.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-End Open-End Wrench (Heavy-Duty Type)

    Single-End Open-End Wrench (Heavy-Duty Type)

    ESCO

    Esco spanner, box wrench, ratchet wrench, single-ended spanner (strong type).
    From: ฿ 517.19
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-46

    [Heavy-Duty Type] Single-End Spanner EA613NB-46

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…46
    ・Length (mm)…378
    From: ฿ 2,389.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-5.5

    [Heavy-Duty Type] Single-End Spanner EA613NB-5.5

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…5.5
    ・Length (mm)…77
    From: ฿ 320.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-50

    [Heavy-Duty Type] Single-End Spanner EA613NB-50

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…50
    ・Length (mm)…412
    From: ฿ 3,074.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-54

    [Heavy-Duty Type] Single-End Spanner EA613NB-54

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…54
    ・Length (mm)…437
    From: ฿ 5,189.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Heavy-Duty Type] Single-End Spanner EA613NB-55
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [Heavy-Duty Type] Single-End Spanner EA613NB-55

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…55
    ・Length (mm)…448
    From: ฿ 5,189.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-58

    [Heavy-Duty Type] Single-End Spanner EA613NB-58

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…58
    ・Length (mm)…456
    From: ฿ 6,744.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-6

    [Heavy-Duty Type] Single-End Spanner EA613NB-6

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…6
    ・Length (mm)…83
    From: ฿ 320.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-63

    [Heavy-Duty Type] Single-End Spanner EA613NB-63

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…63
    ・Length (mm)…506
    From: ฿ 8,596.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Heavy-Duty Type] Single-End Spanner EA613NB-65
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [Heavy-Duty Type] Single-End Spanner EA613NB-65

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…65
    ・Length (mm)…523
    From: ฿ 9,868.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Heavy-Duty Type] Single-End Spanner EA613NB-67
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [Heavy-Duty Type] Single-End Spanner EA613NB-67

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…67
    ・Length (mm)…535
    From: ฿ 10,910.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heavy-Duty Type] Single-End Spanner EA613NB-7

    [Heavy-Duty Type] Single-End Spanner EA613NB-7

    ESCO

    【Product Specifications】
    ・No handle hole for -5.5 to -14
    ・Material-Chromium molybdenum steel
    ・Dim. (mm)…7
    ・Length (mm)…89
    From: ฿ 320.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Type
Ratchet mechanism
Swivel (flex)
Overall Length(mm)
Offset Angle(°)
Width across flat dimension(mm)
Width across flat dimension(Inch)
Single Product/Set Classification
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench EA613GD-65
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench EA613GD-70
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Offset Type Striking Ring Wrench (Inch) EA613GE-1
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-10
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-11
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-12
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-13
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-14
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-15
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-16
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-17
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-19
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Offset Type Striking Ring Wrench (Inch) EA613GE-2
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-22
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-24
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-25
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-26
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-28
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Offset Type Striking Ring Wrench (Inch) EA613GE-3
You can add up to 6 items per a category to the compare list.
Offset Type Striking Ring Wrench (Inch) EA613GE-4
You can add up to 6 items per a category to the compare list.
Offset Type Striking Ring Wrench (Inch) EA613GE-5
You can add up to 6 items per a category to the compare list.
Offset Type Striking Ring Wrench (Inch) EA613GE-6
You can add up to 6 items per a category to the compare list.
Offset Type Striking Ring Wrench (Inch) EA613GE-7
You can add up to 6 items per a category to the compare list.
Offset Type Striking Ring Wrench (Inch) EA613GE-8
You can add up to 6 items per a category to the compare list.
Sale
Offset Type Striking Ring Wrench (Inch) EA613GE-9
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Striking InHex Wrench EA613GF-24
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Striking InHex Wrench EA613GF-36
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Striking Wrench [Square Drive] EA613GG-2
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Striking Wrench [Square Drive] EA613GG-3
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-10
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-11
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-12
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-13
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-14
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-17
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-19
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-21
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-22
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-23
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-24
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-26
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-27
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-29
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-30
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-32
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-35
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-36
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-38
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-46
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-50
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-54
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-55
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-58
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-60
You can add up to 6 items per a category to the compare list.
Single-End Ring Wrench EA613NA-65
You can add up to 6 items per a category to the compare list.
Sale
Single-End Ring Wrench EA613NA-70
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Single-End Ring Wrench EA613NA-75
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Single-End Ring Wrench EA613NA-80
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Single-End Ring Wrench EA613NA-85
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[Strong Type] Single-End Spanner Set EA613NB
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-10
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-11
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-12
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-13
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-14
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-17
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-19
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-21
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-22
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-23
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-24
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-26
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-29
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-30
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-32
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-35
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-36
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-38
You can add up to 6 items per a category to the compare list.
Single-End Open-End Wrench (Heavy-Duty Type)
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-46
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-5.5
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-50
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-54
You can add up to 6 items per a category to the compare list.
Sale
[Heavy-Duty Type] Single-End Spanner EA613NB-55
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-58
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-6
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-63
You can add up to 6 items per a category to the compare list.
Sale
[Heavy-Duty Type] Single-End Spanner EA613NB-65
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
[Heavy-Duty Type] Single-End Spanner EA613NB-67
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[Heavy-Duty Type] Single-End Spanner EA613NB-7
Brand

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Offset Type Striking Ring Wrench EA613GD-65

Offset Type Striking Ring Wrench EA613GD-70

Offset Type Striking Ring Wrench (Inch) EA613GE-1

Offset Type Striking Ring Wrench (Inch) EA613GE-10

Offset Type Striking Ring Wrench (Inch) EA613GE-11

Offset Type Striking Ring Wrench (Inch) EA613GE-12

Offset Type Striking Ring Wrench (Inch) EA613GE-13

Offset Type Striking Ring Wrench (Inch) EA613GE-14

Offset Type Striking Ring Wrench (Inch) EA613GE-15

Offset Type Striking Ring Wrench (Inch) EA613GE-16

Offset Type Striking Ring Wrench (Inch) EA613GE-17

Offset Type Striking Ring Wrench (Inch) EA613GE-19

Offset Type Striking Ring Wrench (Inch) EA613GE-2

Offset Type Striking Ring Wrench (Inch) EA613GE-22

Offset Type Striking Ring Wrench (Inch) EA613GE-24

Offset Type Striking Ring Wrench (Inch) EA613GE-25

Offset Type Striking Ring Wrench (Inch) EA613GE-26

Offset Type Striking Ring Wrench (Inch) EA613GE-28

Offset Type Striking Ring Wrench (Inch) EA613GE-3

Offset Type Striking Ring Wrench (Inch) EA613GE-4

Offset Type Striking Ring Wrench (Inch) EA613GE-5

Offset Type Striking Ring Wrench (Inch) EA613GE-6

Offset Type Striking Ring Wrench (Inch) EA613GE-7

Offset Type Striking Ring Wrench (Inch) EA613GE-8

Offset Type Striking Ring Wrench (Inch) EA613GE-9

Striking InHex Wrench EA613GF-24

Striking InHex Wrench EA613GF-36

Striking Wrench [Square Drive] EA613GG-2

Striking Wrench [Square Drive] EA613GG-3

Single-End Ring Wrench EA613NA-10

Single-End Ring Wrench EA613NA-11

Single-End Ring Wrench EA613NA-12

Single-End Ring Wrench EA613NA-13

Single-End Ring Wrench EA613NA-14

Single-End Ring Wrench EA613NA-17

Single-End Ring Wrench EA613NA-19

Single-End Ring Wrench EA613NA-21

Single-End Ring Wrench EA613NA-22

Single-End Ring Wrench EA613NA-23

Single-End Ring Wrench EA613NA-24

Single-End Ring Wrench EA613NA-26

Single-End Ring Wrench EA613NA-27

Single-End Ring Wrench EA613NA-29

Single-End Ring Wrench EA613NA-30

Single-End Ring Wrench EA613NA-32

Single-End Ring Wrench EA613NA-35

Single-End Ring Wrench EA613NA-36

Single-End Ring Wrench EA613NA-38

Single-End Ring Wrench EA613NA-46

Single-End Ring Wrench EA613NA-50

Single-End Ring Wrench EA613NA-54

Single-End Ring Wrench EA613NA-55

Single-End Ring Wrench EA613NA-58

Single-End Ring Wrench EA613NA-60

Single-End Ring Wrench EA613NA-65

Single-End Ring Wrench EA613NA-70

Single-End Ring Wrench EA613NA-75

Single-End Ring Wrench EA613NA-80

Single-End Ring Wrench EA613NA-85

[Strong Type] Single-End Spanner Set EA613NB

[Heavy-Duty Type] Single-End Spanner EA613NB-10

[Heavy-Duty Type] Single-End Spanner EA613NB-11

[Heavy-Duty Type] Single-End Spanner EA613NB-12

[Heavy-Duty Type] Single-End Spanner EA613NB-13

[Heavy-Duty Type] Single-End Spanner EA613NB-14

[Heavy-Duty Type] Single-End Spanner EA613NB-17

[Heavy-Duty Type] Single-End Spanner EA613NB-19

[Heavy-Duty Type] Single-End Spanner EA613NB-21

[Heavy-Duty Type] Single-End Spanner EA613NB-22

[Heavy-Duty Type] Single-End Spanner EA613NB-23

[Heavy-Duty Type] Single-End Spanner EA613NB-24

[Heavy-Duty Type] Single-End Spanner EA613NB-26

[Heavy-Duty Type] Single-End Spanner EA613NB-29

[Heavy-Duty Type] Single-End Spanner EA613NB-30

[Heavy-Duty Type] Single-End Spanner EA613NB-32

[Heavy-Duty Type] Single-End Spanner EA613NB-35

[Heavy-Duty Type] Single-End Spanner EA613NB-36

[Heavy-Duty Type] Single-End Spanner EA613NB-38

Single-End Open-End Wrench (Heavy-Duty Type)

[Heavy-Duty Type] Single-End Spanner EA613NB-46

[Heavy-Duty Type] Single-End Spanner EA613NB-5.5

[Heavy-Duty Type] Single-End Spanner EA613NB-50

[Heavy-Duty Type] Single-End Spanner EA613NB-54

[Heavy-Duty Type] Single-End Spanner EA613NB-55

[Heavy-Duty Type] Single-End Spanner EA613NB-58

[Heavy-Duty Type] Single-End Spanner EA613NB-6

[Heavy-Duty Type] Single-End Spanner EA613NB-63

[Heavy-Duty Type] Single-End Spanner EA613NB-65

[Heavy-Duty Type] Single-End Spanner EA613NB-67

[Heavy-Duty Type] Single-End Spanner EA613NB-7

From

฿ 32,970.00

Special Price

On Sale Until 31/03/2026

฿ 33,650.00

Special Price

On Sale Until 31/03/2026

฿ 8,005.00

฿ 12,516.00

Special Price

On Sale Until 31/03/2026

฿ 12,697.00

Special Price

On Sale Until 31/03/2026

฿ 12,697.00

Special Price

On Sale Until 31/03/2026

฿ 13,379.00

Special Price

On Sale Until 31/03/2026

฿ 13,711.00

Special Price

On Sale Until 31/03/2026

฿ 15,206.00

Special Price

On Sale Until 31/03/2026

฿ 17,077.00

Special Price

On Sale Until 31/03/2026

฿ 18,769.00

Special Price

On Sale Until 31/03/2026

฿ 22,590.00

Special Price

On Sale Until 31/03/2026

฿ 8,005.00

฿ 32,970.00

Special Price

On Sale Until 31/03/2026

฿ 33,650.00

Special Price

On Sale Until 31/03/2026

฿ 37,410.00

Special Price

On Sale Until 31/03/2026

฿ 37,410.00

Special Price

On Sale Until 31/03/2026

฿ 43,283.00

Special Price

On Sale Until 31/03/2026

฿ 8,005.00

฿ 8,005.00

฿ 8,005.00

฿ 8,005.00

฿ 8,005.00

฿ 9,324.00

฿ 10,643.00

Special Price

On Sale Until 31/03/2026

฿ 12,073.00

Special Price

On Sale Until 31/03/2026

฿ 15,660.00

Special Price

On Sale Until 31/03/2026

฿ 14,137.00

Special Price

On Sale Until 31/03/2026

฿ 18,091.00

Special Price

On Sale Until 31/03/2026

฿ 435.00

฿ 435.00

฿ 435.00

฿ 435.00

฿ 435.00

฿ 472.00

฿ 485.00

฿ 515.00

฿ 558.00

฿ 682.00

฿ 682.00

฿ 732.00

฿ 747.00

฿ 972.00

฿ 1,044.00

฿ 1,072.00

฿ 1,282.00

฿ 1,384.00

฿ 1,788.00

฿ 2,462.00

฿ 3,060.00

฿ 5,231.00

฿ 5,587.00

฿ 6,744.00

฿ 6,954.00

฿ 6,482.74

฿ 12,306.00

Special Price

On Sale Until 31/03/2026

฿ 14,137.00

Special Price

On Sale Until 31/03/2026

฿ 16,695.00

Special Price

On Sale Until 31/03/2026

฿ 31,744.00

Special Price

On Sale Until 31/03/2026

฿ 7,315.00

฿ 320.00

฿ 393.00

฿ 334.00

฿ 334.00

฿ 340.00

฿ 393.00

฿ 422.00

฿ 508.00

฿ 544.00

฿ 697.00

฿ 653.00

฿ 697.00

฿ 935.00

฿ 892.00

฿ 927.00

฿ 1,384.00

฿ 1,384.00

฿ 1,825.00

฿ 517.19

฿ 2,389.00

฿ 320.00

฿ 3,074.00

฿ 5,189.00

฿ 5,189.00

Special Price

On Sale Until 31/03/2026

฿ 6,744.00

฿ 320.00

฿ 8,596.00

฿ 9,868.00

Special Price

On Sale Until 31/03/2026

฿ 10,910.00

Special Price

On Sale Until 31/03/2026

฿ 320.00

Days to Ship 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 4 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 12 Day(s)
Type------------------------------------------------------------------------------Single-ended wrench-----------
Ratchet mechanism------------------------------------------------------------------------------NA-----------
Swivel (flex)------------------------------------------------------------------------------NA-----------
Overall Length(mm)------------------------------------------------------------------------------236 ~ 484-----------
Offset Angle(°)------------------------------------------------------------------------------------------
Width across flat dimension(mm)------------------------------------------------------------------------------------------
Width across flat dimension(Inch)------------------------------------------------------------------------------------------
Single Product/Set Classification------------------------------------------------------------------------------Single Item-----------

Loading...

Related Categories to Wrenches / Offset Wrenches / Ratchet Wrenches