(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Electric Slide Table, Compact Type LES Series
SMC
Slide Unit (Ball Bushing Bearing) HLQ Series
AIRTAC
Suction Cups MZ Series Small Bore With Wrench Flats, Single Pad/Unit
Suction Cups MZ Series Small Bore Bellows Type, Single Pad/Unit
NOK Standard Oil Seal QLFY Type
NOK
Primary Uses: Seal for an axle or claw of a tractor or power tiller.
Shaft Motion: Rotating.
MISUMI
Rotary Clamp Cylinder, Double Guide Type, MK2T Series
SMC
TPR Casters Swivel With Stopper Screw-in Type
TPR Casters Swivel With Stopper
Head, Threaded Part Both Sides Hex Socket on Head (Spherical Type with Nozzle)
Small Ball Bearings Rubber Sealed
Cantilever Shafts - Piloted Thread with Retaining Ring Groove - Standard
MISUMI
Magnetic Starters MSO-2XT Series
MITSUBISHI
Sine Rodless Cylinder, Direct Mount Type REAR Series
SMC
Motorized Rotary Stages Worm Gear Type
Hand Switching Valves With Lever
3-Color Display Digital Flow Switch For Water PF3W Series
SMC
Bellows Couplings - Set Screw / Clamping
MISUMI
Strut Clamps - Square & Square, Perpendicular Configuration
MISUMI
Ball Rollers Press Fit Type, Stainless Steel
Hose Elbow M-5HLH-4, -6 Miniature Fitting
SMC
Single Axis Actuators LX30 Motor Folded Type
MISUMI
Ball Rollers Milled, Threaded Stud
Nuts for Lead Screws-Straight Type
MISUMI
Mini Rotary Actuator CRJ Series
SMC
MISUMI
・Hose nipple for changing direction when installing a mold.
・After tightening the screw, the head can be rotated to adjust the angle of the socket connection part.
・For mold cooling piping.
[Standard] X-Axis Dovetail Slide, Rack & Pinion - Rectangular
MISUMI
[Standard] X-Axis Dovetail Slide, Rack & Pinion - Low Profile
MISUMI
MISUMI
TAKIGEN
MISUMI
Index Plungers Compact Body, Stainless Steel
Miniature Slide Screws-One End Stepped
MISUMI
MITSUBISHI
Lead Screws-One End Double Stepped/One End Stepped
MISUMI
Index Plunger (Nose-Lock Type) (NDXN-L-ASUS)
IMAO CORPORATION
TONE
Chains Nominal No.50/Joint Link
FESTO
Chains With Attachments, European Standard Type/Joint Link
Rubber Casters Swivel Screw-in Type
Brass Screw-In Fittings Bushing, Unequal Dia.
Miniature Ball Guide Set - Both Ends Tapped
MISUMI
Round Flange Linear Bushings Double Liner Standard
Square Flange Linear Bushings Double Liner Standard
Lead Screw Stop Plates Round Flanged
Toggle Clamps Side Push Type, 450N, Stainless Steel
Toggle Clamps Vertical, Hold Down Pressure 392N
Toggle Clamps Latch Type, 9000N
Toggle Clamps Vertical, Hold Down Pressure 294N, Slim Mount
Toggle Clamps Horizontal, Hold Down Pressure 2270N, Slim Mount
Toggle Clamps Side Push Type, 1360N, Universal Mount, Stainless Steel
Toggle Clamps Side Push Type, 1800N, Long Handle, Stainless Steel
Toggle Clamps Vertical, Hold Down Pressure 882N, Stainless Steel
Shaft Collars Clamp-2 Counterbored Holes Fixed Type
Shaft Collars Clamp-2 Holes Fixed Type
Linear Bushings Double Liner Standard
Compact Guided Cylinder, MGP Series, Guide Part With Lube-Retainer
SMC
Flow Switch, Paddle Style Flow Switch IF3 Series
SMC
Toggle Clamps Side Push Type, 1800N, Long Handle
Support Units for Ball Screw, Support Side Round Type
IGUCHI KIKO
MITSUBOSHI BELTING
NOK, Standard Oil Seal, TB4 Type
NOK
Primary Uses: Oil seal for reciprocating-shaft applications.
Shaft Motion: Reciprocating.
Electric Actuator Slider Type Belt Drive LEFB Series Step Motor/Servo Motor
SMC
NP84 Series Contact Probes Min Pitch3.0mm, Stroke 6.3mm【50 Pieces Per Package】
JAPANAVIATION
Digital Flow Switch For Water PF2W Series
SMC
Schneider Electric
Double Disc Couplings Clamping Type
USI type Packing for Both Piston and Rod Seals (Installed with Internal Groove)
NOK
- General petroleum hydraulic fluid oil.
Feature
- This can be used both for piston and rod seals.
- This packing has small section and can be fitted in integrated groove.
- This is a type with smaller section of UPI.
- Improvement has been made to prevent damages caused by back pressure.
Note: When ordering a combined backup ring, please specify the NOK part number and model size.
Oldham Couplings Clamping Type
Single Disc Couplings Clamping Type
Precision Ball Screws Shaft Dia.25 Lead 5/10/25 Accuracy Grade C5
Precision Ball Screws Shaft Dia.20 Lead 5/10/20 Accuracy Grade C5
Precision Ball Screws Shaft Dia.12 Lead 4/10 Accuracy Grade C5
MISUMI
Linear Bushing Housing Units-Wide Blocks, Double / Medium Long / Long
Slide Bar Latch, Latch/Sliding Bolt/Square
MISUMI
Loading...
1 items
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?