(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50
SMC
Rotary Table, Rack And Pinion Type, CRA1 Series
SMC
Compact Rotary Actuator, Rack And Pinion Type, CRQ2 Series
SMC
Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series
SMC
NOK Standard Oil Seal, TCV Type
NOK
Primary Uses: Oil seal for pressurized duty (For allowable surge pressures 0.3~2.0 MPa {3~20 kgf/cm2})
Shaft Motion: Rotating.
Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series
SMC
Male Elbow KSL (Standard Type) Rotary One-Touch Fitting
SMC
MISUMI
NOK
Primary Uses: Grease or dust seal (Cannot be used for high-pressure applications.)
Shaft Motion: Rotating.
Nylon Casters Swivel With Stopper
Compact Guide Cylinder MGQ Series
SMC
Rubber Casters Swivel With Stopper Screw-in Type
Rubber Casters Swivel With Stopper
Heavy Load Low Profile Caster Swivel With Stopper
NOK
Primary uses: oil seal for dust-free applications (Maximum pressure: 0.03 MPa {0.3 kgf/cm2})
Shaft motion: Rotating.
Rotary Actuator, Vane Type, CRB2 Series
SMC
Solid Type Needle Roller Bearing
NTN
Free Angle Brackets For Aluminum Frames
Roller Followers - Bearing Separable
MISUMI
Compact Cylinder, Standard Type, Single Acting, Single Rod CQS Series
SMC
Rotary Actuator, Vane Type, CRB1 Series
SMC
Suction Cups MV Series Light Type, Single Pad/Unit
Vacuum Ejector With Valve And Switch ZM Series
SMC
[Standard] Dovetail Slide, Feed Screw, X-Axis
MISUMI
Three-Phase motors, Standard Eff. motors (Flange Mounted type.)
HITACHI INDUSTRIAL EQUIPMENT SYSTEMS
Cam Followers Straight Slot, Flat
Single Unit Aluminum Compact Switch Box W48 x H45
MISUMI
Cam Followers Stainless Steel, Flat, Hex Socket
MISUMI
Pivot Pins Straight With Retaining Ring Grooves
Stainless Steel Grooved Bearing V-Groove
MISUMI
Servo Motor Dedicated, Reduction Drive, Able Reduction Drive, VRXF Series (Direct Type)
NIDEC-SHIMPO
Miniature Slide Screws-Both Ends Stepped
MISUMI
MISUMI
MISUMI
Heavy load type fixed adjustment pad
MISUMI
OMRON
Ball Roller Pressed Product, Spring Built-in Type, Flange-Mount Type
MISUMI
Ball Rollers/Press Formed Screw Mounted Threaded Stud
MISUMI
Lead Screws-Both Ends Stepped For Support Units
MITSUBISHI
Closed Loop Stepper Motors 86 Series
Detachable Hinges, Low Dust Aluminum Type
Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
SMC
Both Surfaces Cut Flange Linear Bushing Double Liner Standard
Linear Bushings Straight Short
Toggle Clamps Vertical, Hold Down Pressure 1000N, Side Mount
Index Plungers With Pilot, Precision(h7) Type
Toggle Clamps Side Push Type, 3860N, Casted steel
Heavy Load Low Profile Caster Swivel Type
Slide Bar Latch, Slide Locks (Large Cabinet Locks)
MISUMI
Digimatic Pressure Gauges Positive Pressure/Vacuum Pressure
LED ultra slim integration signal light
PATLITE
2-Color Display Digital Flow Switch, Integrated Display Type PFM7 Series
SMC
Solid State Contactors US-N Series
MITSUBISHI
Drive Device, Guided Jig Cylinder Series
KOGANEI
2-Color Display High-Precision Digital Pressure Switch ZSE40A(F)/ISE40A Series
SMC
Oldham Couplings - Clamping / Set Screw
MISUMI
OUHR type Special Packings for Piston Seals (Installed with Internal Groove)
NOK
● Nitrile rubber (A505)
- General petroleum hydraulic fluid oil.
- Water-glycol type hydraulic fluid oil.
- Oil-water emulsion type hydraulic fluid oil.
● Nitrile rubber (A567)
- Low temperature petroleum hydraulic fluid oil. (General petroleum hydraulic fluid oil)Note: when using general petroleum-derived operating oil, we recommend A527.
Feature
- Designed for smaller section, and able to be fitted into integrated groove.
- Improvement against stick slip has been made.
- The friction resistance is low and improvement has been made to prevent damages caused by back pressure.
- Nitrile rubber that has excellent low temperature resistance is employed and can be used with special low temperature hydraulic fluid oil (MIL H 5606E).
Digital Flow Switch For Air PF2A Series
SMC
Hand Switching Valves With Toggle Grip
IUH type Special Packing for Rod Seals
NOK
● Nitrile rubber (A305), (G928)
- General petroleum hydraulic fluid oil.
- Water-glycol type hydraulic fluid oil.
- Oil-water emulsion type hydraulic fluid oil.
● Nitrile rubber (A567)
- Low temperature petroleum hydraulic fluid oil (General petroleum hydraulic fluid oil) Note: When using general petroleum-derived operating oil, we recommend A527.
Feature
- Packing with small section can be fitted in integrated groove.
- Improvement is made to prevent the damage caused by back pressure.
- Material with excellent cold resistance, nitrile rubber A567 is also available. This can be used for special low temperature oil (MIL H 5606E).
MISUMI
Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series
SMC
NOK
- General petroleum hydraulic fluid oil.
- Water-glycol type hydraulic fluid oil.
- Oil-water emulsion type hydraulic fluid oil.
- Phosphate ester type hydraulic fluid oil.
- Low temperature petroleum hydraulic fluid oil.
Feature
- This is used as bearing of piston to prevent its scoring or eccentricity and to improve the durability of the packing.
- Excellent compression proof and wear resistance because of its fabric reinforced laminated phenolic resin material.
- One bias-cut is provided on the ring.
Flanged Linear Bushing - Standard, Double[RoHS Compliant]
Rolled Ball Screws Shaft Dia.8 Lead 2 Accuracy Grade C7
Rolled Ball Screws Shaft Dia.10 Lead 2/4 Accuracy Grade C7
UPI type Packing for Both Piston and Rod Seals
NOK
- General petroleum hydraulic fluid oil.
Feature
- This can be used both for piston and rod seals.
- This packing has large section and can be used for wide range of operations.
- Material, Iron rubber U801 has excellent wear resistance and sealing ability.
UPH Type Packings for Piston Seal and Rod Seal
NOK
MISUMI
NCS Panel Mountable Receptacle (Screw)
MISUMI
MISUMI
Loading...
1 items
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?