(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Antivibration Casters for Aluminum Frames
MISUMI
Caster Base Lock for Pipe Frame
SPACIO
Insert Type Casters With Soft Anti-Static Rubber And Bearings
TMEHJAPAN
Rotor/Stainless Steel Door Roller for Heavy Loads Casters
YOKODUNA
Caster Door Roller with Bearing
YOKODUNA
Frame Caster (Fixed Part Resin)
SUS
Threaded Stem Caster GF-L Series
SUS
SUS
General Purpose Caster Plate SS
SUS
General Purpose Caster Plate L
SUS
Leveling Foot With Mounted Caster (Plate Type)
NIC AUTOTEC
NIC AUTOTEC
TYS Series, Fixed, Nylon Caster
TRUSCO
Screw-In Type, Conductive Rubber Caster, Steel Fitting, Freely Rotating
TRUSCO
Press-Formed Rubber Caster, Fixed
TRUSCO
Press-Formed Urethane Caster, Fixed
TRUSCO
Screw-In Casters, Nylon Wheels, Freely Rotating
TRUSCO
Screw-in Dual Wheel Casters, Nylon Wheels, Freely Moving
TRUSCO
Nylon Caster, "TYS Series", Replacement Wheels
TRUSCO
Pressed Gray Rubber Caster (Tiremark-less Type), Replacement Wheels
TRUSCO
Caster (Fixing Bracket) Wheel Diameter × Width: 100 × 40 mm. Load Capacity: 180 kg
ESCO
Caster (Fixing Bracket/Ball Bearing) Wheel Diameter × Width: 60 × 35 mm
ESCO
Caster (With Swivel Bracket and Rear Wheel Brake) Wheel Diameter × Width: 100 × 38 mm
ESCO
Caster (Fixing Bracket) Wheel Diameter × Width: 150 × 50 mm. Overall Height: 197 mm
ESCO
Caster (with Spring) EA986KL-200
ESCO
Caster (Swivel Bracke and Nylon Wheel) Wheel Diameter × Width: 100 × 55 mm
ESCO
ESCO
Swivel Caster (with Brake) EA986NA-11
ESCO
Caster (With Swivel Bracket) Wheel Diameter: 50 mm. Wheels: Polyurethane
ESCO
Caster (With Fixing Bracket) Wheel Diameter × Width: 100 × 32 mm. Load Capacity: 180 kg
ESCO
Ball Caster [Plastic] EA986S-1
ESCO
Low-Floor Heavy Duty Caster, Metal Fitting Set (Without Wheels)
SISIKU ADDKREIS
Heavy Load Double Wheel Casters for Low Floors: Model HKT Bracket Set (No Wheels)
SISIKU ADDKREIS
GIFU SANKEN KOGYO
NANSIN
Erector Parts, M8 Bolts For Casters
YAZAKI
TAKIGEN
Simplified Carton-Making and Sealing Machine, With Casters
STRAPACK
Cabinet With Acrylic Window, Base With Casters
OSAKA SEIKAN
Flat Dolly, Little Cargo, With Rubber Casters
TRUSCO
Telescopic Type Container Trolley, Steel 4-Wheel Type / Air Caster
TRUSCO
Box Cart Nylon Caster Specifications
TRUSCO
Custom-Made Aluminum Dolly with Nylon Casters
TRUSCO
Aluminum Angle Dolly, Air Caster Rubber Vehicle Specification
WAKO PALLET
Work Chair without Casters L-60
TRUSCO
Work Chair with Casters L-60GC
TRUSCO
Working Chair for Light Work (with Casters)
TRUSCO
Workbench Light Steps (with Casters)
HASEGAWA KOGYO
Folding Step Ladder MT Step D (with Casters)
MORIYAMA
Folding Work Table (with Rear Leg Caster)
NAKAO
PICA CORP
For Caster Base Unit φ100 (Caster Diameter 100 mm)
TRUSCO
Caster-Free Work Bench Uniform Load 500 kg
TRUSCO
Caster-Free Work Table with 2 Slim Drawers, Equal Load (kg) 500
TRUSCO
Combination Wagon Options - 3 Pc Set (Shelf, Pole With Casters, Handle)
TRUSCO
SAKAE
Stainless Steel Special Wagon with Casters Frontage 400–750 mm
SAKAE
Stone Surface Plate Frame (With Caster Type)
NIIGATA SEIKI (SK)
Birdie Wagon (Urethane Casters)
TRUSCO
Stainless Steel Workbench, H-Type Frame, with Casters, SUS430 Uniform Load (kg) 120
AZUMA
HOZAN
Light Work Bench with φ100 mm Casters Linoleum Tabletop Average Load (kg) 150
TRUSCO
Light Work Bench with φ75 mm Casters Steel Tabletop Average Load (kg) 150
TRUSCO
Medium Work Bench with φ100 mm Urethane Casters Linoleum Tabletop Average Load (kg) 250
TRUSCO
Work Support Stand with Casters Easy Height Adjustment Type Average Load (kg) 50
TRUSCO
IRISOHYAMA
100 mm Fixed/Swivel Casters (For EA520BM-2, -3, BK-20)
ESCO
Swivel Caster (for EA520BX-2, -5 , -8) EA520BX-15
ESCO
Wagon (Stainless Steel) 4 Flexible Casters
ESCO
MISUMI
MISUMI
MISUMI
MISUMI
MISUMI
Casters for Pipe Frames - Plastic Joint Insert Type
MISUMI
Casters - Heavy Load - Wheel Material: Nylon - Fixed Type
MISUMI
SPACIO
SPACIO
Caster for Plug-in Type Plastic Joints
SPACIO
Insertion Type Plastic Frame Caster
SPACIO
SPACIO
Silent Master Fine Sound Free Swivel Caster
NANSIN
Silent Master Whisper Caster Swivel With Stopper
NANSIN
Loading...
6 items
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?