• Notification of Price Change 2026 | แจ้งการปรับราคาสินค้า > คลิก
  • Notice Holiday in April 2026 | แจ้งวันหยุดทำการในเดือนเมษายน 2569 > คลิก

Medium Weight Work Benches

A medium-weight workbench is a work bench with an even stationary load of 500 to 2,000 kg. It features strength of the cross-sectional shape of the structural elements and legs higher than that of a lightweight work bench with an even stationary load of less than 500 kg. The top plate and the iron plate are also thicker in proportion to the load capacity, and the main part is a knockdown type with sheet metal bending processing applied to the welded structure. Widely used in machinery manufacturing, metalworking, physics and chemistry manufacturers, home appliance manufacturers, etc. The point of selecting a medium-weight workbench is to select a work bench or caster with a uniform stationary load, which is the total amount when the load is evenly applied to the top plate surface. Also, determine the dimensions according to the operating environment, such as for sitting or standing work, and select whether the top plate material is matte or steel.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat