(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Phoenix Wagon (Noise Suppression Type/standard) Height 880 mm
TRUSCO
From: ฿ 8,911.00 |
---|
Days to Ship: Same day |
From: ฿ 31,777.00 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Angle Wagon (SUS304)
TRUSCO
From: ฿ 22,637.00 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Angle Wagon (SUS430)
TRUSCO
From: ฿ 18,085.00 |
---|
Days to Ship: 1 Day(s) |
Stainless Steel Tool Wagon WG Series 3 Stage-Type (SUS430)
AZUMA
From: ฿ 17,958.30 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Wagon (SUS304 / 4-Direction Spill-Stopper-Attached)
YONEZAWA KIKAI
From: ฿ 15,928.00 |
---|
Days to Ship: 40 Day(s) |
Tooling panel wagon (drawer included)
OSAKA SEIKAN
From: ฿ 62,470.00 |
---|
Days to Ship: 40 Day(s) |
SAKAE
From: ฿ 325.57 |
---|
Days to Ship: Same day |
Phoenix Wagon (Noise Suppression Type with Thin Single-Level Drawers) Height 740/880 mm
TRUSCO
From: ฿ 17,567.71 |
---|
Days to Ship: 10 Day(s) |
Cabinet Wagon TWVES Type (with 3 Lock Safety Device)
TRUSCO
From: ฿ 69,579.00 |
---|
Days to Ship: 40 Day(s) |
From: ฿ 18,177.00 |
---|
Days to Ship: 4 Day(s) |
Falcon Wagon (Urethane Wheels)
TRUSCO
From: ฿ 9,511.00 |
---|
Days to Ship: 12 Day(s) |
TRUSCO
From: ฿ 28,843.00 |
---|
Days to Ship: 40 Day(s) |
Option For Angle Support Strip Type Tool Wagon Punching Panel
TRUSCO
From: ฿ 1,100.00 |
---|
Days to Ship: 12 Day(s) |
TRUSCO
From: ฿ 38,645.00 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 12,885.46 |
---|
Days to Ship: 40 Day(s) |
Service Wagon (SUS304 with Guard)
CANYON
From: ฿ 64,522.00 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Mini Table Wagon AS-Type
HONJO CHUBO
From: ฿ 14,609.00 |
---|
Days to Ship: 40 Day(s) |
OSAKA SEIKAN
From: ฿ 89,755.00 |
---|
Days to Ship: 40 Day(s) |
Tooling assorted common holders【1-10 Pieces Per Package】
SAKAE
From: ฿ 183.37 |
---|
Days to Ship: Same day |
Tool Wagon (with Drawers and Door)
TRUSCO
From: ฿ 26,169.00 |
---|
Days to Ship: Same day |
Eagle Wagon (Shallow Type Two Tier / Deep Type One Tier)
TRUSCO
From: ฿ 10,763.81 |
---|
Days to Ship: 19 Day(s) |
From: ฿ 47,569.00 |
---|
Days to Ship: 4 Day(s) |
Falcon Wagon Filing Trolley (Double-Caster Specification)
TRUSCO
From: ฿ 9,573.00 |
---|
Days to Ship: 12 Day(s) |
TRUSCO
From: ฿ 40,935.00 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 31,744.00 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 17,790.00 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Tool Wagon V Type (SUS430) Additional Shelf
TRUSCO
From: ฿ 2,321.00 |
---|
Days to Ship: 1 Day(s) |
Stainless Steel Wagon (SUS304 / with Drawers)
TRUSCO
From: ฿ 89,240.00 |
---|
Days to Ship: 40 Day(s) |
From: ฿ 19,639.66 |
---|
Days to Ship: 40 Day(s) |
Heavy Duty Utility Cart (Resin Wagon)
ERECTA
From: ฿ 36,618.00 |
---|
Days to Ship: 10 Day(s) |
ERECTA
From: ฿ 4,564.93 |
---|
Days to Ship: 40 Day(s) |
SAKAE
From: ฿ 24,000.00 |
---|
Days to Ship: 35 Day(s) |
Special Cart, Number of Shelves (Tier): 2, 3, 4
SAKAE
From: ฿ 7,784.07 |
---|
Days to Ship: 35 Day(s) |
Special Wagon (shelf front open type)
SAKAE
From: ฿ 18,792.00 |
---|
Days to Ship: 60 Day(s) |
New Pearl Wagon with Punching Panel
SAKAE
From: ฿ 54,178.00 |
---|
Days to Ship: 16 Day(s) |
SAKAE
From: ฿ 2,446.99 |
---|
Days to Ship: 35 Day(s) |
"File Rabbit Wagon" Filing Trolley (with A4 Size Drawers)
TRUSCO
From: ฿ 13,103.82 |
---|
Days to Ship: 19 Day(s) |
TRUSCO
From: ฿ 27,325.00 |
---|
Days to Ship: 40 Day(s) |
Birdie Wagon (Urethane Casters)
TRUSCO
From: ฿ 7,871.75 |
---|
Days to Ship: 12 Day(s) |
Eagle Wagon (Rubber Casters / with Top Plate)
TRUSCO
From: ฿ 14,916.83 |
---|
Days to Ship: 35 Day(s) |
Eagle Wagon (Urethane Casters / with Two Tier Drawers)
TRUSCO
From: ฿ 26,475.83 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 23,306.00 |
---|
Days to Ship: 40 Day(s) |
Tool Wagon (with Drawer and Curtain)
TRUSCO
From: ฿ 25,931.00 |
---|
Days to Ship: 1 Day(s) |
Eagle Wagon (with Deep Type One Tier Drawer)
TRUSCO
From: ฿ 19,080.98 |
---|
Days to Ship: 35 Day(s) |
Eagle Wagon (Deep Type Three Tier)
TRUSCO
From: ฿ 12,072.39 |
---|
Days to Ship: 19 Day(s) |
Clean Phoenix Wagon (SUS430) Height 880 mm
TRUSCO
From: ฿ 18,670.08 |
---|
Days to Ship: 19 Day(s) |
TRUSCO
From: ฿ 2,424.00 |
---|
Days to Ship: 1 Day(s) |
Stainless Steel Cart (SUS304, 2-Tier Shelf Specification Without Guard) MN02 Series
AS ONE
From: ฿ 22,268.00 |
---|
Days to Ship: 19 Day(s) |
Plastic Folding Flatbed Trolley
RS Pro
From: ฿ 6,800.18 |
---|
Special Price |
Days to Ship: 7 Day(s) |
Flex Wagon (Noise Suppression Type)
TRUSCO
From: ฿ 8,357.42 |
---|
Days to Ship: 19 Day(s) |
Flex Wagon (Noise Suppression Type/Option)
TRUSCO
From: ฿ 16,331.02 |
---|
Days to Ship: 19 Day(s) |
Flex Wagon (Rubber Wheel/Economy Type)
TRUSCO
From: ฿ 12,565.36 |
---|
Days to Ship: 19 Day(s) |
Tool wagon royal white - sky blue color
TRUSCO
From: ฿ 5,148.00 |
---|
Days to Ship: Same day |
Tool Wagon Royal (with Top Board)
TRUSCO
From: ฿ 8,856.29 |
---|
Days to Ship: 40 Day(s) |
Tool Cabinet Cart Royal Additional Shallow Tray
TRUSCO
From: ฿ 1,351.58 |
---|
Days to Ship: 19 Day(s) |
Tool Wagon Best Economy Type TWBS-643
TRUSCO
From: ฿ 8,917.00 |
---|
Days to Ship: 1 Day(s) |
Tool Wagon Best Economy Type TWBS-643P
TRUSCO
From: ฿ 10,353.34 |
---|
Days to Ship: 1 Day(s) |
Tool Wagon Best Economy Type TWBS-644S
TRUSCO
From: ฿ 19,583.48 |
---|
Days to Ship: 1 Day(s) |
Tool Wagon Best Economy Type TWBS-644SP
TRUSCO
From: ฿ 21,248.72 |
---|
Days to Ship: 1 Day(s) |
TRUSCO
From: ฿ 9,260.00 |
---|
Days to Ship: Same day |
Falcon Wagon 1 Shallow Level Drawer
TRUSCO
From: ฿ 15,951.00 |
---|
Days to Ship: 40 Day(s) |
Falcon Wagon 1 Deep Level Drawer
TRUSCO
From: ฿ 17,892.00 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 18,767.00 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 14,908.00 |
---|
Days to Ship: 10 Day(s) |
Falcon Wagon Shelf Board Width (mm) 600/750
TRUSCO
From: ฿ 2,244.00 |
---|
Days to Ship: 1 Day(s) |
Shelf Plate for Falcon Wagon, Partition Attachable, Width (mm) 600/750
TRUSCO
From: ฿ 2,538.00 |
---|
Days to Ship: 1 Day(s) |
TRUSCO
From: ฿ 224.00 |
---|
Days to Ship: 1 Day(s) |
TRUSCO
From: ฿ 7,327.00 |
---|
Days to Ship: 1 Day(s) |
TRUSCO
From: ฿ 6,045.00 |
---|
Days to Ship: Same day |
Rabbit Wagon (Rubber Casters Optional)
TRUSCO
From: ฿ 10,837.00 |
---|
Days to Ship: 12 Day(s) |
Rabbit Wagon (Urethane Casters)
TRUSCO
From: ฿ 6,402.00 |
---|
Days to Ship: 10 Day(s) |
TRUSCO
From: ฿ 686.00 |
---|
Days to Ship: 1 Day(s) |
TRUSCO
From: ฿ 14,296.00 |
---|
Days to Ship: Same day |
TRUSCO
From: ฿ 23,192.80 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 24,672.22 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 8,506.00 |
---|
Days to Ship: Same day |
Combination Wagon (Sliding Drawer Type)
TRUSCO
From: ฿ 17,782.46 |
---|
Days to Ship: 40 Day(s) |
Combination Wagon Options - Shelf, Drawer, Side Box
TRUSCO
From: ฿ 1,729.00 |
---|
Days to Ship: 1 Day(s) |
Combination Wagon Options - 3 Pc Set (Shelf, Pole With Casters, Handle)
TRUSCO
From: ฿ 6,378.39 |
---|
Days to Ship: 1 Day(s) |
Angle Support Strip Type Tool Wagon
TRUSCO
From: ฿ 4,658.00 |
---|
Days to Ship: Same day |
Angle Support Strip Type Tool Wagon (with Three Tier Drawers)
TRUSCO
From: ฿ 10,271.00 |
---|
Days to Ship: 40 Day(s) |
Angle Support Strip Type Tool Wagon (with One Tier Drawer)
TRUSCO
From: ฿ 8,119.77 |
---|
Days to Ship: 10 Day(s) |
V-Type Tool Wagon (Punching Panel Included)
TRUSCO
From: ฿ 8,176.00 |
---|
Days to Ship: 10 Day(s) |
Option For Angle Support Strip Type Tool Wagon Drawer / Additional Shelf Board
TRUSCO
From: ฿ 780.00 |
---|
Days to Ship: 1 Day(s) |
L Type Angle - Open Frame Tool Trolley
TRUSCO
From: ฿ 9,828.00 |
---|
Days to Ship: 1 Day(s) |
Tool Wagon (with Partition) SR-3P
TRUSCO
From: ฿ 17,416.00 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 14,414.00 |
---|
Days to Ship: 1 Day(s) |
Tool Wagon (with Partition and Drawer)
TRUSCO
From: ฿ 22,132.00 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 26,999.00 |
---|
Days to Ship: 40 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Frontage(mm) |
Depth(mm) |
Height(mm) |
Maximum Load(kg/unit) |
Color |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO | OSAKA SEIKAN | TRUSCO | TRUSCO | AZUMA | YONEZAWA KIKAI | OSAKA SEIKAN | SAKAE | TRUSCO | TRUSCO | SATA TOOLS | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | CANYON | HONJO CHUBO | OSAKA SEIKAN | SAKAE | TRUSCO | TRUSCO | SATA TOOLS | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | ERECTA | ERECTA | ERECTA | SAKAE | SAKAE | SAKAE | SAKAE | SAKAE | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | AS ONE | RS Pro | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO |
Product Series | Phoenix Wagon (Noise Suppression Type/standard) Height 880 mm | Stainless Steel Wagon (SUS304 / 4-Direction Spill-Stopper-Attached) | Phoenix Wagon (Noise Suppression Type with Thin Single-Level Drawers) Height 740/880 mm | Option For Angle Support Strip Type Tool Wagon Punching Panel | Stainless Steel Cart (SUS304, 2-Tier Shelf Specification Without Guard) MN02 Series | Shelf Plate for Falcon Wagon, Partition Attachable, Width (mm) 600/750 | Combination Wagon Options - 3 Pc Set (Shelf, Pole With Casters, Handle) | Angle Support Strip Type Tool Wagon (with Three Tier Drawers) | Option For Angle Support Strip Type Tool Wagon Drawer / Additional Shelf Board | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
From | ฿ 8,911.00 | ฿ 31,777.00 | ฿ 22,637.00 | ฿ 18,085.00 | ฿ 17,958.30 | ฿ 15,928.00 | ฿ 62,470.00 | ฿ 325.57 | ฿ 17,567.71 | ฿ 69,579.00 | ฿ 18,177.00 | ฿ 9,511.00 | ฿ 28,843.00 | ฿ 1,100.00 | ฿ 38,645.00 | ฿ 12,885.46 | ฿ 64,522.00 | ฿ 14,609.00 | ฿ 89,755.00 | ฿ 183.37 | ฿ 26,169.00 | ฿ 10,763.81 | ฿ 47,569.00 | ฿ 9,573.00 | ฿ 40,935.00 | ฿ 31,744.00 | ฿ 17,790.00 | ฿ 2,321.00 | ฿ 89,240.00 | ฿ 19,639.66 | ฿ 36,618.00 | ฿ 4,564.93 | ฿ 24,000.00 | ฿ 7,784.07 | ฿ 18,792.00 | ฿ 54,178.00 | ฿ 2,446.99 | ฿ 13,103.82 | ฿ 27,325.00 | ฿ 7,871.75 | ฿ 14,916.83 | ฿ 26,475.83 | ฿ 23,306.00 | ฿ 25,931.00 | ฿ 19,080.98 | ฿ 12,072.39 | ฿ 18,670.08 | ฿ 2,424.00 | ฿ 22,268.00 | ฿ 6,800.18 Special Price On Sale Until 30/06/2024 | ฿ 8,357.42 | ฿ 16,331.02 | ฿ 12,565.36 | ฿ 5,148.00 | ฿ 8,856.29 | ฿ 1,351.58 | ฿ 8,917.00 | ฿ 10,353.34 | ฿ 19,583.48 | ฿ 21,248.72 | ฿ 9,260.00 | ฿ 15,951.00 | ฿ 17,892.00 | ฿ 18,767.00 | ฿ 14,908.00 | ฿ 2,244.00 | ฿ 2,538.00 | ฿ 224.00 | ฿ 7,327.00 | ฿ 6,045.00 | ฿ 10,837.00 | ฿ 6,402.00 | ฿ 686.00 | ฿ 14,296.00 | ฿ 23,192.80 | ฿ 24,672.22 | ฿ 8,506.00 | ฿ 17,782.46 | ฿ 1,729.00 | ฿ 6,378.39 | ฿ 4,658.00 | ฿ 10,271.00 | ฿ 8,119.77 | ฿ 8,176.00 | ฿ 780.00 | ฿ 9,828.00 | ฿ 17,416.00 | ฿ 14,414.00 | ฿ 22,132.00 | ฿ 26,999.00 |
Days to Ship | Same day | 40 Day(s) | 40 Day(s) | 1 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | Same day | 10 Day(s) | 40 Day(s) | 4 Day(s) | 12 Day(s) | 40 Day(s) | 12 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | Same day | Same day | 19 Day(s) | 4 Day(s) | 12 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 1 Day(s) | 40 Day(s) | 40 Day(s) | 10 Day(s) | 40 Day(s) | 35 Day(s) | 35 Day(s) | 60 Day(s) | 16 Day(s) | 35 Day(s) | 19 Day(s) | 40 Day(s) | 12 Day(s) | 35 Day(s) | 40 Day(s) | 40 Day(s) | 1 Day(s) | 35 Day(s) | 19 Day(s) | 19 Day(s) | 1 Day(s) | 19 Day(s) | 7 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | Same day | 40 Day(s) | 19 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | Same day | 40 Day(s) | 40 Day(s) | 40 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | Same day | 12 Day(s) | 10 Day(s) | 1 Day(s) | Same day | 40 Day(s) | 40 Day(s) | Same day | 40 Day(s) | 1 Day(s) | 1 Day(s) | Same day | 40 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) | 40 Day(s) | 1 Day(s) | 40 Day(s) | 40 Day(s) |
Frontage(mm) | 600 ~ 1200 | 693 | 640 ~ 790 | 640 ~ 790 | 600 ~ 900 | 600 ~ 900 | 825 | - | 600 ~ 750 | 700 | 740 ~ 877 | 600 ~ 900 | 570 ~ 833 | - | 685 | - | 610 ~ 910 | 450 ~ 600 | 683 | - | 600 ~ 800 | 600 ~ 750 | 1180 | 600 ~ 900 | 500 | 695 | - | 346 ~ 596 | 600 ~ 750 | 605 ~ 910 | 978 | 475 | 750 | 500 | 600 | 750 | - | 540 | 600 ~ 750 | 600 ~ 750 | 600 ~ 750 | 600 ~ 750 | 600 ~ 750 | 600 ~ 800 | 600 ~ 750 | 600 ~ 750 | 600 ~ 1200 | 400 ~ 600 | - | - | 600 ~ 750 | 600 ~ 750 | 900 | 586 ~ 654 | 589 ~ 654 | 509 ~ 594 | 674.6 | 674.6 | 674.6 | 674.6 | 720 ~ 1020 | 600 ~ 750 | 600 ~ 750 | 600 ~ 750 | 600 ~ 900 | 600 ~ 750 | 600 ~ 750 | - | 600 ~ 750 | 360 ~ 600 | 500 ~ 600 | 360 ~ 600 | - | 703 | 703 | 703 | 643 | 643 | - | - | 350 ~ 482 | 350 ~ 482 | 350 ~ 482 | 350 ~ 482 | 346 ~ 478 | 510 | 600 | 600 ~ 750 | 600 ~ 750 | 400 |
Depth(mm) | 400 ~ 650 | 550 | 440 ~ 540 | 440 ~ 540 | 450 ~ 600 | 450 ~ 600 | 556 | - | 400 ~ 500 | 580 | 470 ~ 549 | 400 ~ 600 | 477 | - | 450 | - | 460 ~ 610 | 300 ~ 450 | 462 | - | 400 ~ 500 | 400 ~ 500 | 480 | 400 ~ 600 | 550 | - | - | 416 | 450 | 460 ~ 613 | 435 | 264 | 500 | 500 | 400 | 500 | - | 330 | 400 ~ 500 | 400 ~ 500 | 400 ~ 500 | 400 ~ 500 | 400 ~ 500 | 400 ~ 500 | 400 ~ 500 | 400 ~ 500 | 400 ~ 600 | - | - | - | 400 ~ 500 | 400 ~ 500 | 600 | 320 ~ 361 | 320 ~ 360 | 320 ~ 360 | 406 | 406 | 406 | 406 | 400 ~ 600 | 400 ~ 500 | 400 ~ 500 | 400 ~ 500 | 400 ~ 600 | 400 ~ 500 | 400 ~ 500 | - | 400 ~ 500 | 360 ~ 500 | 400 ~ 500 | 360 ~ 500 | - | 470 | 470 | 470 | 427 | 427 | - | - | 420 | 420 | 420 | 420 | 416 | 535 | 400 | 400 ~ 500 | 400 ~ 500 | 440 |
Height(mm) | 880 | 790 | 800 | 800 | 800 | 836 | 999 | - | 740 ~ 880 | 895 | 896 ~ 1015 | 600 ~ 880 | 805 ~ 945 | - | 802 | - | 950 | 750 | 1018 | - | 880 | 880 | 860 | 587 ~ 870 | 750 | - | - | - | 780 ~ 805 | 815 ~ 923 | 987 | 403 | 880 | 810 | 880 | 880 | - | 840 ~ 970 | 880 | 600 ~ 880 | 740 ~ 880 | 880 | 880 | 880 | 880 | 880 | 880 | 725 | - | - | 740 ~ 880 | 880 | 740 | 833 ~ 887 | 856 ~ 911 | - | 883 | 883 | 883 | 883 | 600 ~ 880 | 600 ~ 880 | 600 ~ 880 | 600 ~ 880 | 880 | - | - | - | 150 ~ 300 | 600 ~ 880 | 810 ~ 880 | 600 ~ 880 | - | 978 | 978 | 978 | 880 | 880 | - | - | 798 | 798 | 798 | 798 | - | 896 | 795 | 795 | 795 | 880 ~ 1100 |
Maximum Load(kg/unit) | 150 | - | 80 | 80 | 100 | 50 | 250 | - | 150 | 300 | 150 ~ 300 | 200 ~ 250 | 150 | - | 200 | - | 200 | 50 | 220 | - | 150 | 200 | 300 | 150 ~ 200 | 200 | - | - | - | 65 ~ 95 | 192 ~ 200 | 226 | 120 | - | - | - | - | - | 150 | 200 | 200 | 200 | 250 | 150 | 150 | 200 | 200 | 150 | - | - | - | 100 ~ 150 | 100 ~ 150 | 100 | 70 ~ 80 | 70 ~ 80 | - | 100 | 100 | 100 | 100 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 200 | - | - | - | - | 150 | 150 | 180 | 10 ~ 20 | 200 | 200 | 200 | 160 | 160 | - | - | 60 | 60 | 60 | 60 | - | 60 | 250 | 250 | 250 | 120 |
Color | White / Young Green | Green | - | - | - | - | Green | - | White / Young Green | Greenish yellow | - | White / Young Green | Neogray | Neogray | Neogray | White / Black | - | - | Black | - | White / Young Green | White / Young Green | - | White / Young Green | Green | Greenish yellow | Greenish yellow | - | - | - | Black | - | - | - | - | - | - | White | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | - | White / Young Green | - | - | White / Young Green | White / Young Green | Young Green | White / Red / Greenish yellow / Sky Blue | White / Red / Greenish yellow / Sky Blue | White / Red / Greenish yellow / Sky Blue | White / Sky Blue | White / Sky Blue | White / Sky Blue | White / Sky Blue | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Young Green | White / Black | White / Black | White / Black | Neogray | Neogray | Neogray | Neogray | Neogray | Neogray | Neogray | Neogray | Neogray | - | Neogray / Green | Neogray / Green | Neogray / Green | White / Young Green |
Other | - | - | - | - | - | - | - | Option | - | - | - | - | - | Option | - | Option | - | - | - | Option | - | - | - | - | - | Option | Option | Option | - | - | - | - | - | - | - | - | Option | - | - | - | - | - | - | - | - | - | - | Option | - | - | - | - | - | - | - | Option | - | - | - | - | - | - | - | - | - | Option | Option | Option | Option | - | - | - | Option | - | - | - | - | - | Option | Option | - | - | - | - | Option | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?