(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Lock Sets

Magnetic Lock Sets products from the Plastic Mold Components category can be selected based on many product specifications such as Product type, Adhesion strength per set (N), Heat resistance temperature. The recommended brands for Magnetic Lock Sets are MISUMI. The products of Magnetic Lock Sets are offered in a total of 1 items and the product details can easily be compared. Plastic Molding Parts and accessories. Wide range variety of product, on time delivery free of charge and no minimum order.
CAD
Days to Ship
  • All
  • Same day
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Magnet Lock Sets
    Magnet Lock Sets
    Magnet Lock Sets
    Magnet Lock Sets
    Magnet Lock Sets
    Magnet Lock Sets

    Magnet Lock Sets

    MISUMI

    This is a magnetic lock set. You can choose between normal type and compact type.
    From: ฿ 4,224.15
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
Product type
Adhesion strength per set (N)
Heat resistance temperature
You can add up to 6 items per a category to the compare list.
Magnet Lock Sets
Magnet Lock Sets
Magnet Lock Sets
Magnet Lock Sets
Magnet Lock Sets
Magnet Lock Sets
Brand

MISUMI

Product Series

Magnet Lock Sets

CAD
  • 2D / 3D
From

฿ 4,224.15

Days to Ship Same day
Product typeStandard / Compact
Adhesion strength per set (N)196.1N / 392.2N / 392.3N / 490.3N / 784.5N / 980.6N / 980.7N / 1961.3N
Heat resistance temperature80℃ or lower / 200℃ or lower

Loading...

  1. 1

Related Categories to Magnetic Lock Sets