(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
MISUMI
Days to Ship: 7 Day(s) |
Slide Cores -Standard Type/Free Designation Type-
MISUMI
Days to Ship: 7 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Material |
Shape |
Shape type |
t (Flange thickness) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | ||
Days to Ship | 7 Day(s) | 7 Day(s) |
Material | NAK80 | NAK55 / NAK80 |
Shape | With angular hole | No angular hole |
Shape type | X / Y / Z | - |
t (Flange thickness) | 5 / 8 | 5 / 8 |
Loading...
How can we improve?
How can we improve?