(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Date Marked Pin Set (PL Exchange Type)
MISUMI
Days to Ship: |
Date Marked Pin Sets (PL Exchange・Outer Corner Tapered Type)
MISUMI
From: ฿ 4,145.00 |
---|
Days to Ship: |
Date Marked Pin (Inside Arrows For PL Exchange Type)
MISUMI
Days to Ship: |
Date Marked Pin (Outside Rings For PL Exchange Type)
MISUMI
Days to Ship: |
From: ฿ 3,012.00 |
---|
Days to Ship: |
Date Marked Pin (Outside Rings For PL Exchange Type) - Outer Corner Tapered Type -
MISUMI
Days to Ship: |
From: ฿ 2,826.00 |
---|
Days to Ship: |
Date Marked Pin Set (Convex Character Type) - PL Exchange Type -
MISUMI
From: ฿ 2,138.50 |
---|
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Indication mark |
Arrow mark depth |
Components |
Specified number of characters of outside ring |
Character type |
How to mount |
Inside arrow exchange |
Brand |
Outside ring outer corner tapered or not |
Month indication |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Date Marked Pin Sets (PL Exchange・Outer Corner Tapered Type) | Date Marked Pin (Outside Rings For PL Exchange Type) - Outer Corner Tapered Type - | Date Marked Pin Set (Convex Character Type) - PL Exchange Type - | |||||
CAD |
|
|
|
|
|
|
|
|
From | ฿ 4,145.00 | ฿ 3,012.00 | ฿ 2,826.00 | ฿ 2,138.50 | ||||
Days to Ship | Same day | 7 Day(s) | Same day | Same day | 5 Day(s) | 3 Day(s) | 6 Day(s) | 7 Day(s) |
Indication mark | Day (1st digit) ~ Plain | Day (1st digit) ~ Month | Inside arrow character designation ~ Plain | Day (1st digit) ~ Plain | Year | Day (1st digit) ~ Outside ring character designation | Year/Month (Double ring) | Day (1st digit) ~ Plain |
Arrow mark depth | Default / Shallow | Default / Shallow | Default / Shallow | Default | Default | Default | Default | Default |
Components | Inside arrow + Outside ring | Inside arrow + Outside ring | Inside arrow only | Outside ring only | Outside ring only | Outside ring only | Inside arrow + Outside ring | Inside arrow only / Inside arrow + Outside ring |
Specified number of characters of outside ring | 1 places / 2 places / 3 places / 4 places / 5 places / 6 places / 10 places / 12 places | - | - | 1 places / 2 places / 3 places / 4 places / 5 places / 6 places / 10 places / 12 places | - | 1 places / 2 places / 3 places / 4 places / 5 places / 6 places / 10 places / 12 places | - | - |
Character type | Concave character | Concave character | Concave character | Concave character | Concave character | Concave character | Concave character | Convex character |
How to mount | Press-fit type | Press-fit type | - | Press-fit type | Press-fit type | Press-fit type | Press-fit type | Press-fit type |
Inside arrow exchange | PL exchange type | PL exchange type | PL exchange type | - | - | - | PL exchange type | PL exchange type |
Brand | - | - | - | - | C-VALUE | - | C-VALUE | - |
Outside ring outer corner tapered or not | No | Yes | No | No | No | Yes | - | No |
Month indication | 10/11/12 indication | 10/11/12 indication | - | 10/11/12 indication | - | 10/11/12 indication | - | 10/11/12 indication |
Loading...
How can we improve?
How can we improve?