(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Runner Lock Pins -Straight/Standard Type-
MISUMI
Days to Ship: |
MISUMI
From: ฿ 60.06 |
---|
Days to Ship: |
Runner Lock Pins -Straight/Tip Edge Type-
MISUMI
Days to Ship: |
Days to Ship: |
Runner Lock Pins -Straight/Hard Lock Type-
MISUMI
Days to Ship: |
Runner Lock Pins -Tapered/Standard Type-
MISUMI
Days to Ship: |
Runner Lock Pins -Tapered/Hard Lock Type-
MISUMI
Days to Ship: |
Runner Lock Pins -Straight/Super Hard Lock Type-
MISUMI
Days to Ship: |
Runner Lock Pins -Straight/With Introduction Type-
MISUMI
Days to Ship: |
Runner Lock Pins -Straight/Cone-Shaped Tip Type-
MISUMI
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Tip shape |
Tip matching shape |
Product name |
Runner lock diameter(mm) |
Head diameter |
Bushing tip shape |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
From | ฿ 60.06 | |||||||||
Days to Ship | Same day | Same day | 5 Day(s) | Same day | Same day | 5 Day(s) | 4 Day(s) | 4 Day(s) | 5 Day(s) | 4 Day(s) |
Tip shape | Standard | - | Tip edge | - | Hard lock | Standard | Hard lock | Super hard lock | With introduction | Cone-shaped tip |
Tip matching shape | Straight type | - | Straight type | - | Straight type | Tapered type | Tapered type | Straight type | Straight type | Straight type |
Product name | Runner lock pin | Runner lock pin collars | Runner lock pin | Runner lock pin bushings | Runner lock pin | Runner lock pin | Runner lock pin | Runner lock pin | Runner lock pin | Runner lock pin |
Runner lock diameter(mm) | 2 ~ 10 | - | 2 ~ 8 | - | 2 ~ 10 | 3 ~ 10 | 4 ~ 10 | 2 ~ 8 | 2 ~ 6 | 2 ~ 10 |
Head diameter | Normal / Large | Normal | Normal | - | Normal / Large | Normal / Large | Normal / Large | Normal | Normal | Normal / Large |
Bushing tip shape | - | - | - | For straight, tapered / For straight / For tapered | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?