(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Inlay Core Pins -Shaft Diameter (D) Selection Type-
MISUMI
Days to Ship: 5 Day(s) |
Inlay Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type-
MISUMI
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Material |
Shaft diameter tolerance |
D/P (Shaft diameter)(mm) |
Tip shape Step |
L dimension tolerance |
Tip gradient tolerance |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Inlay Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type- | |
CAD |
|
|
From | ||
Days to Ship | 5 Day(s) | 5 Day(s) |
Material | SKH51 / SKD61 | SKH51 / SKD61 |
Shaft diameter tolerance | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 |
D/P (Shaft diameter)(mm) | 1.5 ~ 20 | 1 ~ 19.995 |
Tip shape Step | A / B / C / D / E | A / B / C / D / E |
L dimension tolerance | +0.01/0 / +0.02/0 | +0.01/0 / +0.02/0 |
Tip gradient tolerance | ±0.005 / ±0.01 / ±0.015 | ±0.005 / ±0.01 / ±0.015 |
Loading...
How can we improve?
How can we improve?